Symmetra PX 25kW Power Module, 400/480V

Symmetra PX 25kW Power Module, 400/480V Front Left
Symmetra PX 25kW Power Module, 400/480V Front Left
Symmetra PX 25kW Power Module, 400/480V Front Left
Symmetra PX 25kW Power Module, 400/480V Front Left
  • High density, double-conversion on-line power protection with scalable runtime

  • Includes: User manual

View Product Overview

SYPM25KD Features

Key Features

Run time for load
Min-max
W
Run time for load
Enter the total load (power draw) of all devices to be protected by the UPS here. Based on the value entered we will estimate the run time that you will have during a total power outage. Adding run time increases availability by allowing the system to operate through longer outages without shutting down.

The total load (power draw) entered exceeds the maximum value for this product (25000 W)

Please enter load to see estimated run time

The total load (power draw) entered is less than the minimum value for this product ({} W)

Max. Capacity Used
Max. Capacity Used
The maximum percentage of UPS capacity used to support your specified load.

Please enter load to see calculated "Max. Capacity Used"

Output power capacity
25.0kWatts / 25.0kVA
Output Connections
(2) Anderson (Battery Backup)
Nominal Output Voltage
400V 3PH, 480V 3PH
Nominal Input Voltage
400V 3PH, 480V 3PH
Input Connections
Hard wire 4-wire (3P + E), Hard wire 5-wire (3P + N + E)
Symmetra PX 25kW Power Module, 400/480V
High density, double-conversion on-line power protection with scalable runtime
Includes: User manual
  • Fully-rated power kVA equals kW
    Reduces cost by eliminating the need for an oversized UPS for Power Factor Corrected (PFC) loads.
  • Input power factor correction
    Minimizes installation costs by enabling the use of smaller generators and cabling.

Product Distribution

United Arab Emirates, Antigua & Barbuda, Anguilla, Albania, Armenia, Netherlands Antilles, Angola, Argentina, Australia, Azerbaijan, Bosnia & Herzegovina, Barbados, Belgium, Burkina Faso, Bulgaria, Bahrain, Burundi, Benin, Bermuda, Bolivia, Brazil, Botswana, Belarus, Belize, Canada, Congo - Kinshasa, Côte d’Ivoire, Chile, Cameroon, Colombia, Costa Rica, Serbia and Montenegro, Cyprus, Czechia, Germany, Djibouti, Denmark, Dominican Republic, Ecuador, Estonia, Eritrea, Ethiopia, France, Gabon, United Kingdom, Georgia, Ghana, Gambia, Guatemala, Guyana, Hong Kong SAR China, Honduras, Croatia, India, Iraq, Iceland, Italy, Jamaica, Jordan, Kenya, South Korea, Kuwait, Cayman Islands, Lebanon, Liberia, Lithuania, Luxembourg, Latvia, Morocco, North Macedonia, Mali, Mongolia, Mauritania, Malta, Malawi, Mexico, Mozambique, Namibia, Nicaragua, Netherlands, Norway, New Zealand, Oman, Panama, Peru, Philippines, Pakistan, Puerto Rico, Paraguay, Romania, Rwanda, Slovenia, Sierra Leone, Senegal, Somalia, Suriname, El Salvador, Togo, Thailand, Tajikistan, Turkmenistan, Turkey, Trinidad & Tobago, Tanzania, Ukraine, Uganda, United States, Uruguay, Uzbekistan, Venezuela, U.S. Virgin Islands, Vietnam, Yemen, Zambia, Zimbabwe

Technical Specifications

Output

Max Configurable Power (Watts)
25.0kWatts / 25.0kVA
Efficiency at Full Load
96.0 %
Output Voltage Distortion
Less than 2 %
Output Frequency (sync to mains)
50 Hz +/- 0.1 % For 50 Hz nominal Unsynchronised, 60 Hz +/- 0.1 % For 60 Hz nominal Unsynchronised
Load Crest Factor
Unlimited
Topology
Double conversion online
Waveform type
Sine wave
Overload Operation
10 minutes at 125% and 60 seconds at 150%
Output Voltage THD
< 2% for 0 to 100% linear load and < 6% for full non-linear load
Output Voltage Tolerance
+/- 1% static and +/- 5% at 100% load step

Input

Input frequency
40 - 70 Hz
Input voltage range for main operations
340 - 460 (400 V), 408 - 552 (480 V)V
Efficiency at Full Load
96.0 %
Input Total Harmonic Distortion
Less than 5 % for full load
Input Power Factor at Full Load
0.99

Physical

Maximum Height
173MM, 17.3CM
Maximum Width
452MM, 45.2CM
Maximum Depth
705MM, 70.5CM
Net Weight
42.0KG
Shipping weight
48.18KG
Shipping Height
285MM, 28.5CM
Shipping Width
935MM, 93.5CM
Shipping Depth
585MM, 58.5CM
Color
Black

Environmental

Operating Temperature
0 - 40 °C
Operating Relative Humidity
0 - 95 %
Operating Elevation
0 - 1015.9meters
Storage Temperature
-15 - 40 °C
Storage Relative Humidity
0 - 95 %
Storage Elevation
0 - 15240meters
Audible noise at 1 meter from surface of unit
54.0dBA

Conformance

Approvals
CE, cUL listed, UL listed, VDE
Standard warranty
1 year repair or replace

Options

Services