Symmetra PX 10kW Scalable to 40kW N+1, 400V

Symmetra PX 10kW Scalable to 40kW N+1, 400V Miscellaneous
Symmetra PX 10kW Scalable to 40kW N+1, 400V Miscellaneous
Symmetra PX 10kW Scalable to 40kW N+1, 400V Miscellaneous
Symmetra PX 10kW Scalable to 40kW N+1, 400V Miscellaneous
Symmetra PX 10kW Scalable to 40kW N+1, 400V Miscellaneous
Symmetra PX 10kW Scalable to 40kW N+1, 400V Miscellaneous
Symmetra PX 10kW Scalable to 40kW N+1, 400V Miscellaneous
Symmetra PX 10kW Scalable to 40kW N+1, 400V Miscellaneous
  • A high-efficiency 3-phase UPS that is scaleable as your data center grows up to 40KW/40KVA. Suitable for small to medium data center application.

  • Includes: Start up included, User manual, Web/SNMP management card

View Product Overview

SY10K40H Features

Key Features

Run time for load
Min-max
W
Run time for load
Enter the total load (power draw) of all devices to be protected by the UPS here. Based on the value entered we will estimate the run time that you will have during a total power outage. Adding run time increases availability by allowing the system to operate through longer outages without shutting down.

The total load (power draw) entered exceeds the maximum value for this product (10000 W)

Please enter load to see estimated run time

The total load (power draw) entered is less than the minimum value for this product ({} W)

Max. Capacity Used
Max. Capacity Used
The maximum percentage of UPS capacity used to support your specified load.

Please enter load to see calculated "Max. Capacity Used"

Output power capacity
10.0kWatts / 10.0kVA
Rack Height
42U
Output Connections
(1) Hard wire 5-wire (3P + N + E) (Battery Backup)
(1) Screw terminals (Battery Backup)
(1) Screw Terminals (Battery Backup)
Nominal Output Voltage
230V, 400V 3PH
Nominal Input Voltage
400V 3PH
Input Connections
Hard wire 5-wire (3P + N + E)
Symmetra PX 10kW Scalable to 40kW N+1, 400V
A high-efficiency 3-phase UPS that is scaleable as your data center grows up to 40KW/40KVA. Suitable for small to medium data center application.
Includes: Start up included, User manual, Web/SNMP management card

Symmetra PX 32kW All-In-One, Scalable to 48kW, without Batteries, 400V Features & Benefits

Agility

Programmable frequency
Ensures compatibility with different input frequencies.
Intelligent Card Slot
Customize UPS capabilities with management cards.
Scalable power capacity
Reduces UPS over-sizing costs today by allowing quick power upgrades, within the same footprint, later.

Availability

Configurable for N+1 internal redundancy
Provides high availability through redundancy by allowing configuration with one more Power Module than is necessary to support the connected load.
Battery modules connected in parallel
Delivers higher availability through redundant batteries.
Network manageable
Most models provide remote power management options of the UPS over the network. Many do not have NMC embedded.
Modular design
Provides scalability, N+1 redundancy, fast serviceability, and reduced maintenance requirements via self-diagnosing, swappable, and field-replaceable modules.
Redundant Intelligence Modules
Provides higher availability to the UPS connected loads by giving redundant communication paths to critical UPS functions.
Power Modules connected in parallel
Enhances availability by allowing immediate, seamless recovery from isolated module failures.
User-replaceable batteries
Increases availability by allowing a trained user to perform upgrades and replacements of the batteries reducing Mean Time to Repair (MTTR)
Swappable power modules
Allows quick addition of power capacity or replacement of existing power modules. Installed modules are automatically recognized by the system.
User-replaceable power modules
Enables simple upgrades and replacements of the Power Modules.
Automatic internal bypass
Supplies utility power to the connected loads in the event of a UPS power overload or fault.

Manageability

LED status indicators
Quickly understand unit and power status with visual indicators.
Integrates with StruxureWare Data Center Expert
An IT-ready, scalable access monitoring system that collects, organizes, and distributes critical alerts, surveillance video and key information, providing a unified view of complex physical infrastructure environments from anywhere on the network
Audible alarms
Provides notification of changing utility power and UPS power conditions

Sustainability

EU CoC for UPS
Ensures that UPSs sold in the EU are highly efficient

Total cost of Ownership

Fully-rated power kVA equals kW
Reduces cost by eliminating the need for an oversized UPS for Power Factor Corrected (PFC) loads.
5x8 Start-up service included
Required for full coverage of factory warranty
Input power factor correction
Minimizes installation costs by enabling the use of smaller generators and cabling.
Generator compatible
Ensures clean, uninterrupted power to protected equipment when generator power is used.

Product Distribution

United Arab Emirates, Antigua & Barbuda, Anguilla, Albania, Armenia, Netherlands Antilles, Angola, Argentina, Austria, Australia, Azerbaijan, Bosnia & Herzegovina, Belgium, Burkina Faso, Bulgaria, Bahrain, Burundi, Benin, Brazil, Botswana, Belarus, Congo - Kinshasa, Switzerland, Côte d’Ivoire, Chile, Cameroon, China, Cyprus, Czechia, Germany, Djibouti, Denmark, Algeria, Estonia, Egypt, Eritrea, Spain, Ethiopia, Finland, Fiji, France, Gabon, United Kingdom, Georgia, Ghana, Gambia, Greece, Guyana, Hong Kong SAR China, Croatia, Hungary, Indonesia, Ireland, Israel, India, Iceland, Italy, Jordan, Kenya, Cambodia, South Korea, Kuwait, Kazakhstan, Lebanon, Liberia, Lithuania, Luxembourg, Latvia, Morocco, Mali, Myanmar (Burma), Mongolia, Mauritania, Malta, Malawi, Malaysia, Mozambique, Namibia, Nigeria, Netherlands, Norway, New Zealand, Oman, Philippines, Pakistan, Poland, Portugal, Paraguay, Romania, Rwanda, Saudi Arabia, Sweden, Singapore, Slovenia, Slovakia, Sierra Leone, Senegal, Somalia, Suriname, Togo, Thailand, Tajikistan, Turkmenistan, Turkey, Trinidad & Tobago, Tanzania, Ukraine, Uganda, Uruguay, Uzbekistan, Vietnam, Yemen, South Africa, Zambia, Zimbabwe

Technical Specifications

Output

Max Configurable Power (Watts)
40.0kWatts / 40.0kVA
Output Voltage Note
Configurable for 380 : 400 or 415 V 3 Phase nominal output voltage
Efficiency at Full Load
94.0 %
Output Voltage Distortion
Less than 5 % at full load
Output Frequency (sync to mains)
47 - 53 Hz For 50 Hz nominal Sync to mains, 50 Hz +/- 0.1 % For 50 Hz nominal Unsynchronised
Load Crest Factor
Unlimited
Topology
Double conversion online
Waveform type
Sine wave
Maximum Output Current
58
Bypass
Built-in static bypass

Input

Input frequency
50 Hz +/- 3 Hz
Input voltage range for main operations
304 - 477V
Number of Power Cords
1
Efficiency at Full Load
94.0 %
Input Power Factor at Full Load
0.99

Batteries & Runtime

Battery type
Lead-acid battery
Included Battery Modules
1
Typical recharge time
2hour(s)
Replacement Battery
Battery Slots Empty
3
Expected Battery Life (years)
3 - 5
Battery Charge Power (Watts)
1.318kWatts
Extendable Run Time
1

Communications & Management

Interface Port(s)
SmartSlot
Control panel
Multifunction LCD status and control console
Emergency Power Off (EPO)
Yes
Available SmartSlot™ Interface Quantity
2

Physical

Maximum Height
2070MM, 207.0CM
Maximum Width
600MM, 60.0CM
Maximum Depth
902MM, 90.2CM
Net Weight
395.0KG
Shipping weight
442.0KG
Shipping Height
2311MM, 231.1CM
Shipping Width
1054MM, 105.4CM
Shipping Depth
749MM, 74.9CM
Color
Black

Environmental

Operating Temperature
0 - 40 °C
Operating Relative Humidity
0 - 95 %
Operating Elevation
0 - 3048meters
Storage Temperature
-15 - 40 °C
Storage Relative Humidity
0 - 95 %
Storage Elevation
0 - 15240meters
Audible noise at 1 meter from surface of unit
64.0dBA
Online thermal dissipation
2374.0BTU/hr
Protection Class
NEMA 1

Conformance

Approvals
CE, EN 50091-1, EN 50091-2, EN/IEC 62040-3, ISO 14001, ISO 9001
Standard warranty
1 year on-site repair or replace with factory authorized Start-Up

Options

Services