Symmetra MW 400kW Frame, 400V
-
400 -1600kVA ultra energy efficient, modular, scalable, 3 phase UPS power protection with industry-leading performance for large data centers and mission-critical ...
-
Includes: Assembly service, Installation guide, Start-up service, User manual
SYMF400KH Features
Key Features
Run time for load
Min-max
W
Run time for load
Enter the total load (power draw) of all devices to be protected by the UPS here. Based on the value entered we will estimate the run time that you will have during a total power outage. Adding run time increases availability by allowing the system to operate through longer outages without shutting down.
—
The total load (power draw) entered exceeds the maximum value for this product (400000 W)
Please enter load to see estimated run time
The total load (power draw) entered is less than the minimum value for this product ({} W)
Max. Capacity Used
Max. Capacity Used
The maximum percentage of UPS capacity used to support your specified load.
—
Please enter load to see calculated "Max. Capacity Used"
Output power capacity
400.0kWatts
/ 400.0kVA
Output Connections
(1)
Hard wire 4-wire (3P + N)
(Battery Backup)
(1)
Hard wire 4-wire (3P + PEN)
(Battery Backup)
(1)
Hard wire 4-wire (3P + E)
(Battery Backup)
(1)
Hard wire 5-wire (3P + N + E)
(Battery Backup)
Nominal Output Voltage
400V 3PH
Nominal Input Voltage
400V 3PH
Input Connections
Hard wire 4-wire (3P + N), Hard wire 4-wire (3P + PEN), Hard wire 5-wire (3P + N + E)
Symmetra MW 400kW Frame, 400V
400 -1600kVA ultra energy efficient, modular, scalable, 3 phase UPS power protection with industry-leading performance for large data centers and mission-critical environments
Includes: Assembly service, Installation guide, Start-up service, User manual
Symmetra MW Features & Benefits
Availability
Network manageable
Most models provide remote power management options of the UPS over the network. Many do not have NMC embedded.
Battery failure notification
Provides early-warning fault analysis on batteries enabling timely preventive maintenance
Power Modules connected in parallel
Enhances availability by allowing immediate, seamless recovery from isolated module failures.
Configurable for N+1 internal redundancy
Provides high availability through redundancy by allowing configuration with one more Power Module than is necessary to support the connected load.
Modular design
Provides scalability, N+1 redundancy, fast serviceability, and reduced maintenance requirements via self-diagnosing, swappable, and field-replaceable modules.
Audible alarms
Provides notification of changing utility power and UPS power conditions
Agility
Front-access servicing
Simplifies installation and UPS maintenance while minimizing space requirements.
Scalable runtime
Allows additional run time to be quickly added as needed.
Parallel-redundant capability
Powers the connected equipment with multiple uninterruptible power supplies and redundant fan design to increase system redundancy.
Scalable power capacity
Reduces UPS over-sizing costs today by allowing quick power upgrades, within the same footprint, later.
Multiple cable-entry points
Provides flexibility of UPS placement in the room and easy access to install cabling to the terminal blocks.
Parallel-capacity capability
Increases total power capacity by using multiple uninterruptible power supplies simultaneously.
Sustainability
EU CoC for UPS
Ensures that UPSs sold in the EU are highly efficient
Marketing features
LCD display
Provides schematic overview of critical data for guided operation and troubleshooting on color LCD touch-screen.
Battery modules connected in parallel
Delivers higher availability through redundant batteries.
Input Power Factor Correction
Eliminates the need for an external phase-compensation unit and minimizes installation costs by enabling the use of smaller generators and cabling.
Total cost of Ownership
Fully-rated power kVA equals kW
Reduces cost by eliminating the need for an oversized UPS for Power Factor Corrected (PFC) loads.
Automatic self-test
Periodic battery self-test ensures early detection of a battery that needs to be replaced.
Compatible with Schneider Electric's lithium ion battery solution
Reduces system footprint and weight, cooling and maintenance requirements, and total cost of ownership; offers double the life of VRLA batteries; and improves backup storage predictability and manageability.
Manageable external batteries
Reduces preventative maintenance service needs by monitoring the health and status of the external batteries and their expected runtime.
Temperature-compensated battery charging
Prolongs battery life by regulating the charge voltage according to battery temperature.
Input power factor correction
Minimizes installation costs by enabling the use of smaller generators and cabling.
Intelligent battery management
Maximizes battery performance, life, and reliability through intelligent, precision charging.
Product Distribution
United Arab Emirates, Albania, Armenia, Angola, Argentina, Austria, Australia, Azerbaijan, Bosnia & Herzegovina, Belgium, Burkina Faso, Bulgaria, Bahrain, Burundi, Benin, Bolivia, Botswana, Belarus, Congo - Kinshasa, Switzerland, Côte d’Ivoire, Chile, Cameroon, China, Cyprus, Czechia, Germany, Djibouti, Denmark, Algeria, Estonia, Egypt, Eritrea, Spain, Ethiopia, Finland, France, Gabon, Georgia, Ghana, Gambia, Greece, Croatia, Haiti, Hungary, Ireland, Israel, India, Iraq, Iceland, Italy, Jamaica, Jordan, Kenya, Cambodia, South Korea, Kuwait, Kazakhstan, Lebanon, Liberia, Lithuania, Luxembourg, Latvia, Morocco, Mali, Mongolia, Mauritania, Malta, Malawi, Mozambique, Namibia, Nigeria, Norway, Oman, Peru, Pakistan, Poland, Portugal, Paraguay, Romania, Rwanda, Saudi Arabia, Sweden, Singapore, Slovenia, Sierra Leone, Senegal, Somalia, Suriname, Togo, Tajikistan, Turkmenistan, Tunisia, Turkey, Tanzania, Ukraine, Uganda, Uruguay, Uzbekistan, Yemen, South Africa, Zambia, Zimbabwe
Output
Max Configurable Power (Watts)
400.0kWatts
/ 400.0kVA
Output Voltage Note
Configurable for 380 : 400 or 415 V 3 Phase nominal output voltage
Output Voltage Distortion
Less than 5 % at full load
Output Frequency (sync to mains)
+/- 0.1 % For 50 Hz nominal, 50 Hz +/- 0.1 % For 50 Hz nominal, 50 Hz Programmable +/- 0.5 / 1 / 2 / 4 / 6 / 8 %
Other Output Voltages
380 V, 415 V
Load Crest Factor
Unlimited
Topology
Delta conversion on-line
Waveform type
Sine wave
Bypass
Built-in static bypass, Optional external bypass
Input
Input frequency
50 Hz Programmable +/- 0.5 / 1 / 2 / 4 / 6 / 8 %
Input voltage range for main operations
323 - 437 (380 V) Adjustable, 340 - 460 (400 V), 357 - 477 (415 V) AdjustableV
Number of Power Cords
1
Other Input Voltages
380 V, 415 V
Input Power Factor at Full Load
0.99
Batteries & Runtime
Battery type
External battery system
Extendable Run Time
1
Efficiency
Communications & Management
Interface Port(s)
DB-9 RS-232, RJ-45 10/100 Base-T, RS-485, SYMWSUCBL
Control panel
Touch screen LCD user interface
Emergency Power Off (EPO)
Yes
Physical
Maximum Height
2032MM, 203.2CM
Maximum Width
2114MM, 211.4CM
Maximum Depth
1067MM, 106.7CM
Net Weight
2122.27KG
Shipping weight
2267.51KG
Shipping Height
2235MM, 223.5CM
Shipping Width
2489MM, 248.9CM
Shipping Depth
1280MM, 128.0CM
Color
Light grey
Environmental
Operating Temperature
0 - 40 °C
Operating Relative Humidity
0 - 95 %
Operating Elevation
0 - 1015.9meters
Storage Temperature
-50 - 40 °C
Storage Relative Humidity
0 - 95 %
Storage Elevation
0 - 15240meters
Audible noise at 1 meter from surface of unit
74.0dBA
Online thermal dissipation
42250.0BTU/hr
Protection Class
IP20, IP21 optional
Conformance
Approvals
CE, EN 50091-1, EN 50091-2, EN/IEC 62040-3, FCC part 15 class A, IEC 60950, ISO 14001, ISO 9001
Standard warranty
1 year repair or replace
Sustainable Offer Status
RoHS
Compliant