Sony Vaio N505 series (N505VX, N505VE, 505TR, 505TS, 505TX, 505F, 505FX, 505G, 505GX, C1XS) Notebook Battery

Sony Vaio N505 series (N505VX, N505VE, 505TR, 505TS, 505TX, 505F, 505FX, 505G, 505GX, C1XS) Notebook Battery Front Left
Sony Vaio N505 series (N505VX, N505VE, 505TR, 505TS, 505TX, 505F, 505FX, 505G, 505GX, C1XS) Notebook Battery Front Left
Sony Vaio N505 series (N505VX, N505VE, 505TR, 505TS, 505TX, 505F, 505FX, 505G, 505GX, C1XS) Notebook Battery Front Left
Sony Vaio N505 series (N505VX, N505VE, 505TR, 505TS, 505TX, 505F, 505FX, 505G, 505GX, C1XS) Notebook Battery Front Straight
Sony Vaio N505 series (N505VX, N505VE, 505TR, 505TS, 505TX, 505F, 505FX, 505G, 505GX, C1XS) Notebook Battery Front Left
Sony Vaio N505 series (N505VX, N505VE, 505TR, 505TS, 505TX, 505F, 505FX, 505G, 505GX, C1XS) Notebook Battery Front Straight
  • Portable computer batteries for the leading brands of notebook computers.

View Product Overview

LBCSY2 Features

Sony Vaio N505 series (N505VX, N505VE, 505TR, 505TS, 505TX, 505F, 505FX, 505G, 505GX, C1XS) Notebook Battery
Portable computer batteries for the leading brands of notebook computers.

Replacement Notebook Batteries Features & Benefits

Compatiblity

OEM Specifications
Meets or exceeds the OEM specifications.

Product Distribution

United Arab Emirates, Antigua & Barbuda, Anguilla, Albania, Armenia, Netherlands Antilles, Angola, Argentina, Austria, Azerbaijan, Bosnia & Herzegovina, Barbados, Belgium, Burkina Faso, Bulgaria, Bahrain, Burundi, Benin, Bermuda, Bolivia, Brazil, Bahamas, Botswana, Belarus, Belize, Canada, Congo - Kinshasa, Switzerland, Côte d’Ivoire, Chile, Cameroon, Colombia, Costa Rica, Cyprus, Czechia, Germany, Djibouti, Denmark, Dominica, Dominican Republic, Algeria, Ecuador, Estonia, Egypt, Eritrea, Spain, Ethiopia, Finland, France, Gabon, Grenada, Georgia, French Guiana, Ghana, Gambia, Guadeloupe, Greece, Guatemala, Guyana, Honduras, Croatia, Haiti, Hungary, Ireland, Israel, Iraq, Iceland, Italy, Jamaica, Jordan, Kenya, Cambodia, St. Kitts & Nevis, Kuwait, Cayman Islands, Kazakhstan, Lebanon, St. Lucia, Liberia, Lithuania, Luxembourg, Latvia, Morocco, Madagascar, Mali, Mongolia, Martinique, Mauritania, Malta, Mauritius, Malawi, Mexico, Mozambique, Namibia, Nigeria, Nicaragua, Netherlands, Norway, Oman, Panama, Peru, Pakistan, Poland, Puerto Rico, Portugal, Paraguay, Réunion, Romania, Rwanda, Saudi Arabia, Sweden, Slovenia, Slovakia, Sierra Leone, Senegal, Somalia, Suriname, El Salvador, Turks & Caicos Islands, Togo, Tajikistan, Turkmenistan, Turkey, Trinidad & Tobago, Tanzania, Ukraine, Uganda, United States, Uruguay, Uzbekistan, St. Vincent & Grenadines, Venezuela, U.S. Virgin Islands, Yemen, Mayotte, South Africa, Zambia, Zimbabwe

Technical Specifications

Input

Number of Power Cords
1

Physical

Maximum Height
216MM, 21.59CM
Maximum Width
140MM, 13.97CM
Maximum Depth
51MM, 5.08CM
Net Weight
0.68KG
Shipping weight
0.91KG
Shipping Height
229MM, 22.86CM
Shipping Width
152MM, 15.24CM
Shipping Depth
64MM, 6.35CM

Conformance

Approvals
CE
Standard warranty
1 year repair or replace

Options

Services