Sliding Shelf 100lbs/45.5kg Beige

Sliding Shelf 100lbs/45.5kg Beige Front Left
Sliding Shelf 100lbs/45.5kg Beige Front Left
Sliding Shelf 100lbs/45.5kg Beige Front Left
Sliding Shelf 100lbs/45.5kg Beige Front Left
Sliding Shelf 100lbs/45.5kg Beige Application
Sliding Shelf 100lbs/45.5kg Beige Front Left
Sliding Shelf 100lbs/45.5kg Beige Front Left
Sliding Shelf 100lbs/45.5kg Beige Application
  • Sliding shelf to enable the mounting of tower units, monitors, and other equipment into the rack environment.

  • Includes: Friction pads, Installation guide, Mounting hardware, User manual

View Product Overview

AR8123 Features

Key Features

Rack Height
1U
Sliding Shelf 100lbs/45.5kg Beige
Sliding shelf to enable the mounting of tower units, monitors, and other equipment into the rack environment.
Includes: Friction pads, Installation guide, Mounting hardware, User manual
  • Adjustable mounting depth
    Vertical mounting rails are adjustable for equipment with various mounting depths.
  • Occupies 1U of rack space
    Conserve valuable rack space in the data center.
  • Ventilated
    Perforated front and rear doors provide ample ventilation for rack-mount equipment.

Product Distribution

United Arab Emirates, Afghanistan, Antigua & Barbuda, Anguilla, Albania, Armenia, Netherlands Antilles, Angola, Argentina, Austria, Australia, Azerbaijan, Bosnia & Herzegovina, Barbados, Belgium, Burkina Faso, Bulgaria, Bahrain, Burundi, Benin, Bermuda, Bolivia, Brazil, Bahamas, Botswana, Belarus, Belize, Canada, Congo - Kinshasa, Switzerland, Côte d’Ivoire, Chile, Cameroon, China, Colombia, Costa Rica, Cyprus, Czechia, Germany, Djibouti, Denmark, Dominica, Dominican Republic, Algeria, Ecuador, Estonia, Egypt, Eritrea, Spain, Ethiopia, Finland, Fiji, France, Gabon, United Kingdom, Grenada, Georgia, French Guiana, Ghana, Gambia, Guadeloupe, Greece, Guatemala, Guyana, Hong Kong SAR China, Honduras, Croatia, Haiti, Hungary, Indonesia, Ireland, Israel, India, Iraq, Iceland, Italy, Jamaica, Jordan, Kenya, Cambodia, St. Kitts & Nevis, South Korea, Kuwait, Cayman Islands, Kazakhstan, Lebanon, St. Lucia, Liberia, Lithuania, Luxembourg, Latvia, Morocco, Madagascar, Mali, Myanmar (Burma), Mongolia, Martinique, Mauritania, Malta, Mauritius, Malawi, Mexico, Malaysia, Mozambique, Namibia, Nigeria, Nicaragua, Netherlands, Norway, New Zealand, Oman, Panama, Peru, Philippines, Pakistan, Poland, Puerto Rico, Portugal, Paraguay, Réunion, Romania, Rwanda, Saudi Arabia, Sweden, Singapore, Slovenia, Slovakia, Sierra Leone, Senegal, Somalia, Suriname, El Salvador, Turks & Caicos Islands, Togo, Thailand, Tajikistan, Turkmenistan, Turkey, Trinidad & Tobago, Taiwan, Tanzania, Ukraine, Uganda, United States, Uruguay, Uzbekistan, St. Vincent & Grenadines, Venezuela, U.S. Virgin Islands, Vietnam, Yemen, Mayotte, South Africa, Zambia, Zimbabwe

Technical Specifications

Input

Number of Power Cords
1

Physical

Maximum Width
445MM, 44.46CM
Maximum Depth
721MM, 72.14CM
Net Weight
13.18KG
Shipping weight
17.7KG
Shipping Height
813MM, 81.28CM
Shipping Width
838MM, 83.82CM
Shipping Depth
89MM, 8.9CM
Color
Beige
Maximum Mounting Depth
1016.0MM, 101.6CM
Minimum Mounting Depth
711.0MM, 71.12CM
Weight Capacity (static load)
45.4KG

Conformance

Approvals
EIA-310D
Standard warranty
2 years repair or replace

Options

Services