SYMMETRA PX STATIC SWITCH MODULE, 400V
-
High-performance, right-sized, modular, scalable 10-500 kW 3-phase UPS for any size data center or facility
SYSW40KH Features
SYMMETRA PX STATIC SWITCH MODULE, 400V
High-performance, right-sized, modular, scalable 10-500 kW 3-phase UPS for any size data center or facility
Symmetra PX 20kW Scalable to 100kW, 208V with Startup Features & Benefits
Sustainability
EU CoC for UPS
Ensures that UPSs sold in the EU are highly efficient
Total cost of Ownership
Generator compatible
Ensures clean, uninterrupted power to protected equipment when generator power is used.
Fully-rated power kVA equals kW
Reduces cost by eliminating the need for an oversized UPS for Power Factor Corrected (PFC) loads.
Input power factor correction
Minimizes installation costs by enabling the use of smaller generators and cabling.
5x8 Start-up service included
Required for full coverage of factory warranty
Availability
Network manageable
Most models provide remote power management options of the UPS over the network. Many do not have NMC embedded.
Modular design
Provides scalability, N+1 redundancy, fast serviceability, and reduced maintenance requirements via self-diagnosing, swappable, and field-replaceable modules.
Configurable for N+1 internal redundancy
Provides high availability through redundancy by allowing configuration with one more Power Module than is necessary to support the connected load.
Battery modules connected in parallel
Delivers higher availability through redundant batteries.
Automatic internal bypass
Supplies utility power to the connected loads in the event of a UPS power overload or fault.
User-replaceable power modules
Enables simple upgrades and replacements of the Power Modules.
User-replaceable batteries
Increases availability by allowing a trained user to perform upgrades and replacements of the batteries reducing Mean Time to Repair (MTTR)
Swappable power modules
Allows quick addition of power capacity or replacement of existing power modules. Installed modules are automatically recognized by the system.
Redundant Intelligence Modules
Provides higher availability to the UPS connected loads by giving redundant communication paths to critical UPS functions.
Power Modules connected in parallel
Enhances availability by allowing immediate, seamless recovery from isolated module failures.
Manageability
LED status indicators
Quickly understand unit and power status with visual indicators.
Integrates with StruxureWare Data Center Expert
An IT-ready, scalable access monitoring system that collects, organizes, and distributes critical alerts, surveillance video and key information, providing a unified view of complex physical infrastructure environments from anywhere on the network
Audible alarms
Provides notification of changing utility power and UPS power conditions
Agility
Scalable power capacity
Reduces UPS over-sizing costs today by allowing quick power upgrades, within the same footprint, later.
Programmable frequency
Ensures compatibility with different input frequencies.
Intelligent Card Slot
Customize UPS capabilities with management cards.
Product Distribution
Albania, Belgium, Chile, Colombia, Serbia and Montenegro, Cyprus, Czechia, Germany, Denmark, Estonia, United Kingdom, Hong Kong SAR China, Iceland, Italy, South Korea, Cayman Islands, Lithuania, Luxembourg, Latvia, Morocco, Malta, Netherlands, Norway, Slovenia, Turkey
Input
Number of Power Cords
1
Physical
Maximum Height
203MM, 20.32CM
Maximum Width
508MM, 50.8CM
Maximum Depth
711MM, 71.12CM
Net Weight
23.0KG
Shipping weight
25.5KG
Shipping Height
305MM, 30.48CM
Shipping Width
864MM, 86.36CM
Shipping Depth
610MM, 60.96CM
Environmental
Operating Temperature
0 - 40 °C
Operating Relative Humidity
0 - 95 %
Operating Elevation
0 - 1015.9meters
Storage Temperature
0 - 40 °C
Storage Relative Humidity
0 - 95 %
Storage Elevation
0 - 1015.9meters
Conformance
Approvals
cUL listed, UL listed
Standard warranty
1 year repair or replace