SNMP OPC Gateway UL

SNMP OPC Gateway UL Front Left
SNMP OPC Gateway UL Front Left
SNMP OPC Gateway UL Front Left
SNMP OPC Gateway UL Front Left
  • Manage an unlimited number of SNMP-enabled APC UPSs with an existing SCADA or Building Management System. The software utilizes an OPC 2.0 Data Access Server which ...

View Product Overview

AP9452U Features

SNMP OPC Gateway UL
Manage an unlimited number of SNMP-enabled APC UPSs with an existing SCADA or Building Management System. The software utilizes an OPC 2.0 Data Access Server which can interface with any OPC client software.
  • Auto-discovery
    Speed deployment by specifying remote network segments or an IP address range to discover APC devices.
  • Event logging
    The UPS stores the last 250 alarms and events in the time stamped event log for easy diagnosis of power events or UPS faults.
  • SNMP management
    Monitor and manage a device using industry standard protocol.

Data Center Expert Features & Benefits

Protection

Remote monitoring support
Web-based service that serves as a second set of eyes into the health of a company's physical infrastructure. Experienced professionals work non-stop to provide 24-hour monitoring and to help diagnose problems before they become critical.
Customizable user access
Define user access and viewing capabilities to individual groups. Control access to devices by administrator-defined user accounts. Additional user access can be managed by using the built-in LDAP and Active Directory Support.
Encrypted communications
128 Bit, SSL encrypted communications between client and server, as well as encrypted user IDs and passwords stored on the server to help protect your resources

Manageability

Real-Time Monitoring
Immediate visibility to your entire physical infrastructure through centralized, real-time device monitoring and notification enabling quick assessment of events as they occur.
Unified console
Customizable Windows and Linux client application enables instant access to StruxureWare Data Center Expert application from anywhere on the network.
Multi-vendor device support
Extensive multi-vendor support for monitoring networked SNMP devices. Enable visibility of existing SNMP devices through threshold alert notifications, data trending and reporting.
NMS Integration
Integrate SNMP traps into an Enterprise Management System, allowing users to view alerts generated by devices managed by StruxureWare Data Center Expert.
Alarm filters
Customize the user interface to display devices in critical, warning or normal device statuses.
Centralized management
Simplify data center infrastructure management by using a centralized repository accessible from anywhere on the network through a powerful and easy-to-use console application.
Fault notification
Real-time event notification minimizes response times to critical physical infrastructure situations. Enables IT Administrators to reduce mean time to repair, improve efficiency, and maximize uptime.
Free text search
Quickly locate devices and alerts through the free search field.

Adaptability

Add-on modbus TCP output module
Integrates data and select events from devices managed by StruxureWare Data Center Expert into an existing Building Management Systems through ethernet transmission.
Surveillance add-on application
Enhance visibility of your critical assets with physical threat management to monitor and record all activity in secured areas. A centralized repository allows the user to review, search and tag surveillance events for future needs.
Web services API
Provides the ability to integrate StruxureWare Data Center Expert data and events into existing IT applications and tools capable of making web services calls.
Extendable architecture
Available node and application license keys extend the capabilities of the platform allowing it to grow to meet changing business needs.
Integrates with StruxureWare Management applications
Achieve integrated energy efficiency, predictive planning and real-time data center operations through the add-on StruxureWare Data Center Operation applications.

Availability

Centralized Alert Repository
Access historical alerts from several appliances through one central database. Sort alerts by type, date, appliance, and/or device group.
Graphical trending analysis
Access current and historic data for any device or group of devices. Plot and graph multiple data points in a logical correlation to visualize potential hazardous trends.
Reporting
Downloadable reports for ease of data collection, distribution and analysis.
Integrated data storage
StruxureWare Data Center Expert ships with internal storage for data and video collection. Additional storage can easily be made available using the built-in Network Attached Storage server support for long-term storage and archiving.
Localized user interface
Provides a localized user interface including alerts and alert descriptions in 10 local languages

Agility

Auto-discovery
Reduces the time needed to install and deploy physical infrastructure devices by automatically detecting manageable devices on your network.
Mass firmware update
Decrease set-up time and complexity of managed devices by simultaneously upgrading firmware for multiple APC devices.
Custom mapping
Custom backgrounds, unique user-assignable icons, and drag-and-drop device placement make it easy to identify problem devices at a glance, minimizing downtime, errors, and cost.
Private networking
Reduce IP addresses needed on the public network to manage devices, by placing them on an isolated secure network.
Mass Configuration
Provides a comprehensive mass configuration capability, allowing users to create, save, and push configurations or specific device settings to similar APC devices with a Network Management Card.

Product Distribution

United Arab Emirates, Afghanistan, Antigua & Barbuda, Anguilla, Albania, Armenia, Netherlands Antilles, Angola, Austria, Australia, Azerbaijan, Bosnia & Herzegovina, Barbados, Burkina Faso, Bulgaria, Bahrain, Burundi, Benin, Bermuda, Bolivia, Brazil, Bahamas, Botswana, Belarus, Belize, Canada, Congo - Kinshasa, Switzerland, Côte d’Ivoire, Chile, Cameroon, China, Colombia, Costa Rica, Cyprus, Czechia, Germany, Djibouti, Denmark, Dominica, Dominican Republic, Algeria, Ecuador, Estonia, Egypt, Eritrea, Spain, Ethiopia, Finland, Fiji, France, Gabon, Grenada, Georgia, French Guiana, Ghana, Gambia, Guadeloupe, Greece, Guatemala, Guyana, Hong Kong SAR China, Honduras, Croatia, Haiti, Hungary, Indonesia, Ireland, Israel, India, Iraq, Iceland, Italy, Jamaica, Jordan, Kenya, Cambodia, St. Kitts & Nevis, South Korea, Kuwait, Cayman Islands, Kazakhstan, Lebanon, St. Lucia, Liberia, Lithuania, Luxembourg, Latvia, Morocco, Madagascar, Mali, Myanmar (Burma), Mongolia, Martinique, Mauritania, Malta, Mauritius, Malawi, Mexico, Malaysia, Mozambique, Namibia, Nigeria, Nicaragua, Netherlands, Norway, New Zealand, Oman, Panama, Peru, Philippines, Pakistan, Poland, Puerto Rico, Portugal, Paraguay, Réunion, Romania, Rwanda, Saudi Arabia, Sweden, Singapore, Slovenia, Slovakia, Sierra Leone, Senegal, Somalia, Suriname, El Salvador, Turks & Caicos Islands, Togo, Thailand, Tajikistan, Turkmenistan, Tunisia, Turkey, Trinidad & Tobago, Taiwan, Tanzania, Ukraine, Uganda, United States, Uruguay, Uzbekistan, St. Vincent & Grenadines, Venezuela, U.S. Virgin Islands, Vietnam, Yemen, Mayotte, South Africa, Zambia, Zimbabwe

Technical Specifications

Physical

Maximum Height
254MM, 25.4CM
Maximum Width
203MM, 20.3CM
Maximum Depth
32MM, 3.2CM
Net Weight
2.27KG
Shipping weight
2.27KG
Shipping Height
254MM, 25.4CM
Shipping Width
203MM, 20.32CM
Shipping Depth
32MM, 3.18CM

Options

Services