Remote Monitoring for 3-phase Symmetra and Silcon UPS Systems
-
A 7x24 monitoring service that acts as a primary or secondary support function. Trained technicians will monitor the health status of the physical infrastructure ...
-
Includes: 1 year contract
WMT-SL Features
Remote Monitoring for 3-phase Symmetra and Silcon UPS Systems
A 7x24 monitoring service that acts as a primary or secondary support function. Trained technicians will monitor the health status of the physical infrastructure to help diagnose, notify and resol....
Includes: 1 year contract
Remote Monitoring Services Features & Benefits
Agility
Multi-device support
Manage an extensive range of APC devices including: single-phase and three-phase UPSs, power distribution units, cooling and environmental devices as well as other InfraStruXure® Manager Appliances.
Trending analysis
Enables the customer to easily view changes in their physical infrastructure, thereby optimizing availability within the datacenter. Includes graphical and data export functionality, and shows the corresponding relationship of related data points.
Availability
24x7 expert monitoring
Device experts provide 24-hour monitoring of the physical infrastructure, alleviating the strain on internal support resources.
Alarm notification
Customers are notified in real-time via phone or e-mail as critical events occur, allowing them to reduce mean time to recovery, improve efficiency and maximize uptime.
Convenience
Proactive service response
Physical infrastructure threats can be anticipated, identified and resolved quickly and accurately.
Web portal
Offers a central repository of system information with a dashboard view of system status.
Product Distribution
Belgium, Switzerland, Czechia, Germany, Denmark, Spain, France, Hungary, Ireland, Italy, Luxembourg, Netherlands, Poland, Portugal, Sweden, Slovakia, South Africa