Remote Monitoring Unit for High-Density Cooling Enclosure

Remote Monitoring Unit for High-Density Cooling Enclosure Front Left
Remote Monitoring Unit for High-Density Cooling Enclosure Front Left
Remote Monitoring Unit for High-Density Cooling Enclosure Front Left
Remote Monitoring Unit for High-Density Cooling Enclosure Front Left
Remote Monitoring Unit for High-Density Cooling Enclosure Front Straight
Remote Monitoring Unit for High-Density Cooling Enclosure Back
Remote Monitoring Unit for High-Density Cooling Enclosure Back
Remote Monitoring Unit for High-Density Cooling Enclosure Miscellaneous
Remote Monitoring Unit for High-Density Cooling Enclosure Front Left
Remote Monitoring Unit for High-Density Cooling Enclosure Front Left
Remote Monitoring Unit for High-Density Cooling Enclosure Front Straight
Remote Monitoring Unit for High-Density Cooling Enclosure Back
Remote Monitoring Unit for High-Density Cooling Enclosure Back
Remote Monitoring Unit for High-Density Cooling Enclosure Miscellaneous
  • Network appliance enabling monitoring of environmental conditions.

  • Includes: CD with software, Humidity sensor, Installation guide, Rack mounting brackets, Temperature sensor, User manual

View Product Overview

AP9319X446 Features

Key Features

Rack Height
1U
Remote Monitoring Unit for High-Density Cooling Enclosure
Network appliance enabling monitoring of environmental conditions.
Includes: CD with software, Humidity sensor, Installation guide, Rack mounting brackets, Temperature sensor, User manual
  • Browser Accessible
    View the user interface with a browser. Provides quick access from anywhere on a secure network.
  • Data logging
    Identify problematic trends before they escalate or export the data log for analysis.
  • Enterprise management system compatible
    Make device information available to your preferred enterprise management system by forwarding SNMP traps (events) across SNMPv1 and SNMPv3 using the PowerNet MIB
  • Event logging
    The UPS stores the last 250 alarms and events in the time stamped event log for easy diagnosis of power events or UPS faults.
  • Fault notification
    Be notified of problems to ensure crucial situations are dealt with in a timely manner.
  • Flash upgradeable firmware
    Install maintenance releases of firmware remotely using FTP.
  • Humidity monitoring
    Changes in humidity are reported via the user interface or e-mail.
  • Rack mountable
    Includes horizontal, vertical and toolless-mount capabilities.
  • Read-only Access
    Share access without risking unauthorized configuration changes.
  • Telnet management
    Full-featured UPS management via a Telnet Console.
  • Temperature monitoring
    Changes in temperature are reported via the user interface or e-mail.

Environmental Monitoring Unit Features & Benefits

Manageability

Integrates with StruxureWare Data Center Expert
An IT-ready, scalable access monitoring system that collects, organizes, and distributes critical alerts, surveillance video and key information, providing a unified view of complex physical infrastructure environments from anywhere on the network
IP-enabled
Access and manage via a Web browser, Telnet session, SSH, or SNMP.

Marketing features

Enterprise management system compatible
Make device information available to your preferred enterprise management system by forwarding SNMP traps (events) across SNMPv1 and SNMPv3 using the PowerNet MIB
Browser Accessible
View the user interface with a browser. Provides quick access from anywhere on a secure network.

Protection

Password security
User-selectable password with strong password rules and reset password mechanism.
Radius support
Use an existing radius server to securely authenticate, authorize, and account for your APC device.

Agility

Mass Configuration
Provides a comprehensive mass configuration capability, allowing users to create, save, and push configurations or specific device settings to similar APC devices with a Network Management Card.
Unique identifiers
Customize each sensor with a differentiating name and location.
Customizable input contacts
Monitor conditions from external devices.
Customizable output relays
Control output from external devices via output relay(s).
Expandable
Connect up to 196 sensors with Expansion Modules via the A-Link communications port.
Low profile sensors
Small sensors allow for placement flexibility.

Availability

Humidity monitoring
Changes in humidity are reported via the user interface or e-mail.
Reboot equipment remotely
Saves dispatching technicians to remote locations.
Event logging
Pinpoint the timing and sequence of events leading up to an incident with the event log.
Remote device management
Remote monitoring of critical conditions for maximum protection against environmental and physical threats.
Fault notification
Real-time event notification minimizes response times to critical physical infrastructure situations. Enables IT Administrators to reduce mean time to repair, improve efficiency, and maximize uptime.
Temperature monitoring
Changes in temperature are reported via the user interface or e-mail.

Product Distribution

United Arab Emirates, Albania, Armenia, Angola, Austria, Azerbaijan, Bosnia & Herzegovina, Belgium, Burkina Faso, Bulgaria, Bahrain, Burundi, Benin, Botswana, Belarus, Canada, Congo - Kinshasa, Switzerland, Côte d’Ivoire, Cameroon, Cyprus, Czechia, Germany, Djibouti, Denmark, Algeria, Estonia, Egypt, Eritrea, Spain, Ethiopia, Finland, France, Gabon, United Kingdom, Georgia, French Guiana, Ghana, Gambia, Guadeloupe, Greece, Croatia, Hungary, Ireland, Israel, Iraq, Iceland, Italy, Jordan, Kenya, Cambodia, Kuwait, Kazakhstan, Lebanon, Liberia, Lithuania, Luxembourg, Latvia, Morocco, Madagascar, Mali, Mongolia, Martinique, Mauritania, Malta, Mauritius, Malawi, Mozambique, Namibia, Nigeria, Netherlands, Norway, Oman, Pakistan, Poland, Portugal, Réunion, Romania, Rwanda, Saudi Arabia, Sweden, Slovenia, Slovakia, Sierra Leone, Senegal, Somalia, Suriname, Togo, Tajikistan, Turkmenistan, Tanzania, Ukraine, Uganda, United States, Uzbekistan, Yemen, Mayotte, South Africa, Zambia, Zimbabwe

Technical Specifications

Input

Number of Power Cords
1
Input Power
10 Watts

Physical

Maximum Height
45MM, 4.46CM
Maximum Width
201MM, 20.08CM
Maximum Depth
119MM, 11.94CM
Net Weight
1.66KG
Shipping weight
2.04KG
Shipping Height
70MM, 7.0CM
Shipping Width
464MM, 46.36CM
Shipping Depth
229MM, 22.86CM
Color
Black

Environmental

Operating Temperature
0 - 45 °C
Operating Relative Humidity
0 - 95 %
Operating Elevation
0 - 3048meters
Storage Temperature
-15 - 65 °C
Storage Relative Humidity
0 - 95 %
Storage Elevation
0 - 15240meters

Conformance

Approvals
AS/NZS 3548 (C-Tick) class A, EN 55022 class A, EN 55024, FCC part 15 class A, ICES-003, VCCI
Standard warranty
2 years repair or replace

Options

Services