Refresh-UPS Easy UPS 3S 10kVA 400V 3:1 UPS 10 Min, Start-Up 5x8, Net Card, and 2 Yrs Services
![No product image](http://www.apc.com/resource/images/salestools/500/Default/58FB0C36DAB50BDB80257E5400332FFE_SVAI_9XBKHM_dft_h_500x500.jpg)
![No product image](http://www.apc.com/resource/images/salestools/500/Default/58FB0C36DAB50BDB80257E5400332FFE_SVAI_9XBKHM_dft_h_500x500.jpg)
-
Replace your aging UPS with the latest and technologically advanced model available by Schneider Electric
WE3SUPS10K3IB1RFU Features
Refresh-UPS Easy UPS 3S 10kVA 400V 3:1 UPS 10 Min, Start-Up 5x8, Net Card, and 2 Yrs Services
Replace your aging UPS with the latest and technologically advanced model available by Schneider Electric
-
24-hour monitoring
Experienced remote monitoring professionals work non-stop to provide 24-hour monitoring of the company's physical infrastructure. As a second set of eyes, they help to diagnose problems before they become critical.
-
Annual site visit
Annual Site visit helps assure your system will perform to the manufacturer specifications. Available on 3 phase and cooling products.
-
Free firmware upgrades
Part of maintaining your system is ensuring the unit is operating with the most recent firmware version. Firmware upgrades are provided at no extra charge. All Preventive Maintenance contracts include free firmware upgrades.
-
Labor and travel expenses included
Travel and labor expenses are included in most service contracts. Please see the statement of work for the service specifics.
-
Parts included or available at a discount
Replacements parts & components are included or available at a discount. Please see the statement of work for service specifics.
-
Secured monitoring
Monitoring is achieved via firewall-friendly, outgoing communications. Access to the customer network is not required.
-
Service Summary Report
Provides a detailed report of work performed including recommendations for service to ensure optimal performance
-
Technical support
Our experienced technical support engineers are available to answer your questions, giving you peace of mind knowing the help you need is there when you need it.
Refresh UPS Features & Benefits
Convenience
Reduce Maintenance
Reduced maintenance and service costs, and higher efficiencies over equipment lifetime.
Product Distribution
United Arab Emirates, Albania, Armenia, Angola, Austria, Azerbaijan, Bosnia & Herzegovina, Belgium, Burkina Faso, Bulgaria, Bahrain, Burundi, Benin, Botswana, Belarus, Congo - Kinshasa, Switzerland, Côte d’Ivoire, Cameroon, Cyprus, Czechia, Germany, Djibouti, Denmark, Algeria, Estonia, Egypt, Eritrea, Spain, Ethiopia, Finland, Gabon, Georgia, French Guiana, Ghana, Gambia, Guadeloupe, Greece, Croatia, Hungary, Ireland, Israel, Iraq, Iceland, Italy, Jordan, Kenya, Kuwait, Kazakhstan, Lebanon, Liberia, Lithuania, Luxembourg, Latvia, Morocco, Madagascar, North Macedonia, Mali, Mongolia, Martinique, Mauritania, Malta, Mauritius, Malawi, Mozambique, Namibia, Nigeria, Netherlands, Norway, Oman, Pakistan, Portugal, Qatar, Réunion, Romania, Rwanda, Saudi Arabia, Sweden, Slovenia, Slovakia, Sierra Leone, Senegal, Somalia, Suriname, Turks & Caicos Islands, Togo, Tajikistan, Turkmenistan, Tunisia, Turkey, Tanzania, Ukraine, Uganda, Uzbekistan, Yemen, Mayotte, South Africa, Zambia, Zimbabwe