Rack PDU, Basic, 1U, 16A, 208&230V, (12)C13
-
Reliable rack power distribution
-
Includes: Rack mounting brackets, User manual
Recommended replacement:
APC NetShelter Basic Rack PDU, 1U, 1PH, 3.7kW 230V 16A or 3.3kW 208V 16A, x12 C13 outlets, C20 cord,
AP9565
AP9553 Features
Key Features
Rack Height
1U
Output Connections
(12)
IEC 60320 C13
(12)
IEC 320 C13
Nominal Output Voltage
120V, 208V, 230V
Nominal Input Voltage
120V, 208V, 230V
Input Connections
IEC 60320 C20
Cord Length
2.5meters
Rack PDU, Basic, 1U, 16A, 208&230V, (12)C13
Reliable rack power distribution
Includes: Rack mounting brackets, User manual
-
Low Cost Power Distribution
Provides a number of outlets to bring power to rack equipment at an affordable price.
NetShelter Basic Rack PDUs Features & Benefits
Agility
Wide range of input and output connections
Product family includes a variety of input and output connections to distribute 120V, 208V, or 230V power to multiple outlets. Having a variety of inputs and outputs allow users to adapt to varying power requirements. APC offers units that bring up to 17.3kW using a single branch whip.
Single input power source
Supply power from one branch whip to multiple pieces of equipment, conveniently powering rack-mount equipment. Saves time and money during installation by using one branch whip and standard connections.
Rack-Mountable
Includes horizontal, vertical, and toolless-mount varieties. Puts power where it is needed most - in the racks near the equipment.
Total cost of Ownership
Low Cost Power Distribution
Provides a number of outlets to bring power to rack equipment at an affordable price.
Product Distribution
United Arab Emirates, Afghanistan, Antigua & Barbuda, Anguilla, Albania, Armenia, Netherlands Antilles, Angola, Austria, Australia, Azerbaijan, Bosnia & Herzegovina, Barbados, Belgium, Burkina Faso, Bulgaria, Bahrain, Burundi, Benin, Bermuda, Bolivia, Brazil, Bahamas, Botswana, Belarus, Belize, Canada, Congo - Kinshasa, Switzerland, Côte d’Ivoire, Chile, Cameroon, China, Colombia, Costa Rica, Cyprus, Czechia, Germany, Djibouti, Denmark, Dominica, Dominican Republic, Algeria, Ecuador, Estonia, Egypt, Eritrea, Spain, Ethiopia, Finland, Fiji, France, Gabon, Grenada, Georgia, French Guiana, Ghana, Gambia, Guadeloupe, Greece, Guatemala, Guyana, Hong Kong SAR China, Honduras, Croatia, Haiti, Hungary, Indonesia, Ireland, Israel, India, Iraq, Iceland, Jamaica, Jordan, Kenya, Cambodia, St. Kitts & Nevis, South Korea, Kuwait, Cayman Islands, Kazakhstan, Lebanon, St. Lucia, Liberia, Lithuania, Luxembourg, Latvia, Morocco, Madagascar, Mali, Myanmar (Burma), Mongolia, Martinique, Mauritania, Malta, Mauritius, Malawi, Mexico, Malaysia, Mozambique, Namibia, Nigeria, Nicaragua, Netherlands, Norway, New Zealand, Oman, Panama, Peru, Philippines, Pakistan, Poland, Puerto Rico, Portugal, Paraguay, Réunion, Romania, Rwanda, Saudi Arabia, Sweden, Singapore, Slovenia, Slovakia, Sierra Leone, Senegal, Somalia, Suriname, El Salvador, Turks & Caicos Islands, Togo, Thailand, Tajikistan, Turkmenistan, Turkey, Trinidad & Tobago, Taiwan, Tanzania, Ukraine, Uganda, United States, Uruguay, Uzbekistan, St. Vincent & Grenadines, Venezuela, U.S. Virgin Islands, Vietnam, Yemen, Mayotte, South Africa, Zambia, Zimbabwe
Output
Always on Outlets
12
Overload Protection
Yes
Maximum Total Current Draw
16
Input
Input frequency
50/60 Hz
Acceptable Input Voltage
90 - 253VAC
Number of Power Cords
1
Load Capacity
3680VA
Maximum Input Current
16A
Maximum Line Current
16A
Physical
Maximum Height
44MM, 4.4CM
Maximum Width
432MM, 43.2CM
Maximum Depth
102MM, 10.2CM
Net Weight
1.36KG
Shipping weight
2.45KG
Shipping Height
70MM, 7.0CM
Shipping Width
483MM, 48.3CM
Shipping Depth
343MM, 34.3CM
Color
Black
Environmental
Operating Temperature
0 - 45 °C
Operating Relative Humidity
0 - 95 %
Operating Elevation
0 - 3048meters
Storage Temperature
-25 - 65 °C
Storage Relative Humidity
0 - 95 %
Storage Elevation
0 - 15240meters
Conformance
Approvals
CE, CSA, cUL listed, GOST, Queensland Australia, UL 60950, UL listed, VDE, Victoria
Standard warranty
2 years repair or replace