Rack PDU, Basic, 1U, 14.4kW, (13) C13 Outlets
![No product image](http://www.apc.com/resource/images/salestools/500/Default/58FB0C36DAB50BDB80257E5400332FFE_SVAI_9XBKHM_dft_h_500x500.jpg)
![No product image](http://www.apc.com/resource/images/salestools/500/Default/58FB0C36DAB50BDB80257E5400332FFE_SVAI_9XBKHM_dft_h_500x500.jpg)
AP7516X900 Features
Key Features
Rack Height
1U
Output Connections
(13)
IEC 60320 C13
Nominal Output Voltage
200V, 208V
Nominal Input Voltage
208V 3PH
Input Connections
CS8365
Cord Length
1.5meters
Rack PDU, Basic, 1U, 14.4kW, (13) C13 Outlets
Reliable rack power distribution
NetShelter Basic Rack PDUs Features & Benefits
Agility
Single input power source
Supply power from one branch whip to multiple pieces of equipment, conveniently powering rack-mount equipment. Saves time and money during installation by using one branch whip and standard connections.
Rack-Mountable
Includes horizontal, vertical, and toolless-mount varieties. Puts power where it is needed most - in the racks near the equipment.
Wide range of input and output connections
Product family includes a variety of input and output connections to distribute 120V, 208V, or 230V power to multiple outlets. Having a variety of inputs and outputs allow users to adapt to varying power requirements. APC offers units that bring up to 17.3kW using a single branch whip.
Total cost of Ownership
Low Cost Power Distribution
Provides a number of outlets to bring power to rack equipment at an affordable price.
Product Distribution
United Arab Emirates, Afghanistan, Antigua & Barbuda, Anguilla, Albania, Armenia, Netherlands Antilles, Angola, Argentina, Australia, Azerbaijan, Bosnia & Herzegovina, Barbados, Burkina Faso, Bahrain, Burundi, Benin, Bermuda, Bolivia, Brazil, Bahamas, Botswana, Belarus, Belize, Canada, Congo - Kinshasa, Côte d’Ivoire, Chile, Cameroon, Colombia, Costa Rica, Cyprus, Djibouti, Denmark, Dominica, Dominican Republic, Algeria, Ecuador, Estonia, Egypt, Eritrea, Ethiopia, Fiji, France, Gabon, Grenada, Georgia, French Guiana, Ghana, Gambia, Guadeloupe, Guatemala, Guyana, Hong Kong SAR China, Honduras, Haiti, Indonesia, India, Iraq, Iceland, Italy, Jamaica, Jordan, Kenya, Cambodia, St. Kitts & Nevis, South Korea, Kuwait, Cayman Islands, Lebanon, St. Lucia, Liberia, Luxembourg, Latvia, Morocco, Madagascar, Mali, Myanmar (Burma), Mongolia, Martinique, Mauritania, Malta, Mauritius, Malawi, Mexico, Malaysia, Mozambique, Namibia, Nigeria, Nicaragua, New Zealand, Oman, Panama, Peru, Philippines, Pakistan, Puerto Rico, Paraguay, Qatar, Réunion, Rwanda, Saudi Arabia, Singapore, Sierra Leone, Senegal, Somalia, Suriname, El Salvador, Turks & Caicos Islands, Togo, Thailand, Tajikistan, Turkmenistan, Tunisia, Turkey, Trinidad & Tobago, Taiwan, Tanzania, Uganda, United States, Uruguay, Uzbekistan, St. Vincent & Grenadines, Venezuela, U.S. Virgin Islands, Vietnam, Yemen, Mayotte, South Africa, Zambia, Zimbabwe
Output
Overload Protection
Yes
Maximum Total Current Draw
40
Input
Input frequency
50/60 Hz
Maximum Input Current
50A
Regulatory Derated Input Current (North America)
40A
Physical
Maximum Height
44MM, 4.37CM
Maximum Width
444MM, 44.38CM
Maximum Depth
255MM, 25.5CM
Net Weight
7.96KG
Shipping weight
10.07KG
Shipping Height
190MM, 19.0CM
Shipping Width
600MM, 60.0CM
Shipping Depth
600MM, 60.0CM
Color
Black
Environmental
Operating Temperature
-5 - 45 °C
Operating Relative Humidity
10 - 90 %
Operating Elevation
0 - 3048meters
Storage Temperature
-25 - 65 °C
Storage Relative Humidity
5 - 95 %
Storage Elevation
0 - 15240meters
Conformance
Approvals
CE, NEBS, UL listed
Sustainable Offer Status
Other Environmental Compliance
China RoHS