PowerChute plus v4.5 for SCO OpenServer 5 and UnixWare 7
![No product image](http://www.apc.com/resource/images/salestools/500/Default/58FB0C36DAB50BDB80257E5400332FFE_SVAI_9XBKHM_dft_h_500x500.jpg)
![No product image](http://www.apc.com/resource/images/salestools/500/Default/58FB0C36DAB50BDB80257E5400332FFE_SVAI_9XBKHM_dft_h_500x500.jpg)
-
APC highly recommends that all customers upgrade to PowerChute Business Edition in operating systems that are currently available.
SDW25 Features
PowerChute plus v4.5 for SCO OpenServer 5 and UnixWare 7
APC highly recommends that all customers upgrade to PowerChute Business Edition in operating systems that are currently available.
-
Multiple System Shutdown
APC provides a reliable, centralized power protection solution that is easy to install and manage. When an APC UPS is protecting multiple computer systems, Multiple System Shutdown enables the UPS to communicate reliably with all servers connected and provides gentle, unattended shutdown during an extended power outage.
PowerChute plus Features & Benefits
Compatiblity
Compatible with Smart-UPS and Matrix models
Compatible with APC Smart-UPSs, Matrix-UPSs.
Current Version
PowerChute plus for Windows NT/2000 v5.2.3 br / PowerChute plus for Windows 98/Me v4.2.4 br / PowerChute plus for Linux v4.5.3 br / PowerChute plus for Novell Netware v4.3.3 br / PowerChute plus for Sun Solaris v4.5 br / PowerChute plus for IBM AIX v4.3.3 br / PowerChute plus for HP-UX v4.2.3 br / PowerChute plus for SCO Unixware and OpenServer v4.5 br / br / The following versions of PowerChute plus are no longer being updated. If you are currently using one of the versions of PowerChute plus listed below, you will continue to receive technical support from APC. br / br / PowerChute plus for OS/2 v4.2.3 br / PowerChute plus for OS/2 Warp v4.2.3 br / PowerChute plus for Tru64 Unix v4.2.2.1 br / PowerChute plus for Sun OS v4.2.2 br / PowerChute plus for SGI Irix v4.2.3 br / PowerChute plus for NCR Unix v4.2.2 br / PowerChute plus for Olivetti Unix v4.2.2 br / PowerChute plus for SINIX/RM v4.2.2 br / PowerChute plus for Unisys Unix v 4.2.2 br / PowerChute plus for Windows NT 3.51/3.51J v 5.1.1 br / PowerChute plus for Windows NT on MIPS v5.1.1 br / PowerChute plus for Windows NT 3.51/3.51J on Alpha v5.1.1 br / PowerChute plus for Netware v3.10 - 4.11 v4.2.4 br / PowerChute plus for VMS on VAX v1.0 br / PowerChute plus for OpenVMS on AXP v1.2
Protection
Operating System Shutdown
Prevents possible data corruption by performing graceful, unattended operating system shutdown in the event of an extended power outage or computer power problem.
Manageability
Event logging
Centralized event handling enables root cause diagnosis and quick resolution of problems as they arise.
Email/Pager Notification
Receive timely notification via an email or pager gateway of critical power and environmental events before they impact availability of critical loads.
Product Distribution
United Arab Emirates, Afghanistan, Antigua & Barbuda, Anguilla, Albania, Armenia, Netherlands Antilles, Angola, Argentina, Austria, Australia, Aruba, Azerbaijan, Bosnia & Herzegovina, Barbados, Belgium, Burkina Faso, Bulgaria, Bahrain, Burundi, Benin, Bermuda, Bolivia, Brazil, Bahamas, Botswana, Belarus, Belize, Canada, Congo - Kinshasa, Switzerland, Côte d’Ivoire, Chile, Cameroon, China, Colombia, Costa Rica, Cyprus, Czechia, Germany, Djibouti, Denmark, Dominica, Dominican Republic, Algeria, Ecuador, Estonia, Egypt, Eritrea, Spain, Ethiopia, Finland, Fiji, France, Gabon, United Kingdom, Grenada, Georgia, French Guiana, Ghana, Gambia, Guadeloupe, Greece, Guatemala, Guyana, Hong Kong SAR China, Honduras, Croatia, Haiti, Hungary, Indonesia, Ireland, Israel, India, Iraq, Iceland, Italy, Jamaica, Jordan, Japan, Kenya, St. Kitts & Nevis, South Korea, Kuwait, Cayman Islands, Kazakhstan, Lebanon, St. Lucia, Liberia, Lithuania, Luxembourg, Latvia, Morocco, Madagascar, North Macedonia, Mali, Myanmar (Burma), Mongolia, Martinique, Mauritania, Malta, Mauritius, Malawi, Mexico, Malaysia, Mozambique, Namibia, Nigeria, Nicaragua, Netherlands, Norway, New Zealand, Oman, Panama, Peru, Philippines, Pakistan, Poland, Puerto Rico, Portugal, Paraguay, Réunion, Romania, Russia, Rwanda, Saudi Arabia, Sweden, Singapore, Slovenia, Slovakia, Sierra Leone, Senegal, Somalia, Suriname, El Salvador, Turks & Caicos Islands, Togo, Thailand, Tajikistan, Turkmenistan, Turkey, Trinidad & Tobago, Taiwan, Tanzania, Ukraine, Uganda, United States, Uruguay, Uzbekistan, St. Vincent & Grenadines, Venezuela, U.S. Virgin Islands, Vietnam, XF, Yemen, Mayotte, South Africa, Zambia, Zimbabwe