Power Dist. Mod. 3 Pole 5 Wire RCD 32A 30mA IEC309 860CM
-
Breakers, Cordsets and Accessories for simplified power distribution management.
-
Includes: Installation guide
Recommended replacement:
Power Dist. Mod. 3 Pole 5 Wire RCD 32A 30mA IEC309 860CM,
PDM332IEC-30R-860
PDM332IEC-3P30RCD-860 Features
Key Features
Nominal Output Voltage
400V 3PH
Nominal Input Voltage
400V 3PH
Input Connections
IEC 60309 32 A 3P + N + PE
Power Dist. Mod. 3 Pole 5 Wire RCD 32A 30mA IEC309 860CM
Breakers, Cordsets and Accessories for simplified power distribution management.
Includes: Installation guide
-
Built-in Web/SNMP management
Full-featured management via a Web browser as well as comprehensive management from a Network Management System.
-
Current Monitoring
Monitors the aggregate current draw per power distribution unit.
-
Low Cost Power Distribution
Provides a number of outlets to bring power to rack equipment at an affordable price.
-
Multiple distribution options
Superior design flexibility enables a wide range of customer requirements to be addressed.
-
Remote Management Capabilities
Full-featured network management interfaces that provide standards-based management via Web, SNMP, and Command Line Interface. Allows users to access, configure, and manage units from remote locations to save valuable time. Associated with this feature is the ability to quickly and easily upgrade the firmware via network download to installed units for future product enhancements.
-
Smallest footprint
Minimizes your real estate expenses.
-
System mobility
Power distribution units can easily be relocated to accommodate a changing data center environment.
Configurable Power Accessories Features & Benefits
Agility
Wide Range of Applications
Configure-to-order process allows APC to configure, install, and test complete system before shipping
Wide range of input and output connections
Product family includes a variety of input and output connections to distribute 120V, 208V, or 230V power to multiple outlets. Having a variety of inputs and outputs allow users to adapt to varying power requirements. APC offers units that bring up to 17.3kW using a single branch whip.
Product Distribution
United Arab Emirates, Afghanistan, Albania, Armenia, Angola, Austria, Australia, Azerbaijan, Bosnia & Herzegovina, Belgium, Burkina Faso, Bulgaria, Bahrain, Burundi, Benin, Botswana, Belarus, Congo - Kinshasa, Switzerland, Côte d’Ivoire, Cameroon, China, Cyprus, Czechia, Germany, Djibouti, Denmark, Algeria, Estonia, Egypt, Eritrea, Spain, Ethiopia, Finland, Fiji, France, Gabon, Georgia, French Guiana, Ghana, Gambia, Guadeloupe, Greece, Hong Kong SAR China, Croatia, Hungary, Indonesia, Ireland, Israel, India, Iraq, Iceland, Jordan, Japan, Kenya, South Korea, Kuwait, Kazakhstan, Lebanon, Liberia, Lithuania, Luxembourg, Latvia, Morocco, Madagascar, Mali, Myanmar (Burma), Mongolia, Martinique, Mauritania, Malta, Mauritius, Malawi, Malaysia, Mozambique, Namibia, Nigeria, Netherlands, Norway, New Zealand, Oman, Philippines, Pakistan, Poland, Portugal, Réunion, Romania, Rwanda, Saudi Arabia, Sweden, Singapore, Slovenia, Slovakia, Sierra Leone, Senegal, Somalia, Suriname, Togo, Thailand, Tajikistan, Turkmenistan, Turkey, Taiwan, Tanzania, Ukraine, Uganda, Uzbekistan, Vietnam, Yemen, Mayotte, South Africa, Zambia, Zimbabwe
Output
Maximum Total Current Draw
32
Input
Input frequency
50 Hz
Acceptable Input Voltage
200 - 240VAC
Maximum Line Current
32A
Physical
Maximum Height
254MM, 25.4CM
Maximum Width
432MM, 43.2CM
Maximum Depth
406MM, 40.6CM
Net Weight
6.0KG
Shipping weight
6.0KG
Shipping Height
254MM, 25.4CM
Shipping Width
432MM, 43.2CM
Shipping Depth
406MM, 40.6CM
Color
Grey
Conformance
Approvals
CE, VDE
Standard warranty
1 year repair or replace