Power Cord Kit (6 ea), C19 to C20 (90 degree), 1.2m
-
Low profile cord designed to eliminate space interference when accessing removable hot swap blade modules.
-
Includes: 3 left-angle jumper cords, 3 right-angle jumper cords
AP98894F Features
Key Features
Output Connections
(1)
IEC 60320 C19
Input Connections
IEC 60320 C20
Power Cord Kit (6 ea), C19 to C20 (90 degree), 1.2m
Low profile cord designed to eliminate space interference when accessing removable hot swap blade modules.
Includes: 3 left-angle jumper cords, 3 right-angle jumper cords
Product Distribution
United Arab Emirates, Albania, Armenia, Angola, Austria, Australia, Azerbaijan, Bosnia & Herzegovina, Burkina Faso, Bulgaria, Bahrain, Burundi, Benin, Brazil, Botswana, Belarus, Canada, Congo - Kinshasa, Switzerland, Côte d’Ivoire, Chile, Cameroon, Serbia and Montenegro, Cyprus, Czechia, Germany, Djibouti, Denmark, Algeria, Estonia, Egypt, Eritrea, Spain, Ethiopia, Finland, Gabon, United Kingdom, Georgia, Ghana, Gambia, Greece, Croatia, Hungary, Ireland, Israel, Iraq, Iceland, Italy, Jordan, Kenya, South Korea, Kuwait, Cayman Islands, Kazakhstan, Lebanon, Liberia, Lithuania, Luxembourg, Latvia, Morocco, Mali, Mongolia, Mauritania, Malta, Malawi, Mozambique, Namibia, Nigeria, Netherlands, New Zealand, Oman, Pakistan, Poland, Portugal, Romania, Rwanda, Saudi Arabia, Sweden, Slovenia, Slovakia, Sierra Leone, Senegal, Somalia, Suriname, Togo, Tajikistan, Turkmenistan, Tunisia, Turkey, Taiwan, Tanzania, Ukraine, Uganda, United States, Uzbekistan, Yemen, South Africa, Zambia, Zimbabwe
Output
Input
Maximum Input Current
16A
Physical
Maximum Height
610MM, 61.0CM
Maximum Width
114MM, 11.4CM
Maximum Depth
51MM, 5.1CM
Net Weight
0.98KG
Shipping weight
1.07KG
Shipping Height
102MM, 10.2CM
Shipping Width
216MM, 21.6CM
Shipping Depth
152MM, 15.2CM
Units per Pallet
8.0
Environmental
Operating Temperature
-5 - 60 °C
Operating Relative Humidity
5 - 95 %
Operating Elevation
0 - 3048meters
Storage Temperature
-25 - 65 °C
Storage Relative Humidity
5 - 95 %
Storage Elevation
0 - 15240meters
Conformance
Standard warranty
2 years repair or replace
Sustainable Offer Status
RoHS
Compliant