NetworkAIR IR 40 kW Chilled Water 400V
![No product image](http://www.apc.com/resource/images/salestools/500/Default/58FB0C36DAB50BDB80257E5400332FFE_SVAI_9XBKHM_dft_h_500x500.jpg)
![No product image](http://www.apc.com/resource/images/salestools/500/Default/58FB0C36DAB50BDB80257E5400332FFE_SVAI_9XBKHM_dft_h_500x500.jpg)
-
In-Row precision air conditioning for data centers and computer rooms.
-
Includes: Installation Guide, Operations and Maintenance Manual
IR40-CGB-ESA Features
Key Features
Nominal Input Voltage
400V 3PH
NetworkAIR IR 40 kW Chilled Water 400V
In-Row precision air conditioning for data centers and computer rooms.
Includes: Installation Guide, Operations and Maintenance Manual
NetworkAIR IR Features & Benefits
Serviceability
Top and bottom chilled water connections
Allows chilled water to be connected from the top, if routing from overhead, or bottom, if on a raised floor.
Front service access
The system has full service, front access for routine servicing of components. Front access also narrows the footprint of the system making it possible for units to be placed side by side.
Agility
Scalable densities
Allows for higher densities to be achieved by integrating containment with room, row and rack cooling system architectures.
Total cost of Ownership
Increased capacity
Higher rate of heat removal allows more equipment to be installed in each rack.
Operational efficiency
Warmer entering air temperatures reduce both the required amount of humidification and the demand for costly reheat.
Availability
Predictable cooling
Placing the unit in the row of racks moves the source of cooling closer to the heat load. This eliminates air mixing and provides a predictable cooling architecture.
Critical power input
Critical components may be configured to receive power from a separate source for uninterruptible cooling during a power event. (This feature requires a backup power source to the chilled water supply.)
Manageability
Dew point humidity control
Humidification control can be set to dew point control instead of relative humidity control. Warmer return air temperatures can result in over-humidification when set for relative humidity control. Dew point control uses the moisture content of the air for humidification demand.
Redundant group control
Allows up to 4 groups of precision air conditioners to communicate with each other for redundancy, demand fighting prevention, mode assist, and global sharing of certain settings.
Network interface
Provides management by connecting the device directly to the network with a dedicated IP address, avoiding the need for a proxy such as a server. Management is available via Web browser, Telnet or SSH. Notification features inform you of problems as they occur.
Temperature/humidity probe
Monitors the room temperature and relative humidity up to 12 feet away. Can be used for controlling set points.
Microprocessor controller
Provides proactive control and real-time monitoring via a four line, eighty character, alphanumeric display.
Product Distribution
United Arab Emirates, Albania, Armenia, Angola, Austria, Azerbaijan, Bosnia & Herzegovina, Belgium, Burkina Faso, Bulgaria, Bahrain, Burundi, Benin, Botswana, Belarus, Congo - Kinshasa, Switzerland, Côte d’Ivoire, Cameroon, Cyprus, Czechia, Germany, Djibouti, Denmark, Algeria, Estonia, Egypt, Eritrea, Spain, Ethiopia, Finland, France, Gabon, United Kingdom, Georgia, French Guiana, Ghana, Gambia, Guadeloupe, Greece, Croatia, Hungary, Ireland, Israel, Iraq, Iceland, Italy, Jordan, Kenya, Cambodia, Kuwait, Kazakhstan, Lebanon, Liberia, Lithuania, Luxembourg, Latvia, Morocco, Madagascar, North Macedonia, Mali, Mongolia, Martinique, Mauritania, Malta, Mauritius, Malawi, Mozambique, Namibia, Nigeria, Netherlands, Norway, Oman, Pakistan, Poland, Portugal, Réunion, Romania, Russia, Rwanda, Saudi Arabia, Sweden, Slovenia, Slovakia, Sierra Leone, Senegal, Somalia, Suriname, Togo, Tajikistan, Turkmenistan, Turkey, Tanzania, Ukraine, Uganda, Uzbekistan, XF, Yemen, Mayotte, South Africa, Zambia, Zimbabwe
Input
Input frequency
50 Hz +/- 3 Hz
Number of Power Cords
1
Communications & Management
Control panel
Multi-function LCD status and control console
Physical
Maximum Height
1953MM, 195.3CM
Maximum Width
1800MM, 180.01CM
Maximum Depth
889MM, 88.9CM
Net Weight
536.36KG
Shipping weight
543.18KG
Shipping Height
2083MM, 208.28CM
Shipping Width
1956MM, 195.58CM
Shipping Depth
1143MM, 114.3CM
Color
Black
Units per Pallet
1.0
Conformance
Standard warranty
1 year (parts only)
General
Humidification Value
10pounds/hour