Network UPS 12Vdc, Lithium Battery, compatible with Swisscom Standard FIBRE and Light IP

Network UPS 12Vdc, Lithium Battery, compatible with Swisscom Standard FIBRE and Light IP Front Left
Network UPS 12Vdc, Lithium Battery, compatible with Swisscom Standard FIBRE and Light IP Front Left
Network UPS 12Vdc, Lithium Battery, compatible with Swisscom Standard FIBRE and Light IP Front Left
Network UPS 12Vdc, Lithium Battery, compatible with Swisscom Standard FIBRE and Light IP Front Left
Network UPS 12Vdc, Lithium Battery, compatible with Swisscom Standard FIBRE and Light IP Front Right
Network UPS 12Vdc, Lithium Battery, compatible with Swisscom Standard FIBRE and Light IP Front Straight
Network UPS 12Vdc, Lithium Battery, compatible with Swisscom Standard FIBRE and Light IP Back
Network UPS 12Vdc, Lithium Battery, compatible with Swisscom Standard FIBRE and Light IP Back
Network UPS 12Vdc, Lithium Battery, compatible with Swisscom Standard FIBRE and Light IP Packaging
Network UPS 12Vdc, Lithium Battery, compatible with Swisscom Standard FIBRE and Light IP Front Left
Network UPS 12Vdc, Lithium Battery, compatible with Swisscom Standard FIBRE and Light IP Front Left
Network UPS 12Vdc, Lithium Battery, compatible with Swisscom Standard FIBRE and Light IP Front Right
Network UPS 12Vdc, Lithium Battery, compatible with Swisscom Standard FIBRE and Light IP Front Straight
Network UPS 12Vdc, Lithium Battery, compatible with Swisscom Standard FIBRE and Light IP Back
Network UPS 12Vdc, Lithium Battery, compatible with Swisscom Standard FIBRE and Light IP Back
Network UPS 12Vdc, Lithium Battery, compatible with Swisscom Standard FIBRE and Light IP Packaging
  • Extended Runtime UPS for Network Gateway Devices

  • Includes: User manual

View Product Overview

CP12044LI Features

Key Features

Output power capacity
38 Watts
Network UPS 12Vdc, Lithium Battery, compatible with Swisscom Standard FIBRE and Light IP
Extended Runtime UPS for Network Gateway Devices
Includes: User manual
  • Battery
    Establishes that the battery in the product conforms to material quality requirements
  • Battery charging indicator
    Lets you know when your battery is charging and when it is fully charged.

Back-UPS Connect Features & Benefits

Serviceability

Resettable circuit breaker
Easy recovery from overloads; no need to replace a fuse. (Not available on Wall Tap SKUs)
Simple battery replacement
Increases UPS availability by allowing quick, easy battery replacement.

Protection

Battery backup and surge protection
Outlets provide abundant runtime for network gateway equipment and other critical low-power devices, allowing for hours of internet access during a power outage.

Manageability

LED status display
Quickly understand unit and power status with visual indicators.

Product Distribution

Austria, Belgium, Bulgaria, Switzerland, Czechia, Germany, Denmark, Estonia, Spain, Finland, France, United Kingdom, Greece, Croatia, Hungary, Ireland, Italy, Lithuania, Latvia, Netherlands, Norway, Poland, Portugal, Romania, Sweden, Slovenia, Slovakia

Technical Specifications

Output

Output Voltages
12
Maximum Output Current
3

Physical

Maximum Height
170MM, 17.0CM
Maximum Width
155MM, 15.5CM
Maximum Depth
98MM, 9.8CM
Net Weight
0.38KG
Shipping weight
0.7KG
Shipping Height
170MM, 17.0CM
Shipping Width
155MM, 15.5CM
Shipping Depth
98MM, 9.8CM
Color
Black
SCC Codes
10731304335419

Environmental

Operating Temperature
0 - 45 °C
Operating Relative Humidity
0 - 95 %
Operating Elevation
0 - 3048meters
Storage Temperature
-5 - 45 °C
Storage Relative Humidity
0 - 95 (Non-condensing) %
Storage Elevation
0 - 3048meters
Protection Class
IP30

Conformance

Approvals
EN 55022 class B, EN 55024, IEC 60950
Standard warranty
2 years repair or replace

Options

Services