NetShelter WX Caster Kit

NetShelter WX Caster Kit Front Left
NetShelter WX Caster Kit Front Left
NetShelter WX Caster Kit Front Left
NetShelter WX Caster Kit Front Left
NetShelter WX Caster Kit Front Left
NetShelter WX Caster Kit Front Left
NetShelter WX Caster Kit Front Left
NetShelter WX Caster Kit Front Left
RoHS
  • Caster kit for NetShelter WX for floor and mobile applications.

  • Includes: Casters, Installation guide, Mounting hardware

View Product Overview

AR8359 Features

NetShelter WX Caster Kit
Caster kit for NetShelter WX for floor and mobile applications.
Includes: Casters, Installation guide, Mounting hardware

Product Distribution

United Arab Emirates, Afghanistan, Albania, Armenia, Angola, Austria, Australia, Azerbaijan, Bosnia & Herzegovina, Belgium, Burkina Faso, Bulgaria, Bahrain, Burundi, Benin, Botswana, Belarus, Canada, Congo - Kinshasa, Switzerland, Côte d’Ivoire, Chile, Cameroon, China, Serbia and Montenegro, Cyprus, Czechia, Germany, Djibouti, Denmark, Algeria, Estonia, Egypt, Eritrea, Spain, Ethiopia, Finland, Fiji, France, Gabon, United Kingdom, Georgia, Ghana, Gambia, Greece, Hong Kong SAR China, Croatia, Hungary, Indonesia, Ireland, Israel, India, Iraq, Iceland, Italy, Jordan, Japan, Kenya, Cambodia, South Korea, Kuwait, Cayman Islands, Kazakhstan, Lebanon, Liberia, Lithuania, Luxembourg, Latvia, Morocco, North Macedonia, Mali, Myanmar (Burma), Mongolia, Mauritania, Malta, Malawi, Malaysia, Mozambique, Namibia, Nigeria, Netherlands, Norway, New Zealand, Oman, Philippines, Pakistan, Poland, Portugal, Romania, Rwanda, Saudi Arabia, Sweden, Singapore, Slovenia, Slovakia, Sierra Leone, Senegal, Somalia, Suriname, Togo, Thailand, Tajikistan, Turkmenistan, Tunisia, Turkey, Tanzania, Ukraine, Uganda, United States, Uzbekistan, Vietnam, Yemen, South Africa, Zambia, Zimbabwe

Technical Specifications

Input

Number of Power Cords
1

Physical

Net Weight
2.74KG
Shipping weight
5.0KG
Shipping Height
89MM, 8.9CM
Shipping Width
546MM, 54.6CM
Shipping Depth
578MM, 57.8CM
Color
Black

Sustainable Offer Status

RoHS
Compliant

Options

Services