NetShelter VX-VS 42U Glass Front Door 600mm wide Black
-
Rack system components that can be added to existing racks if requirements change.
-
Includes: Door handle, Door mounting hardware, Key(s)
AR8371BLK Features
NetShelter VX-VS 42U Glass Front Door 600mm wide Black
Rack system components that can be added to existing racks if requirements change.
Includes: Door handle, Door mounting hardware, Key(s)
Product Distribution
Albania, Netherlands Antilles, Austria, Australia, Belgium, Brazil, Canada, Switzerland, Chile, China, Colombia, Costa Rica, Cyprus, Czechia, Germany, Denmark, Ecuador, Estonia, Spain, Finland, France, United Kingdom, Greece, Guatemala, Guyana, Hong Kong SAR China, Honduras, Hungary, Indonesia, Ireland, India, Iceland, Italy, Jamaica, South Korea, Cayman Islands, Lithuania, Luxembourg, Latvia, Myanmar (Burma), Malta, Mexico, Malaysia, Nicaragua, Netherlands, Norway, New Zealand, Panama, Peru, Philippines, Pakistan, Poland, Puerto Rico, Portugal, Paraguay, Sweden, Singapore, Slovenia, Slovakia, El Salvador, Thailand, Taiwan, United States, Uruguay, Venezuela, Vietnam
Input
Number of Power Cords
1
Physical
Maximum Height
1918MM, 191.77CM
Maximum Width
584MM, 58.42CM
Maximum Depth
51MM, 5.08CM
Net Weight
24.09KG
Shipping weight
26.31KG
Shipping Height
2007MM, 200.66CM
Shipping Width
673MM, 67.31CM
Shipping Depth
127MM, 12.7CM
Color
Black
Conformance
Standard warranty
2 years repair or replace