NetShelter VX Roof 42U 750mm Wide Black
![No product image](http://www.apc.com/resource/images/salestools/500/Default/58FB0C36DAB50BDB80257E5400332FFE_SVAI_9XBKHM_dft_h_500x500.jpg)
![No product image](http://www.apc.com/resource/images/salestools/500/Default/58FB0C36DAB50BDB80257E5400332FFE_SVAI_9XBKHM_dft_h_500x500.jpg)
-
Rack system components that can be added to existing racks if requirements change.
-
Includes: Roof mounting hardware
AR8368BLK Features
NetShelter VX Roof 42U 750mm Wide Black
Rack system components that can be added to existing racks if requirements change.
Includes: Roof mounting hardware
Product Distribution
Afghanistan, Antigua & Barbuda, Anguilla, Albania, Netherlands Antilles, Argentina, Austria, Australia, Barbados, Belgium, Bermuda, Bolivia, Brazil, Belize, Canada, Switzerland, Chile, China, Colombia, Costa Rica, Cyprus, Czechia, Germany, Denmark, Dominican Republic, Ecuador, Estonia, Spain, Finland, Fiji, France, United Kingdom, Greece, Guatemala, Guyana, Hong Kong SAR China, Honduras, Hungary, Indonesia, Ireland, India, Iceland, Italy, Jamaica, South Korea, Cayman Islands, Lithuania, Luxembourg, Latvia, Myanmar (Burma), Malta, Mexico, Malaysia, Nicaragua, Netherlands, Norway, New Zealand, Panama, Peru, Philippines, Pakistan, Poland, Puerto Rico, Portugal, Paraguay, Sweden, Singapore, Slovenia, Slovakia, El Salvador, Thailand, Trinidad & Tobago, Taiwan, United States, Uruguay, Venezuela, U.S. Virgin Islands, Vietnam
Input
Number of Power Cords
1
Physical
Maximum Height
51MM, 5.1CM
Maximum Width
744MM, 74.4CM
Maximum Depth
1067MM, 106.7CM
Net Weight
6.82KG
Shipping weight
9.98KG
Shipping Height
102MM, 10.2CM
Shipping Width
749MM, 74.9CM
Shipping Depth
1105MM, 110.5CM
Color
Black
Conformance
Standard warranty
2 years repair or replace