NetShelter VX Roof 42U/47U 600mm Wide Beige
![No product image](http://www.apc.com/resource/images/salestools/500/Default/58FB0C36DAB50BDB80257E5400332FFE_SVAI_9XBKHM_dft_h_500x500.jpg)
![No product image](http://www.apc.com/resource/images/salestools/500/Default/58FB0C36DAB50BDB80257E5400332FFE_SVAI_9XBKHM_dft_h_500x500.jpg)
-
Rack system components that can be added to existing racks if requirements change.
-
Includes: Roof mounting hardware
AR8360 Features
NetShelter VX Roof 42U/47U 600mm Wide Beige
Rack system components that can be added to existing racks if requirements change.
Includes: Roof mounting hardware
Product Distribution
Afghanistan, Antigua & Barbuda, Anguilla, Albania, Netherlands Antilles, Argentina, Austria, Australia, Barbados, Belgium, Bermuda, Bolivia, Brazil, Bahamas, Belize, Canada, Switzerland, Chile, China, Colombia, Costa Rica, Cyprus, Czechia, Germany, Denmark, Dominica, Dominican Republic, Ecuador, Estonia, Spain, Finland, Fiji, France, United Kingdom, Grenada, Guadeloupe, Greece, Guatemala, Guyana, Hong Kong SAR China, Honduras, Haiti, Hungary, Indonesia, Ireland, India, Iceland, Italy, Jamaica, St. Kitts & Nevis, South Korea, Cayman Islands, St. Lucia, Lithuania, Luxembourg, Latvia, Myanmar (Burma), Martinique, Malta, Mexico, Malaysia, Nicaragua, Netherlands, Norway, New Zealand, Panama, Peru, Philippines, Pakistan, Poland, Puerto Rico, Portugal, Paraguay, Sweden, Singapore, Slovenia, Slovakia, El Salvador, Turks & Caicos Islands, Thailand, Trinidad & Tobago, Taiwan, United States, Uruguay, St. Vincent & Grenadines, Venezuela, U.S. Virgin Islands, Vietnam
Input
Number of Power Cords
1
Physical
Maximum Height
51MM, 5.08CM
Maximum Width
584MM, 58.42CM
Maximum Depth
1067MM, 106.68CM
Net Weight
5.92KG
Shipping weight
8.62KG
Shipping Height
102MM, 10.16CM
Shipping Width
597MM, 59.7CM
Shipping Depth
1105MM, 110.5CM
Color
Beige
Conformance
Standard warranty
2 years repair or replace