NetShelter VX Dual PDU Mounting Brackets 600mm wide

NetShelter VX Dual PDU Mounting Brackets 600mm wide Front Left
NetShelter VX Dual PDU Mounting Brackets 600mm wide Front Left
NetShelter VX Dual PDU Mounting Brackets 600mm wide Front Left
NetShelter VX Dual PDU Mounting Brackets 600mm wide Front Left
NetShelter VX Dual PDU Mounting Brackets 600mm wide Front Right
NetShelter VX Dual PDU Mounting Brackets 600mm wide Application
NetShelter VX Dual PDU Mounting Brackets 600mm wide Application
NetShelter VX Dual PDU Mounting Brackets 600mm wide Miscellaneous
NetShelter VX Dual PDU Mounting Brackets 600mm wide Miscellaneous
NetShelter VX Dual PDU Mounting Brackets 600mm wide Front Left
NetShelter VX Dual PDU Mounting Brackets 600mm wide Front Left
NetShelter VX Dual PDU Mounting Brackets 600mm wide Front Right
NetShelter VX Dual PDU Mounting Brackets 600mm wide Application
NetShelter VX Dual PDU Mounting Brackets 600mm wide Application
NetShelter VX Dual PDU Mounting Brackets 600mm wide Miscellaneous
NetShelter VX Dual PDU Mounting Brackets 600mm wide Miscellaneous
  • Accessories to aid in the installation of rack mount IT equipment and to secure racks into position within an enclosure.

  • Includes: (2) Brackets, Installation guide, Mounting hardware

View Product Overview

AR8011BLK Features

NetShelter VX Dual PDU Mounting Brackets 600mm wide
Accessories to aid in the installation of rack mount IT equipment and to secure racks into position within an enclosure.
Includes: (2) Brackets, Installation guide, Mounting hardware

Product Distribution

United Arab Emirates, Afghanistan, Antigua & Barbuda, Anguilla, Albania, Armenia, Netherlands Antilles, Angola, Argentina, Austria, Australia, Azerbaijan, Bosnia & Herzegovina, Barbados, Belgium, Burkina Faso, Bulgaria, Bahrain, Burundi, Benin, Bolivia, Brazil, Botswana, Belarus, Belize, Canada, Congo - Kinshasa, Switzerland, Côte d’Ivoire, Chile, Cameroon, China, Colombia, Costa Rica, Cyprus, Czechia, Germany, Djibouti, Denmark, Dominican Republic, Algeria, Ecuador, Estonia, Egypt, Eritrea, Spain, Ethiopia, Finland, Fiji, France, Gabon, United Kingdom, Georgia, Ghana, Gambia, Greece, Guatemala, Guyana, Hong Kong SAR China, Honduras, Croatia, Hungary, Indonesia, Ireland, Israel, India, Iraq, Iceland, Italy, Jamaica, Jordan, Kenya, Cambodia, South Korea, Kuwait, Cayman Islands, Kazakhstan, Lebanon, Liberia, Lithuania, Luxembourg, Latvia, Morocco, Mali, Myanmar (Burma), Mongolia, Mauritania, Malta, Malawi, Mexico, Malaysia, Mozambique, Namibia, Nigeria, Nicaragua, Netherlands, Norway, New Zealand, Oman, Panama, Peru, Philippines, Pakistan, Poland, Puerto Rico, Portugal, Paraguay, Romania, Rwanda, Saudi Arabia, Sweden, Singapore, Slovenia, Slovakia, Sierra Leone, Senegal, Somalia, Suriname, El Salvador, Togo, Thailand, Tajikistan, Turkmenistan, Turkey, Trinidad & Tobago, Taiwan, Tanzania, Ukraine, Uganda, United States, Uruguay, Uzbekistan, Venezuela, U.S. Virgin Islands, Vietnam, Yemen, South Africa, Zambia, Zimbabwe

Technical Specifications

Input

Number of Power Cords
1

Physical

Net Weight
0.45KG
Shipping weight
0.68KG
Shipping Height
44MM, 4.4CM
Shipping Width
210MM, 21.0CM
Shipping Depth
165MM, 16.5CM
Color
Black

Conformance

Standard warranty
2 years repair or replace

Options

Services