NetShelter VX 42U Enclosure w/out Sides Beige
-
Rack enclosures with advanced cooling, power distribution, and cable management for server and networking applications in IT environments.
-
Includes: Baying kit, Casters, Doors, Key(s), Leveling feet, Roof, User Manual
Recommended replacement:
APC NetShelter SX, Server Rack Enclosure, 42U, Black, 1991H x 600W x 1070D mm,
AR3100
AR2101 Features
Key Features
Rack Height
42U
Rack Width
19"
NetShelter VX 42U Enclosure w/out Sides Beige
Rack enclosures with advanced cooling, power distribution, and cable management for server and networking applications in IT environments.
Includes: Baying kit, Casters, Doors, Key(s), Leveling feet, Roof, User Manual
-
Adjustable mounting depth
Vertical mounting rails are adjustable for equipment with various mounting depths.
-
Guaranteed Compatability
Vendor-neutral mounting for guaranteed compatibility with all EIA-310 compliant 19" equipment. The APC "Fits Like a Glove" money back guarantee provides peace of mind that all of your EIA-310-E compliant rack-mount equipment will physically fit in a NetShelter IT enclosure.
-
Lockable Doors
All NetShelter Enclosures include key lockable front doors to prevent unwanted access.
-
Numbered U positions
Rapid installation of rack mounted equipment.
-
Optimized depth
Enclosures deeper than those traditionally used are required to properly install the latest servers, distribute power, and manage cabling in today's data centers. The struggle facing data center managers is determining how deep to go without sacrificing valuable floor space. In a hot aisle/cold aisle layout NetShelter VX Enclosures provide the maximum enclosure depth (42 inches (107 cm)) without sacrificing floor space. This allows for 36 inches (91 cm) of clearance in the hot aisle and 48 inches (122 cm) in the cold aisle. In a hot aisle/cold aisle layout, selecting enclosures less than 42 inches (107 cm) deep will not allow more enclosures to be installed in a datacenter, but only increase the clearance in the hot aisle.
-
Optimized width
NetShelter VS Enclosures are designed to align exactly on standard 24 inch and 600 mm wide floor tiles when bayed together.
-
Protective grounding provisions
NetShelter VS Enclosures incorporate a series of ground studs within each enclosure, providing adequate means for grounding all loose sheet metal panels and/or internally rack-mounted equipment.
-
Quick release doors
Front door can be moved to the opposite side or interchanged with rear doors. Doors are easily removed with simple lift-off design.
-
Rear Cable Management channels
Integrated and adjustable rear channel provides zero U mounting locations for toolless accessories. Each channel has two mounting bays to support a combination of up to four accessories such as PDUs and vertical cable organizers.
-
Reversible doors
In situations where it is desirable for the front door to open from the opposite side, doors can be detached and reversed.
-
Rolls through a 7 foot doorway
APC has made installation fast and easy by designing the enclosure such that it rolls through standard 7 foot doorways. This feature does not apply to 47U versions.
-
Ships fully assembled
Allows for fast deployment.
-
Split rear doors
Split rear doors improve access and serviceability to rear of rack mounted equipment. The split rear doors help to maximize floor space. Only 11 inches (279 mm) of clearance is required behind the enclosures to allow for door swing.
-
UBC Zone 4 stabilization provisions
NetShelter VS Enclosures are UBC (Uniform Building Code) Zone 4 compliant if used in conjunction with the APC bolt down bracket kit (part # AR8112BLK).
NetShelter VX Enclosures Features & Benefits
Serviceability
Split rear doors
Split rear doors improve access and serviceability to rear of rack mounted equipment. The split rear doors help to maximize floor space. Only 11 inches (279 mm) of clearance is required behind the enclosures to allow for door swing.
Quick release side panels
During installation and while conducting routine maintenance of installed equipment, it is often advantageous to remove the side panels. Quick release slam latches on the side panels allow for quick, easy access.
Quick release doors
Front door can be moved to the opposite side or interchanged with rear doors. Doors are easily removed with simple lift-off design.
Compatiblity
Ventilated Doors with Scalable Cooling Options
Superior door ventilation exceeds airflow requirements for major servers. Scalable cooling options for high-density applications.
Guaranteed Compatability
Vendor-neutral mounting for guaranteed compatibility with all EIA-310 compliant 19" equipment. The APC "Fits Like a Glove" money back guarantee provides peace of mind that all of your EIA-310-E compliant rack-mount equipment will physically fit in a NetShelter IT enclosure.
Adjustable mounting depth
Vertical mounting rails are adjustable for equipment with various mounting depths.
Safety
UBC Zone 4 Compliant
NetShelter VX Enclosures are UBC (Uniform Building Code) Zone 4 compliant if used in conjunction with the APC bolt down bracket kit (part # AR8112BLK).
Protective grounding provisions
Safety protection against electric shock and reduction of EMI emissions. NetShelter Enclosures incorporate a series of ground studs within each enclosure, providing adequate means for grounding all loose sheet metal panels and/or internally rack-mounted equipment.
Agility
Simple Selection
No need to spend hours choosing from and compiling dozens of part numbers to create a single enclosure. Schneider Electric has made it easy by handling the details and providing complete enclosures with single part numbers.
Ships fully assembled
NetShelter VX Enclosures ship fully assembled reducing the time required to install equipment.
Cable Access
APC understands that power and data can be routed either from overhead or from underneath a raised floor. Generous cable access holes are provided in the roof and base. The 42 inch (1070 mm) deep versions provide two 4x8 inch (102x203 mm) cable access holes in the roof directly above the rear cabling channels and two 4x4 inch (102x102 mm) cable access holes directly below the rear cabling channels to provide cable access where it is really needed. On occasion, a power or data cable may need to be routed to an adjacent enclosure when two or more enclosures are bayed together. The 42 inch (1070 mm) deep versions provide side cable pass through holes in the rear cabling channels to allow for such requirements.
Optimized depth
Enclosures deeper than those traditionally used are required to properly install the latest servers, distribute power, and manage cabling in today's data centers. The struggle facing data center managers is determining how deep to go without sacrificing valuable floor space. In a hot aisle/cold aisle layout NetShelter VX Enclosures provide the maximum enclosure depth (42 inches (107 cm)) without sacrificing floor space. This allows for 36 inches (91 cm) of clearance in the hot aisle and 48 inches (122 cm) in the cold aisle. In a hot aisle/cold aisle layout, selecting enclosures less than 42 inches (107 cm) deep will not allow more enclosures to be installed in a datacenter, but only increase the clearance in the hot aisle.
Numbered U positions
Rapid installation of rack mounted equipment.
Rear Power Distribution channels
Rear power distribution channels provide easy access to multiple receptacles occupying zero U in recessed channels . The rear power distribution channels allow APC basic, metered, and switched vertical rack PDU's to be installed easily in the rear without interfering with equipment or taking up valuable U space. This provides increased accessibility to receptacles and allows customers to support more power cords within the enclosure. Up to 42 5-15R receptacles can be installed in just one rear cabling channel.
Optimized width
NetShelter VX Enclosures are designed to align exactly on standard 24 inch and 600 mm wide floor tiles when bayed together.
Protection
Door access monitoring
An optional door alarm switch kit (APC part # AP9513) combined with an APC Environment Monitoring Unit (APC part # AP9312TH or AP9312THI) permits access monitoring of NetShelter VX enclosures. It is possible to be notified via e-mail, pager, or SNMP if an enclosure door has been opened.
Lockable doors and side panels
Increased level of security to prevent unauthorized entry. Front doors, rear doors, and side panels are lockable and only accessible with a key provided with NetShelter Enclosures.
Adaptability
Reversible doors
In situations where it is desirable for the front door to open from the opposite side, doors can be detached and reversed.
Expansion
VX and VS Enclosures can be easily expanded upon to create complete rows of enclosures. Enclosures models that ship without side panels include hardware required to bolt to adjacent enclosures.
Product Distribution
United Arab Emirates, Antigua & Barbuda, Anguilla, Albania, Armenia, Netherlands Antilles, Angola, Argentina, Austria, Aruba, Azerbaijan, Bosnia & Herzegovina, Barbados, Belgium, Burkina Faso, Bulgaria, Bahrain, Burundi, Benin, Bermuda, Bolivia, Brazil, Bahamas, Botswana, Belarus, Belize, Canada, Congo - Kinshasa, Switzerland, Côte d’Ivoire, Chile, Cameroon, Colombia, Costa Rica, Cyprus, Czechia, Germany, Djibouti, Denmark, Dominica, Dominican Republic, Algeria, Ecuador, Estonia, Egypt, Eritrea, Spain, Ethiopia, Finland, France, Gabon, United Kingdom, Grenada, Georgia, French Guiana, Ghana, Gambia, Guadeloupe, Greece, Guatemala, Guyana, Honduras, Croatia, Haiti, Hungary, Ireland, Israel, Iraq, Iceland, Italy, Jamaica, Jordan, Kenya, Cambodia, St. Kitts & Nevis, Kuwait, Cayman Islands, Kazakhstan, Lebanon, St. Lucia, Liberia, Lithuania, Luxembourg, Latvia, Morocco, Madagascar, North Macedonia, Mali, Mongolia, Martinique, Mauritania, Malta, Mauritius, Malawi, Mexico, Mozambique, Namibia, Nigeria, Nicaragua, Netherlands, Norway, Oman, Panama, Peru, Pakistan, Poland, Puerto Rico, Portugal, Paraguay, Réunion, Romania, Russia, Rwanda, Saudi Arabia, Sweden, Slovenia, Slovakia, Sierra Leone, Senegal, Somalia, Suriname, El Salvador, Turks & Caicos Islands, Togo, Tajikistan, Turkmenistan, Turkey, Trinidad & Tobago, Tanzania, Ukraine, Uganda, United States, Uruguay, Uzbekistan, St. Vincent & Grenadines, Venezuela, U.S. Virgin Islands, XF, Yemen, Mayotte, South Africa, Zambia, Zimbabwe
Input
Number of Power Cords
1
Physical
Maximum Height
2070MM, 207.0CM
Maximum Width
584MM, 58.4CM
Maximum Depth
1072MM, 107.2CM
Net Weight
124.55KG
Shipping weight
145.45KG
Shipping Height
2210MM, 221.0CM
Shipping Width
749MM, 74.9CM
Shipping Depth
1207MM, 120.7CM
Color
Beige
Front Door
16.0gauge
Vertical Posts
16.0gauge
Rear Door
16.0gauge
Roof
18.0gauge
Units per Pallet
1.0
Weight Capacity (static load)
909.09KG
Weight Capacity (dynamic load)
909.09KG
Environmental
Protection Class
IP 20
Conformance
Standard warranty
5 year repair or replace