NetShelter VX 25U Roof Black
-
Rack system components that can be added to existing racks if requirements change.
-
Includes: Roof mounting hardware
AR8381BLK Features
NetShelter VX 25U Roof Black
Rack system components that can be added to existing racks if requirements change.
Includes: Roof mounting hardware
Product Distribution
Afghanistan, Antigua & Barbuda, Anguilla, Albania, Netherlands Antilles, Argentina, Austria, Australia, Barbados, Belgium, Bermuda, Bolivia, Brazil, Belize, Canada, Switzerland, Chile, China, Colombia, Costa Rica, Cyprus, Czechia, Germany, Denmark, Dominican Republic, Ecuador, Estonia, Spain, Finland, Fiji, France, United Kingdom, Greece, Guatemala, Guyana, Hong Kong SAR China, Honduras, Hungary, Indonesia, Ireland, India, Iceland, Italy, Jamaica, South Korea, Cayman Islands, Lithuania, Luxembourg, Latvia, Myanmar (Burma), Malta, Mexico, Malaysia, Nicaragua, Netherlands, Norway, New Zealand, Panama, Peru, Philippines, Pakistan, Poland, Puerto Rico, Portugal, Paraguay, Sweden, Singapore, Slovenia, Slovakia, El Salvador, Thailand, Trinidad & Tobago, Taiwan, United States, Uruguay, Venezuela, U.S. Virgin Islands, Vietnam
Input
Number of Power Cords
1
Physical
Maximum Height
51MM, 5.1CM
Maximum Width
584MM, 58.4CM
Maximum Depth
1067MM, 106.7CM
Net Weight
5.91KG
Shipping weight
8.62KG
Shipping Height
102MM, 10.2CM
Shipping Width
597MM, 59.7CM
Shipping Depth
1105MM, 110.5CM
Color
Black
Conformance
Standard warranty
2 years repair or replace