NetShelter VX 25U 600mm Wide Recessed Rail Kit

NetShelter VX 25U 600mm Wide Recessed Rail Kit Front Left
NetShelter VX 25U 600mm Wide Recessed Rail Kit Front Left
NetShelter VX 25U 600mm Wide Recessed Rail Kit Front Left
NetShelter VX 25U 600mm Wide Recessed Rail Kit Front Right
NetShelter VX 25U 600mm Wide Recessed Rail Kit Application
NetShelter VX 25U 600mm Wide Recessed Rail Kit Application
NetShelter VX 25U 600mm Wide Recessed Rail Kit Detailed
NetShelter VX 25U 600mm Wide Recessed Rail Kit Detailed
NetShelter VX 25U 600mm Wide Recessed Rail Kit Front Left
NetShelter VX 25U 600mm Wide Recessed Rail Kit Front Right
NetShelter VX 25U 600mm Wide Recessed Rail Kit Application
NetShelter VX 25U 600mm Wide Recessed Rail Kit Application
NetShelter VX 25U 600mm Wide Recessed Rail Kit Detailed
NetShelter VX 25U 600mm Wide Recessed Rail Kit Detailed
  • Enables users to mount networking and server equipment in the same rack or enclosure.

  • Includes: (2) 15U vertical mounting rails, (2) 6U vertical mounting rails, Installation guide, Mounting hardware

View Product Overview

AR8010BLK Features

NetShelter VX 25U 600mm Wide Recessed Rail Kit
Enables users to mount networking and server equipment in the same rack or enclosure.
Includes: (2) 15U vertical mounting rails, (2) 6U vertical mounting rails, Installation guide, Mounting hardware

Product Distribution

United Arab Emirates, Afghanistan, Antigua & Barbuda, Anguilla, Albania, Armenia, Netherlands Antilles, Angola, Argentina, Austria, Australia, Azerbaijan, Bosnia & Herzegovina, Barbados, Belgium, Burkina Faso, Bulgaria, Bahrain, Burundi, Benin, Bolivia, Brazil, Botswana, Belarus, Belize, Canada, Congo - Kinshasa, Switzerland, Côte d’Ivoire, Chile, Cameroon, China, Colombia, Costa Rica, Cyprus, Czechia, Germany, Djibouti, Denmark, Dominican Republic, Algeria, Ecuador, Estonia, Egypt, Eritrea, Spain, Ethiopia, Finland, Fiji, France, Gabon, United Kingdom, Georgia, Ghana, Gambia, Greece, Guatemala, Guyana, Hong Kong SAR China, Honduras, Croatia, Hungary, Indonesia, Ireland, Israel, India, Iraq, Iceland, Italy, Jamaica, Jordan, Japan, Kenya, Cambodia, South Korea, Kuwait, Cayman Islands, Kazakhstan, Lebanon, Liberia, Lithuania, Luxembourg, Latvia, Morocco, Mali, Myanmar (Burma), Mongolia, Mauritania, Malta, Malawi, Mexico, Malaysia, Mozambique, Namibia, Nigeria, Nicaragua, Netherlands, Norway, New Zealand, Oman, Panama, Peru, Philippines, Pakistan, Poland, Puerto Rico, Portugal, Paraguay, Romania, Rwanda, Saudi Arabia, Sweden, Singapore, Slovenia, Slovakia, Sierra Leone, Senegal, Somalia, Suriname, El Salvador, Togo, Thailand, Tajikistan, Turkmenistan, Turkey, Trinidad & Tobago, Taiwan, Tanzania, Ukraine, Uganda, United States, Uruguay, Uzbekistan, Venezuela, U.S. Virgin Islands, Vietnam, Yemen, South Africa, Zambia, Zimbabwe

Technical Specifications

Input

Number of Power Cords
1

Physical

Net Weight
4.55KG
Shipping weight
6.44KG
Shipping Height
775MM, 77.5CM
Shipping Width
152MM, 15.2CM
Shipping Depth
76MM, 7.6CM
Maximum Mounting Depth
775.0MM, 77.47CM
Minimum Mounting Depth
660.0MM, 66.04CM

Conformance

Standard warranty
2 years repair or replace

Options

Services