NetShelter VS Roof 42U Black
![No product image](http://www.apc.com/resource/images/salestools/500/Default/58FB0C36DAB50BDB80257E5400332FFE_SVAI_9XBKHM_dft_h_500x500.jpg)
![No product image](http://www.apc.com/resource/images/salestools/500/Default/58FB0C36DAB50BDB80257E5400332FFE_SVAI_9XBKHM_dft_h_500x500.jpg)
-
Rack system components that can be added to existing racks if requirements change.
-
Includes: Roof mounting hardware
AR8380BLK Features
NetShelter VS Roof 42U Black
Rack system components that can be added to existing racks if requirements change.
Includes: Roof mounting hardware
Product Distribution
Albania, Netherlands Antilles, Austria, Australia, Belgium, Brazil, Canada, Switzerland, Chile, China, Colombia, Costa Rica, Cyprus, Czechia, Germany, Denmark, Ecuador, Estonia, Spain, Finland, France, United Kingdom, Greece, Guatemala, Guyana, Hong Kong SAR China, Honduras, Hungary, Indonesia, Ireland, India, Iceland, Italy, Jamaica, South Korea, Cayman Islands, Lithuania, Luxembourg, Latvia, Myanmar (Burma), Malta, Mexico, Malaysia, Nicaragua, Netherlands, Norway, New Zealand, Panama, Peru, Philippines, Pakistan, Poland, Puerto Rico, Portugal, Paraguay, Sweden, Singapore, Slovenia, Slovakia, El Salvador, Thailand, Taiwan, United States, Uruguay, Venezuela, Vietnam
Input
Number of Power Cords
1
Physical
Maximum Height
51MM, 5.08CM
Maximum Width
584MM, 58.42CM
Maximum Depth
889MM, 88.9CM
Net Weight
4.56KG
Shipping weight
6.81KG
Shipping Height
102MM, 10.16CM
Shipping Width
597MM, 59.7CM
Shipping Depth
940MM, 93.98CM
Color
Black
Conformance
Standard warranty
2 years repair or replace