NetShelter VL 600mm Wide x 1070mm Deep Standard Roof Black

NetShelter VL 600mm Wide x 1070mm Deep Standard Roof Black Front Left
NetShelter VL 600mm Wide x 1070mm Deep Standard Roof Black Front Left
NetShelter VL 600mm Wide x 1070mm Deep Standard Roof Black Front Left
NetShelter VL 600mm Wide x 1070mm Deep Standard Roof Black Miscellaneous
NetShelter VL 600mm Wide x 1070mm Deep Standard Roof Black Front Left
NetShelter VL 600mm Wide x 1070mm Deep Standard Roof Black Miscellaneous
RoHS
  • Rack system components that can be added to existing racks if requirements change.

View Product Overview

AR7222 Features

NetShelter VL 600mm Wide x 1070mm Deep Standard Roof Black
Rack system components that can be added to existing racks if requirements change.

Product Distribution

United Arab Emirates, Afghanistan, Antigua & Barbuda, Anguilla, Albania, Armenia, Netherlands Antilles, Angola, Argentina, Austria, Azerbaijan, Bosnia & Herzegovina, Barbados, Belgium, Burkina Faso, Bulgaria, Bahrain, Burundi, Benin, Bermuda, Bolivia, Botswana, Belarus, Belize, Congo - Kinshasa, Switzerland, Côte d’Ivoire, Chile, Cameroon, China, Colombia, Costa Rica, Cyprus, Czechia, Germany, Djibouti, Denmark, Dominican Republic, Algeria, Ecuador, Estonia, Egypt, Eritrea, Spain, Ethiopia, Finland, Fiji, France, Gabon, United Kingdom, Georgia, Ghana, Gambia, Greece, Guatemala, Guyana, Hong Kong SAR China, Honduras, Croatia, Hungary, Indonesia, Ireland, Israel, India, Iraq, Iceland, Italy, Jamaica, Jordan, Kenya, Cambodia, South Korea, Kuwait, Cayman Islands, Kazakhstan, Lebanon, Liberia, Lithuania, Luxembourg, Latvia, Morocco, Mali, Myanmar (Burma), Mongolia, Mauritania, Malta, Malawi, Malaysia, Mozambique, Namibia, Nigeria, Nicaragua, Netherlands, Norway, Oman, Panama, Peru, Philippines, Pakistan, Poland, Puerto Rico, Portugal, Paraguay, Romania, Rwanda, Saudi Arabia, Sweden, Singapore, Slovenia, Slovakia, Sierra Leone, Senegal, Somalia, Suriname, El Salvador, Togo, Thailand, Tajikistan, Turkmenistan, Tunisia, Turkey, Trinidad & Tobago, Taiwan, Tanzania, Ukraine, Uganda, Uruguay, Uzbekistan, Venezuela, U.S. Virgin Islands, Vietnam, Yemen, South Africa, Zambia, Zimbabwe

Technical Specifications

Physical

Maximum Height
20MM, 2.0CM
Maximum Width
575MM, 57.5CM
Maximum Depth
892MM, 89.2CM
Net Weight
4.64KG
Shipping weight
7.01KG
Shipping Height
112MM, 11.2CM
Shipping Width
665MM, 66.5CM
Shipping Depth
990MM, 99.0CM
Color
Black

Environmental

Protection Class
IP20

Conformance

Approvals
EIA-310D
Standard warranty
5 year repair or replace

Sustainable Offer Status

RoHS
Compliant

Options

Services