NetShelter VL 42U 600mm Wide Perforated Flat Door Black

NetShelter VL 42U 600mm Wide Perforated Flat Door Black Front Left
NetShelter VL 42U 600mm Wide Perforated Flat Door Black Front Left
NetShelter VL 42U 600mm Wide Perforated Flat Door Black Front Left
NetShelter VL 42U 600mm Wide Perforated Flat Door Black Front Left
RoHS
  • Rack system components that can be added to existing racks if requirements change.

View Product Overview

AR7002 Features

NetShelter VL 42U 600mm Wide Perforated Flat Door Black
Rack system components that can be added to existing racks if requirements change.

Product Distribution

United Arab Emirates, Afghanistan, Antigua & Barbuda, Anguilla, Albania, Armenia, Netherlands Antilles, Angola, Argentina, Austria, Azerbaijan, Bosnia & Herzegovina, Barbados, Belgium, Burkina Faso, Bulgaria, Bahrain, Burundi, Benin, Bermuda, Bolivia, Botswana, Belarus, Belize, Congo - Kinshasa, Switzerland, Côte d’Ivoire, Chile, Cameroon, China, Colombia, Costa Rica, Cyprus, Czechia, Germany, Djibouti, Denmark, Dominican Republic, Algeria, Ecuador, Estonia, Egypt, Eritrea, Spain, Ethiopia, Finland, Fiji, France, Gabon, United Kingdom, Georgia, Ghana, Gambia, Greece, Guatemala, Guyana, Hong Kong SAR China, Honduras, Croatia, Hungary, Indonesia, Ireland, Israel, India, Iraq, Iceland, Italy, Jamaica, Jordan, Kenya, Cambodia, South Korea, Kuwait, Cayman Islands, Kazakhstan, Lebanon, Liberia, Lithuania, Luxembourg, Latvia, Morocco, Mali, Myanmar (Burma), Mongolia, Mauritania, Malta, Malawi, Malaysia, Mozambique, Namibia, Nigeria, Nicaragua, Netherlands, Norway, Oman, Panama, Peru, Philippines, Pakistan, Poland, Puerto Rico, Portugal, Paraguay, Romania, Rwanda, Saudi Arabia, Sweden, Singapore, Slovenia, Slovakia, Sierra Leone, Senegal, Somalia, Suriname, El Salvador, Togo, Thailand, Tajikistan, Turkmenistan, Tunisia, Turkey, Trinidad & Tobago, Taiwan, Tanzania, Ukraine, Uganda, Uruguay, Uzbekistan, Venezuela, U.S. Virgin Islands, Vietnam, Yemen, South Africa, Zambia, Zimbabwe

Technical Specifications

Physical

Maximum Height
1911MM, 191.1CM
Maximum Width
597MM, 59.7CM
Maximum Depth
30MM, 3.0CM
Net Weight
9.96KG
Shipping weight
13.0KG
Shipping Height
132MM, 13.2CM
Shipping Width
690MM, 69.0CM
Shipping Depth
1995MM, 199.5CM
Color
Black

Environmental

Protection Class
IP20

Conformance

Approvals
EIA-310D
Standard warranty
5 year repair or replace

Sustainable Offer Status

RoHS
Compliant

Options

Services