NetShelter VL 42U 1070mm Deep Side Panel Qty 2

NetShelter VL 42U 1070mm Deep Side Panel Qty 2 Front Left
NetShelter VL 42U 1070mm Deep Side Panel Qty 2 Front Left
NetShelter VL 42U 1070mm Deep Side Panel Qty 2 Front Left
NetShelter VL 42U 1070mm Deep Side Panel Qty 2 Application
NetShelter VL 42U 1070mm Deep Side Panel Qty 2 Miscellaneous
NetShelter VL 42U 1070mm Deep Side Panel Qty 2 Miscellaneous
NetShelter VL 42U 1070mm Deep Side Panel Qty 2 Front Left
NetShelter VL 42U 1070mm Deep Side Panel Qty 2 Application
NetShelter VL 42U 1070mm Deep Side Panel Qty 2 Miscellaneous
NetShelter VL 42U 1070mm Deep Side Panel Qty 2 Miscellaneous
RoHS
  • Rack system components that can be added to existing racks if requirements change.

View Product Overview

AR7302 Features

NetShelter VL 42U 1070mm Deep Side Panel Qty 2
Rack system components that can be added to existing racks if requirements change.

Product Distribution

United Arab Emirates, Afghanistan, Albania, Armenia, Angola, Austria, Azerbaijan, Bosnia & Herzegovina, Burkina Faso, Bulgaria, Bahrain, Burundi, Benin, Botswana, Belarus, Congo - Kinshasa, Switzerland, Côte d’Ivoire, Cameroon, China, Colombia, Cyprus, Czechia, Germany, Djibouti, Denmark, Algeria, Estonia, Egypt, Eritrea, Spain, Ethiopia, Finland, Fiji, France, Gabon, Georgia, Ghana, Gambia, Greece, Hong Kong SAR China, Croatia, Hungary, Indonesia, Ireland, Israel, India, Iraq, Iceland, Italy, Jordan, Kenya, Cambodia, South Korea, Kuwait, Cayman Islands, Kazakhstan, Lebanon, Liberia, Lithuania, Luxembourg, Latvia, Morocco, Mali, Myanmar (Burma), Mongolia, Mauritania, Malta, Malawi, Malaysia, Mozambique, Namibia, Nigeria, Netherlands, Norway, Oman, Philippines, Pakistan, Poland, Portugal, Romania, Rwanda, Saudi Arabia, Sweden, Singapore, Slovenia, Slovakia, Sierra Leone, Senegal, Somalia, Suriname, Togo, Thailand, Tajikistan, Turkmenistan, Tunisia, Turkey, Taiwan, Tanzania, Ukraine, Uganda, Uzbekistan, Vietnam, Yemen, South Africa, Zambia, Zimbabwe

Technical Specifications

Physical

Maximum Height
935MM, 93.5CM
Maximum Width
966MM, 96.6CM
Maximum Depth
13MM, 1.3CM
Net Weight
14.63KG
Shipping weight
19.46KG
Shipping Height
1030MM, 103.0CM
Shipping Width
1080MM, 108.0CM
Shipping Depth
150MM, 15.0CM
Color
Black

Environmental

Protection Class
IP20

Conformance

Approvals
EIA-310D
Standard warranty
5 year repair or replace

Sustainable Offer Status

RoHS
Compliant

Options

Services