NetShelter SX 800mm Wide x 1070mm Deep Performance Roof Grey

NetShelter SX 800mm Wide x 1070mm Deep Performance Roof Grey Front Left
NetShelter SX 800mm Wide x 1070mm Deep Performance Roof Grey Front Left
NetShelter SX 800mm Wide x 1070mm Deep Performance Roof Grey Front Left
NetShelter SX 800mm Wide x 1070mm Deep Performance Roof Grey Application
NetShelter SX 800mm Wide x 1070mm Deep Performance Roof Grey Detailed
NetShelter SX 800mm Wide x 1070mm Deep Performance Roof Grey Front Left
NetShelter SX 800mm Wide x 1070mm Deep Performance Roof Grey Application
NetShelter SX 800mm Wide x 1070mm Deep Performance Roof Grey Detailed
  • Rack system components that can be added to existing racks if requirements change.

View Product Overview

AR7281AG Features

NetShelter SX 800mm Wide x 1070mm Deep Performance Roof Grey
Rack system components that can be added to existing racks if requirements change.

Product Distribution

United Arab Emirates, Albania, Armenia, Angola, Austria, Azerbaijan, Bosnia & Herzegovina, Belgium, Burkina Faso, Bulgaria, Bahrain, Burundi, Benin, Botswana, Belarus, Congo - Kinshasa, Switzerland, Côte d’Ivoire, Cameroon, Cyprus, Czechia, Germany, Djibouti, Denmark, Algeria, Estonia, Egypt, Eritrea, Spain, Ethiopia, Finland, France, Gabon, United Kingdom, Georgia, French Guiana, Ghana, Gambia, Guadeloupe, Greece, Croatia, Hungary, Ireland, Israel, Iraq, Iceland, Italy, Jordan, Kenya, Kuwait, Kazakhstan, Lebanon, Liberia, Lithuania, Luxembourg, Latvia, Morocco, Madagascar, Mali, Mongolia, Martinique, Mauritania, Malta, Mauritius, Malawi, Mozambique, Namibia, Nigeria, Netherlands, Norway, Oman, Pakistan, Poland, Portugal, Qatar, Réunion, Romania, Rwanda, Saudi Arabia, Sweden, Slovenia, Slovakia, Sierra Leone, Senegal, Somalia, Suriname, Turks & Caicos Islands, Togo, Tajikistan, Turkmenistan, Tunisia, Turkey, Tanzania, Ukraine, Uganda, Uzbekistan, Yemen, Mayotte, South Africa, Zambia, Zimbabwe

Technical Specifications

Physical

Maximum Height
893MM, 89.3CM
Maximum Width
774MM, 77.4CM
Maximum Depth
27MM, 2.7CM
Net Weight
6.84KG
Shipping weight
9.51KG
Shipping Height
858MM, 85.8CM
Shipping Width
1001MM, 100.1CM
Shipping Depth
106MM, 10.6CM
Color
Grey

Conformance

Standard warranty
2 years repair or replace

Options

Services