NetShelter SX 48U 1070mm Deep Split Side Panels Grey Qty 2

NetShelter SX 48U 1070mm Deep Split Side Panels Grey Qty 2 Front Left
NetShelter SX 48U 1070mm Deep Split Side Panels Grey Qty 2 Front Left
NetShelter SX 48U 1070mm Deep Split Side Panels Grey Qty 2 Front Left
NetShelter SX 48U 1070mm Deep Split Side Panels Grey Qty 2 Front Left
  • Rack system components that can be added to existing racks if requirements change.

  • Includes: Installation guide, Key(s), Slam latches

View Product Overview

AR7371G Features

NetShelter SX 48U 1070mm Deep Split Side Panels Grey Qty 2
Rack system components that can be added to existing racks if requirements change.
Includes: Installation guide, Key(s), Slam latches
  • Lockable Doors
    All NetShelter Enclosures include key lockable front doors to prevent unwanted access.
  • Promotes Proper Airflow
    Helps to maintain proper rack temperatures within the enclosure by promoting top to bottom airflow movement.
  • Protective grounding provisions
    NetShelter VS Enclosures incorporate a series of ground studs within each enclosure, providing adequate means for grounding all loose sheet metal panels and/or internally rack-mounted equipment.
  • Ships fully assembled
    Allows for fast deployment.

Product Distribution

United Arab Emirates, Albania, Armenia, Angola, Austria, Azerbaijan, Bosnia & Herzegovina, Belgium, Burkina Faso, Bulgaria, Bahrain, Burundi, Benin, Botswana, Belarus, Congo - Kinshasa, Switzerland, Côte d’Ivoire, Cameroon, Cyprus, Czechia, Germany, Djibouti, Denmark, Algeria, Estonia, Egypt, Eritrea, Spain, Ethiopia, Finland, France, Gabon, United Kingdom, Georgia, French Guiana, Ghana, Gambia, Guadeloupe, Greece, Croatia, Hungary, Ireland, Israel, Iraq, Iceland, Italy, Jordan, Kenya, Kuwait, Kazakhstan, Lebanon, Liberia, Lithuania, Luxembourg, Latvia, Morocco, Madagascar, Mali, Mongolia, Martinique, Mauritania, Malta, Mauritius, Malawi, Mozambique, Namibia, Nigeria, Netherlands, Norway, Oman, Pakistan, Poland, Portugal, Qatar, Réunion, Romania, Rwanda, Saudi Arabia, Sweden, Slovenia, Slovakia, Sierra Leone, Senegal, Somalia, Suriname, Turks & Caicos Islands, Togo, Tajikistan, Turkmenistan, Tunisia, Turkey, Tanzania, Ukraine, Uganda, Uzbekistan, Yemen, Mayotte, South Africa, Zambia, Zimbabwe

Technical Specifications

Physical

Maximum Height
956MM, 95.6CM
Maximum Width
965MM, 96.5CM
Maximum Depth
13MM, 1.3CM
Net Weight
14.55KG
Shipping weight
23.55KG
Shipping Height
1054MM, 105.4CM
Shipping Width
178MM, 17.8CM
Shipping Depth
1070MM, 107.0CM
Color
Grey

Conformance

Standard warranty
2 years repair or replace

Options

Services