NetShelter SX 42U 1070mm Deep Split Side Panels Grey Qty 2
-
Rack system components that can be added to existing racks if requirements change.
AR7301G Features
NetShelter SX 42U 1070mm Deep Split Side Panels Grey Qty 2
Rack system components that can be added to existing racks if requirements change.
Product Distribution
United Arab Emirates, Albania, Armenia, Angola, Austria, Azerbaijan, Bosnia & Herzegovina, Burkina Faso, Bulgaria, Bahrain, Burundi, Benin, Botswana, Belarus, Congo - Kinshasa, Switzerland, Côte d’Ivoire, Cameroon, Cyprus, Czechia, Germany, Djibouti, Denmark, Algeria, Estonia, Egypt, Eritrea, Spain, Ethiopia, Finland, France, Gabon, United Kingdom, Georgia, French Guiana, Ghana, Gambia, Guadeloupe, Greece, Croatia, Hungary, Ireland, Israel, Iraq, Iceland, Italy, Jordan, Kenya, Kuwait, Kazakhstan, Lebanon, Liberia, Lithuania, Luxembourg, Latvia, Morocco, Madagascar, Mali, Mongolia, Martinique, Mauritania, Malta, Mauritius, Malawi, Mozambique, Namibia, Nigeria, Netherlands, Norway, Oman, Pakistan, Poland, Portugal, Qatar, Réunion, Romania, Rwanda, Saudi Arabia, Sweden, Slovenia, Slovakia, Sierra Leone, Senegal, Somalia, Suriname, Turks & Caicos Islands, Togo, Tajikistan, Turkmenistan, Tunisia, Turkey, Tanzania, Ukraine, Uganda, Uzbekistan, Yemen, Mayotte, South Africa, Zambia, Zimbabwe
Physical
Maximum Height
832MM, 83.2CM
Maximum Width
965MM, 96.5CM
Maximum Depth
14MM, 1.4CM
Net Weight
16.27KG
Shipping weight
20.87KG
Shipping Height
946MM, 94.6CM
Shipping Width
1057MM, 105.7CM
Shipping Depth
181MM, 18.1CM
Color
Grey
Conformance
Standard warranty
2 years repair or replace
Sustainable Offer Status
RoHS
Compliant