NetShelter SX 42U 1070 Split Feed Through Side Panels Qty 2

NetShelter SX 42U 1070 Split Feed Through Side Panels Qty 2 Front Left
NetShelter SX 42U 1070 Split Feed Through Side Panels Qty 2 Front Left
NetShelter SX 42U 1070 Split Feed Through Side Panels Qty 2 Front Left
NetShelter SX 42U 1070 Split Feed Through Side Panels Qty 2 Front Left
NetShelter SX 42U 1070 Split Feed Through Side Panels Qty 2 Front Left
NetShelter SX 42U 1070 Split Feed Through Side Panels Qty 2 Miscellaneous
NetShelter SX 42U 1070 Split Feed Through Side Panels Qty 2 Miscellaneous
NetShelter SX 42U 1070 Split Feed Through Side Panels Qty 2 Detailed
NetShelter SX 42U 1070 Split Feed Through Side Panels Qty 2 Front Left
NetShelter SX 42U 1070 Split Feed Through Side Panels Qty 2 Front Left
NetShelter SX 42U 1070 Split Feed Through Side Panels Qty 2 Front Left
NetShelter SX 42U 1070 Split Feed Through Side Panels Qty 2 Miscellaneous
NetShelter SX 42U 1070 Split Feed Through Side Panels Qty 2 Miscellaneous
NetShelter SX 42U 1070 Split Feed Through Side Panels Qty 2 Detailed
RoHS
  • Rack system components that can be added to existing racks if requirements change.

  • Includes: Installation guide, Key(s), Slam latches

View Product Overview

AR7305 Features

NetShelter SX 42U 1070 Split Feed Through Side Panels Qty 2
Rack system components that can be added to existing racks if requirements change.
Includes: Installation guide, Key(s), Slam latches
  • Lockable Doors
    All NetShelter Enclosures include key lockable front doors to prevent unwanted access.

Product Distribution

United Arab Emirates, Afghanistan, Antigua & Barbuda, Anguilla, Albania, Armenia, Netherlands Antilles, Angola, Argentina, Austria, Australia, Azerbaijan, Bosnia & Herzegovina, Barbados, Belgium, Burkina Faso, Bulgaria, Bahrain, Burundi, Benin, Bermuda, Bolivia, Brazil, Botswana, Belarus, Belize, Canada, Congo - Kinshasa, Switzerland, Côte d’Ivoire, Chile, Cameroon, China, Colombia, Costa Rica, Cyprus, Czechia, Djibouti, Denmark, Dominican Republic, Algeria, Ecuador, Estonia, Egypt, Eritrea, Spain, Ethiopia, Finland, Fiji, France, Gabon, United Kingdom, Georgia, Ghana, Gambia, Greece, Guatemala, Guyana, Hong Kong SAR China, Honduras, Croatia, Hungary, Indonesia, Ireland, Israel, India, Iraq, Iceland, Jamaica, Jordan, Japan, Kenya, Cambodia, South Korea, Kuwait, Cayman Islands, Kazakhstan, Lebanon, Liberia, Lithuania, Luxembourg, Latvia, Morocco, Mali, Myanmar (Burma), Mongolia, Mauritania, Malta, Malawi, Mexico, Malaysia, Mozambique, Namibia, Nigeria, Nicaragua, Netherlands, Norway, New Zealand, Oman, Panama, Peru, Philippines, Pakistan, Poland, Puerto Rico, Portugal, Paraguay, Romania, Rwanda, Saudi Arabia, Sweden, Singapore, Slovenia, Slovakia, Sierra Leone, Senegal, Somalia, Suriname, El Salvador, Togo, Thailand, Tajikistan, Turkmenistan, Tunisia, Trinidad & Tobago, Tanzania, Ukraine, Uganda, United States, Uruguay, Uzbekistan, Venezuela, U.S. Virgin Islands, Vietnam, Yemen, South Africa, Zambia, Zimbabwe

Technical Specifications

Physical

Maximum Height
822MM, 82.2CM
Maximum Width
960MM, 96.0CM
Maximum Depth
12MM, 1.2CM
Net Weight
13.64KG
Shipping weight
18.14KG
Shipping Height
952MM, 95.2CM
Shipping Width
1080MM, 108.0CM
Shipping Depth
89MM, 8.9CM
Color
Black

Conformance

Standard warranty
2 years repair or replace

Sustainable Offer Status

RoHS
Compliant

Options

Services