NetShelter SV 48U 600mm Wide x 1060mm Deep Enclosure with Sides RAL7035

NetShelter SV 48U 600mm Wide x 1060mm Deep Enclosure with Sides RAL7035 Front Left
NetShelter SV 48U 600mm Wide x 1060mm Deep Enclosure with Sides RAL7035 Front Left
NetShelter SV 48U 600mm Wide x 1060mm Deep Enclosure with Sides RAL7035 Front Left
NetShelter SV 48U 600mm Wide x 1060mm Deep Enclosure with Sides RAL7035 Front Left
NetShelter SV 48U 600mm Wide x 1060mm Deep Enclosure with Sides RAL7035 Front Right
NetShelter SV 48U 600mm Wide x 1060mm Deep Enclosure with Sides RAL7035 Front Right
NetShelter SV 48U 600mm Wide x 1060mm Deep Enclosure with Sides RAL7035 Front Straight
NetShelter SV 48U 600mm Wide x 1060mm Deep Enclosure with Sides RAL7035 Front Straight
NetShelter SV 48U 600mm Wide x 1060mm Deep Enclosure with Sides RAL7035 Back
NetShelter SV 48U 600mm Wide x 1060mm Deep Enclosure with Sides RAL7035 Back
NetShelter SV 48U 600mm Wide x 1060mm Deep Enclosure with Sides RAL7035 Front Left
NetShelter SV 48U 600mm Wide x 1060mm Deep Enclosure with Sides RAL7035 Front Left
NetShelter SV 48U 600mm Wide x 1060mm Deep Enclosure with Sides RAL7035 Front Right
NetShelter SV 48U 600mm Wide x 1060mm Deep Enclosure with Sides RAL7035 Front Right
NetShelter SV 48U 600mm Wide x 1060mm Deep Enclosure with Sides RAL7035 Front Straight
NetShelter SV 48U 600mm Wide x 1060mm Deep Enclosure with Sides RAL7035 Front Straight
NetShelter SV 48U 600mm Wide x 1060mm Deep Enclosure with Sides RAL7035 Back
NetShelter SV 48U 600mm Wide x 1060mm Deep Enclosure with Sides RAL7035 Back
RoHS
  • Universal IT enclosures with essential features and functionality to meet the fundamental requirements and applications of rack-mount IT equipment in variety of ...

View Product Overview

AR2407G Features

NetShelter SV 48U 600mm Wide x 1060mm Deep Enclosure with Sides RAL7035
Universal IT enclosures with essential features and functionality to meet the fundamental requirements and applications of rack-mount IT equipment in variety of IT environments.

NetShelter SV Enclosures Features & Benefits

Compatiblity

Vendor-neutral EIA-310 19in Rack Mounting Compatibility Guaranteed
Vendor-neutral mounting for guaranteed compatibility with all EIA-310 compliant 19" equipment. The "Fits Like a Glove" money back guarantee provides peace of mind that all of your EIA-310-E compliant rack-mount equipment will physically fit in a NetShelter.
Schneider Electric Rack Systems Compatible
Compatible with a variety of Schneider Electric rack accessory products to provide the ability to create a complete rack system. Configure rack solutions using industry leading Schneider Electric Design Portal - Small IT Solution Designer configurator complete with verification of product compatibility and useful 3rd party equipment catalog to aid in visualizing your ideal rack solution.

Agility

Standard-profile castors and adjustable leveling feet from underneath
Enclosures are shipped standard with both leveling feet and castors. Leveling feet can be adjusted using a wrench from underneath the enclosure.
Split rear doors
Split rear doors improve access and serviceability to rear of rack mounted equipment. The split rear doors help to maximize floor space. Only 11 inches (279 mm) of clearance is required behind the enclosures to allow for door swing.
Adjustable mounting rails with simple alignment
The vertical mounting rails can be adjusted in 0.4 in (10 mm) increments covering virtually any mounting requirement for IT equipment. Align the mounting rails with the opposite side of the enclosure by identifying the hole position used. U positions are numbered front and back for rapid installation of equipment.
Unassembled enclosure option (42U x 600mmW x 1060mmD) for unique sites
Not all installation sites have space clearance required to move and install standard height enclosures. This unassembled option is packaged for transport through narrow spaces and assembly at the installation site.
Pre-installed rear accessory mounting brackets
Integrated and adjustable rear accessory mounting brackets provide zero U mounting locations for toolless accessories. Each bracket has two mounting bays to support a combination of up to four accessories such as Rack PDUs and vertical cable organizers mounted inside the rack. Adjust the brackets from their standard factory positions or install additional brackets (AR824002 - Qty 2) to install half enclosure height accessories such as cable managers and vertical Rack PDUs.
Joining hardware provided
Enclosures include pre-installed joining hardware for joining enclosures in a row and provide additional stability to the enclosure. Enclosures are pre-installed with joining brackets for joining enclosures on 600-mm centers. Joining brackets for joining enclosures on 24-in centers are included with the provided hardware kit.

Safety

Enclosure to floor bolt-down brackets provided
Enclosure is delivered with bolt-down brackets that secure the enclosure to the pallet during shipment. These same bolt-down brackets can be utilized to bolt the enclosure to the floor at the final installation site.
Integrated electrical grounding
The roof, side panels and front and rear doors are grounded to the frame of the enclosure. Eight additional electrical grounding inserts are located on the frame for external grounding.

Convenience

Enclosure adjustment tools and hardware provided
All enclosures are provided standard with hardware bag that includes hardware for mounting IT equipment and tools for simple enclosure adjustment.
Cable access openings and panels
Large cable access slots in the roof provides access for overhead cable egress. The bottom design allows for unobstructed cable access through a raised floor. Brushes included in roofs for 800mm (32 in) wide enclosures.
Quick release doors with spring pin design
Front door can be moved to the opposite side or interchanged with rear doors. Doors are easily removed with simple spring hinge pin design.
Perforated front and rear doors
Perforated front and rear doors provide ample ventilation for rack-mount equipment.
Simple Selection
No need to spend hours choosing from and compiling dozens of part numbers to create a single enclosure. Schneider Electric has made it easy by handling the details and providing complete enclosures with single part numbers.
Removable full-height side panels
Side panels are removable for ease of access to the enclosure during equipment installation and setup. Side panels are lockable utilizing a single key that is also usable on the front and rear doors.

Product Distribution

United Arab Emirates, Albania, Armenia, Angola, Austria, Azerbaijan, Bosnia & Herzegovina, Burkina Faso, Bahrain, Burundi, Benin, Botswana, Belarus, Congo - Kinshasa, Switzerland, Côte d’Ivoire, Cameroon, Cyprus, Czechia, Germany, Djibouti, Denmark, Algeria, Egypt, Eritrea, Ethiopia, Gabon, Georgia, French Guiana, Ghana, Gambia, Guadeloupe, Greece, Hungary, Iraq, Iceland, Italy, Jordan, Kenya, Kuwait, Lebanon, Liberia, Luxembourg, Morocco, Madagascar, Mali, Mongolia, Martinique, Mauritania, Malta, Mauritius, Malawi, Mozambique, Namibia, Oman, Pakistan, Qatar, Réunion, Rwanda, Saudi Arabia, Slovakia, Sierra Leone, Senegal, Somalia, Suriname, Turks & Caicos Islands, Togo, Tajikistan, Turkmenistan, Tunisia, Tanzania, Uganda, Uzbekistan, Yemen, Mayotte, Zambia, Zimbabwe

Technical Specifications

Physical

Maximum Height
2324MM, 232.4CM
Maximum Width
600MM, 60.0CM
Maximum Depth
1060MM, 106.0CM
Net Weight
123.24KG
Shipping weight
140.18KG
Shipping Height
2448MM, 244.8CM
Shipping Width
700MM, 70.0CM
Shipping Depth
1160MM, 116.0CM
Color
Grey
Weight Capacity (static load)
1000.2KG
Weight Capacity (dynamic load)
459.9KG

Sustainable Offer Status

RoHS
Compliant

Options

Services