NetShelter EP Glass Front Door 42U Beige
![No product image](http://www.apc.com/resource/images/salestools/500/Default/58FB0C36DAB50BDB80257E5400332FFE_SVAI_9XBKHM_dft_h_500x500.jpg)
![No product image](http://www.apc.com/resource/images/salestools/500/Default/58FB0C36DAB50BDB80257E5400332FFE_SVAI_9XBKHM_dft_h_500x500.jpg)
-
Rack system components that can be added to existing racks if requirements change.
AR8331 Features
NetShelter EP Glass Front Door 42U Beige
Rack system components that can be added to existing racks if requirements change.
Product Distribution
Afghanistan, Antigua & Barbuda, Anguilla, Albania, Netherlands Antilles, Argentina, Austria, Australia, Barbados, Belgium, Bolivia, Brazil, Belize, Canada, Switzerland, Chile, China, Colombia, Costa Rica, Cyprus, Czechia, Germany, Denmark, Dominican Republic, Ecuador, Estonia, Spain, Finland, Fiji, France, United Kingdom, Greece, Guatemala, Guyana, Hong Kong SAR China, Honduras, Hungary, Indonesia, Ireland, India, Iceland, Italy, Jamaica, South Korea, Cayman Islands, Lithuania, Luxembourg, Latvia, Myanmar (Burma), Malta, Mexico, Malaysia, Nicaragua, Netherlands, Norway, New Zealand, Panama, Peru, Philippines, Pakistan, Poland, Puerto Rico, Portugal, Paraguay, Sweden, Singapore, Slovenia, Slovakia, El Salvador, Thailand, Trinidad & Tobago, Taiwan, United States, Uruguay, Venezuela, U.S. Virgin Islands, Vietnam
Input
Number of Power Cords
1
Physical
Maximum Height
1905MM, 190.5CM
Maximum Width
584MM, 58.42CM
Maximum Depth
51MM, 5.08CM
Net Weight
20.46KG
Shipping weight
23.13KG
Shipping Height
109MM, 10.92CM
Shipping Width
635MM, 63.5CM
Shipping Depth
1976MM, 197.62CM
Color
Beige
Conformance
Standard warranty
2 years repair or replace