NetShelter EP 42U Extension Kit Beige

NetShelter EP 42U Extension Kit Beige Front Left
NetShelter EP 42U Extension Kit Beige Front Left
NetShelter EP 42U Extension Kit Beige Front Left
NetShelter EP 42U Extension Kit Beige Front Left
NetShelter EP 42U Extension Kit Beige Front Left
NetShelter EP 42U Extension Kit Beige Front Left
NetShelter EP 42U Extension Kit Beige Front Left
NetShelter EP 42U Extension Kit Beige Front Left
  • Rack system components that can be added to existing racks if requirements change.

View Product Overview

AR8130 Features

NetShelter EP 42U Extension Kit Beige
Rack system components that can be added to existing racks if requirements change.

Product Distribution

Afghanistan, Antigua & Barbuda, Anguilla, Albania, Netherlands Antilles, Argentina, Austria, Australia, Barbados, Belgium, Bolivia, Brazil, Belize, Canada, Switzerland, Chile, China, Colombia, Costa Rica, Cyprus, Czechia, Germany, Denmark, Dominican Republic, Ecuador, Estonia, Spain, Finland, Fiji, France, United Kingdom, Greece, Guatemala, Guyana, Hong Kong SAR China, Honduras, Hungary, Indonesia, Ireland, India, Iceland, Italy, Jamaica, South Korea, Cayman Islands, Lithuania, Luxembourg, Latvia, Myanmar (Burma), Malta, Mexico, Malaysia, Nicaragua, Netherlands, Norway, New Zealand, Panama, Peru, Philippines, Pakistan, Poland, Puerto Rico, Portugal, Paraguay, Sweden, Singapore, Slovenia, Slovakia, El Salvador, Thailand, Trinidad & Tobago, Taiwan, United States, Uruguay, Venezuela, U.S. Virgin Islands, Vietnam

Technical Specifications

Input

Number of Power Cords
1

Physical

Shipping weight
19.05KG
Shipping Height
1956MM, 195.58CM
Shipping Width
584MM, 58.42CM
Shipping Depth
178MM, 17.78CM
Color
Beige

Conformance

Standard warranty
5 years

Options

Services