NetShelter 4 Post Open Frame Rack Threaded Holes
-
Open rack system for easy access to IT equipment and cabling.
-
Includes: User manual
AR204 Features
Key Features
Rack Height
43U
Rack Width
19"
NetShelter 4 Post Open Frame Rack Threaded Holes
Open rack system for easy access to IT equipment and cabling.
Includes: User manual
NetShelter Open Frame Racks Features & Benefits
Agility
Numbered U-space positions
Eliminates the pain involved in determining where to install rack-mount devices within a rack by labeling each vertical mounting rail with the actual U-height position.
Total cost of Ownership
Reversible stabilization plates
Stabilizations plates can either be mounted internally to conserve floor space or externally
Product Distribution
Afghanistan, Antigua & Barbuda, Anguilla, Albania, Netherlands Antilles, Argentina, Austria, Australia, Barbados, Belgium, Bermuda, Bolivia, Brazil, Bahamas, Belize, Canada, Switzerland, Chile, China, Colombia, Costa Rica, Cyprus, Czechia, Denmark, Dominica, Dominican Republic, Ecuador, Estonia, Spain, Finland, Fiji, France, United Kingdom, Grenada, Guadeloupe, Greece, Guatemala, Guyana, Hong Kong SAR China, Honduras, Haiti, Hungary, Indonesia, Ireland, India, Iceland, Jamaica, St. Kitts & Nevis, South Korea, Cayman Islands, St. Lucia, Lithuania, Luxembourg, Latvia, Myanmar (Burma), Martinique, Malta, Mexico, Malaysia, Nicaragua, Netherlands, Norway, New Zealand, Panama, Peru, Philippines, Poland, Puerto Rico, Portugal, Paraguay, Sweden, Singapore, Slovenia, Slovakia, El Salvador, Turks & Caicos Islands, Thailand, Trinidad & Tobago, Taiwan, United States, Uruguay, St. Vincent & Grenadines, Venezuela, U.S. Virgin Islands, Vietnam
Physical
Maximum Height
2055MM, 205.5CM
Maximum Width
523MM, 52.3CM
Maximum Depth
749MM, 74.9CM
Net Weight
41.82KG
Shipping weight
46.26KG
Shipping Height
2083MM, 208.3CM
Shipping Width
254MM, 25.4CM
Shipping Depth
188MM, 18.8CM
Color
Black
Maximum Mounting Depth
740.0MM, 73.99CM
Minimum Mounting Depth
740.0MM, 73.99CM
Weight Capacity (static load)
453.6KG
Conformance
Approvals
EIA-310D
Standard warranty
5 year repair or replace
Sustainable Offer Status
RoHS
Compliant