NetBotz Wireless Temperature Sensor

NetBotz Wireless Temperature Sensor Front Left
NetBotz Wireless Temperature Sensor Front Left
NetBotz Wireless Temperature Sensor Front Left
NetBotz Wireless Temperature Sensor Front Left
NetBotz Wireless Temperature Sensor Front Right
NetBotz Wireless Temperature Sensor Front Straight
NetBotz Wireless Temperature Sensor Back
NetBotz Wireless Temperature Sensor Application
NetBotz Wireless Temperature Sensor Miscellaneous
NetBotz Wireless Temperature Sensor Miscellaneous
NetBotz Wireless Temperature Sensor Miscellaneous
NetBotz Wireless Temperature Sensor Detailed
NetBotz Wireless Temperature Sensor Detailed
NetBotz Wireless Temperature Sensor Detailed
NetBotz Wireless Temperature Sensor Front Left
NetBotz Wireless Temperature Sensor Front Left
NetBotz Wireless Temperature Sensor Front Right
NetBotz Wireless Temperature Sensor Front Straight
NetBotz Wireless Temperature Sensor Back
NetBotz Wireless Temperature Sensor Application
NetBotz Wireless Temperature Sensor Miscellaneous
NetBotz Wireless Temperature Sensor Miscellaneous
NetBotz Wireless Temperature Sensor Miscellaneous
NetBotz Wireless Temperature Sensor Detailed
NetBotz Wireless Temperature Sensor Detailed
NetBotz Wireless Temperature Sensor Detailed
  • Wireless sensor that monitors temperature in the Data Center or Distributed Network Closet

  • Includes: Cable ties, Installation guide, Temperature Sensor, Wall Mounting Brackets

View Product Overview

NBWS100T Features

NetBotz Wireless Temperature Sensor
Wireless sensor that monitors temperature in the Data Center or Distributed Network Closet
Includes: Cable ties, Installation guide, Temperature Sensor, Wall Mounting Brackets
  • Appliance Compatibility
    Compatible with NBRK0250, NBRK0451, NBWL0455, NBWL0456, NBRK0570, and NBRK0750 using NBWC100U USB Coordinator
  • Low profile sensors
    Small sensors allow for placement flexibility.
  • Wall mountable
    Ideal for Network Closets and Server Rooms.

NetBotz Sensors Features & Benefits

Agility

Unique identifiers
Customize each sensor with a differentiating name and location.

Availability

Optional sensors
Add sensors to compatible NetBotz Appliances for monitoring temperature, humidity, fluid, vibration, dust particles, etc.
Low profile sensors
Small sensors allow for placement flexibility.

Product Distribution

Andorra, United Arab Emirates, Afghanistan, Antigua & Barbuda, Anguilla, Albania, Armenia, Netherlands Antilles, Angola, Argentina, Austria, Australia, Aruba, Azerbaijan, Bosnia & Herzegovina, Barbados, Bangladesh, Belgium, Burkina Faso, Bulgaria, Bahrain, Burundi, Benin, Bermuda, Brunei, Bolivia, Brazil, Bahamas, Bhutan, Botswana, Belarus, Belize, Canada, Congo - Kinshasa, Central African Republic, Congo - Brazzaville, Switzerland, Côte d’Ivoire, Cook Islands, Chile, Cameroon, China, Colombia, Costa Rica, Serbia and Montenegro, Cuba, Cyprus, Czechia, Germany, Djibouti, Denmark, Dominica, Dominican Republic, Algeria, Ecuador, Estonia, Egypt, Western Sahara, Eritrea, Spain, Ethiopia, Finland, Fiji, Falkland Islands, France, Gabon, United Kingdom, Grenada, Georgia, French Guiana, Ghana, Gibraltar, Gambia, Guinea, Guadeloupe, Equatorial Guinea, Greece, Guatemala, Guyana, Hong Kong SAR China, Honduras, Croatia, Haiti, Hungary, Indonesia, Ireland, Israel, India, Iraq, Iran, Iceland, Italy, Jamaica, Jordan, Japan, Kenya, Cambodia, St. Kitts & Nevis, South Korea, Kuwait, Cayman Islands, Kazakhstan, Lebanon, St. Lucia, Liechtenstein, Sri Lanka, Liberia, Lesotho, Lithuania, Luxembourg, Latvia, Morocco, Moldova, Madagascar, North Macedonia, Mali, Myanmar (Burma), Mongolia, Martinique, Mauritania, Malta, Mauritius, Malawi, Mexico, Malaysia, Mozambique, Namibia, Niger, Nigeria, Nicaragua, Netherlands, Norway, Nepal, New Zealand, Oman, Panama, Peru, Papua New Guinea, Philippines, Pakistan, Poland, Puerto Rico, Portugal, Paraguay, Qatar, Réunion, Romania, Russia, Rwanda, Saudi Arabia, Sudan, Sweden, Singapore, Slovenia, Slovakia, Sierra Leone, Senegal, Somalia, Suriname, El Salvador, Turks & Caicos Islands, Chad, Togo, Thailand, Tajikistan, Turkmenistan, Tunisia, TP, Turkey, Trinidad & Tobago, Taiwan, Tanzania, Ukraine, Uganda, United States, Uruguay, Uzbekistan, St. Vincent & Grenadines, Venezuela, U.S. Virgin Islands, Vietnam, XF, Yemen, Mayotte, South Africa, Zambia, Zimbabwe

Technical Specifications

Physical

Maximum Height
19MM, 1.9CM
Maximum Width
38MM, 3.8CM
Maximum Depth
38MM, 3.8CM
Net Weight
0.02KG
Shipping weight
0.25KG
Shipping Height
51MM, 5.1CM
Shipping Width
235MM, 23.5CM
Shipping Depth
165MM, 16.5CM
Color
Grey

Environmental

Operating Temperature
0 - 45 °C

Sustainable Offer Status

RoHS
Compliant
REACH
REACH: Contains No SVHCs
Proposition 65 Warning
Available in Documentation tab

General

Sensor Temperature Range
15°C to 50°C (32°F to 122°F) +/- 1°C (1.8°F) °F

Options

Services