NetBotz Smoke Sensor - 10 ft.

NetBotz Smoke Sensor - 10 ft. Front Left
NetBotz Smoke Sensor - 10 ft. Front Left
NetBotz Smoke Sensor - 10 ft. Front Left
NetBotz Smoke Sensor - 10 ft. Front Left
NetBotz Smoke Sensor - 10 ft. Front Left
NetBotz Smoke Sensor - 10 ft. Front Left
NetBotz Smoke Sensor - 10 ft. Front Left
NetBotz Smoke Sensor - 10 ft. Front Left
RoHS
  • Universal Sensor that detects smoke in IT spaces. This sensor supplements the existing life safety system already in place.

  • Includes: Cable ties, Rack mounting brackets

View Product Overview

NBES0307 Features

NetBotz Smoke Sensor - 10 ft.
Universal Sensor that detects smoke in IT spaces. This sensor supplements the existing life safety system already in place.
Includes: Cable ties, Rack mounting brackets
  • RJ-45 sensor connection type
    Automatically detected by compatible NetBotz appliances and easily extended with standard CAT5/6 cable to 100 feet.

NetBotz Sensors Features & Benefits

Agility

Unique identifiers
Customize each sensor with a differentiating name and location.

Availability

Optional sensors
Add sensors to compatible NetBotz Appliances for monitoring temperature, humidity, fluid, vibration, dust particles, etc.
Low profile sensors
Small sensors allow for placement flexibility.

Product Distribution

United Arab Emirates, Afghanistan, Antigua & Barbuda, Anguilla, Albania, Armenia, Netherlands Antilles, Angola, Argentina, Austria, Australia, Azerbaijan, Bosnia & Herzegovina, Barbados, Belgium, Burkina Faso, Bulgaria, Bahrain, Burundi, Benin, Bermuda, Bolivia, Brazil, Botswana, Belarus, Belize, Canada, Congo - Kinshasa, Switzerland, Côte d’Ivoire, Chile, Cameroon, China, Colombia, Costa Rica, Serbia and Montenegro, Cyprus, Czechia, Germany, Djibouti, Denmark, Dominican Republic, Algeria, Ecuador, Estonia, Egypt, Eritrea, Spain, Ethiopia, Finland, Fiji, France, Gabon, United Kingdom, Georgia, Ghana, Gambia, Greece, Guatemala, Guyana, Hong Kong SAR China, Honduras, Croatia, Hungary, Indonesia, Ireland, Israel, India, Iraq, Iceland, Italy, Jamaica, Jordan, Japan, Kenya, Cambodia, South Korea, Kuwait, Cayman Islands, Kazakhstan, Lebanon, Liberia, Lithuania, Luxembourg, Latvia, Morocco, North Macedonia, Mali, Myanmar (Burma), Mongolia, Mauritania, Malta, Malawi, Mexico, Malaysia, Mozambique, Namibia, Nigeria, Nicaragua, Netherlands, Norway, New Zealand, Oman, Panama, Peru, Philippines, Pakistan, Poland, Puerto Rico, Portugal, Paraguay, Romania, Rwanda, Saudi Arabia, Singapore, Slovenia, Slovakia, Sierra Leone, Senegal, Somalia, Suriname, El Salvador, Togo, Thailand, Tajikistan, Turkmenistan, Tunisia, Turkey, Trinidad & Tobago, Taiwan, Tanzania, Ukraine, Uganda, United States, Uruguay, Uzbekistan, Venezuela, U.S. Virgin Islands, Vietnam, Yemen, South Africa, Zambia, Zimbabwe

Technical Specifications

Physical

Maximum Height
132MM, 13.2CM
Maximum Width
175MM, 17.5CM
Maximum Depth
168MM, 16.8CM
Net Weight
0.7KG
Shipping weight
0.98KG
Shipping Height
152MM, 15.2CM
Shipping Width
312MM, 31.2CM
Shipping Depth
216MM, 21.6CM

Environmental

Operating Temperature
0 - 45 °C
Operating Relative Humidity
0 - 95 %
Operating Elevation
0 - 3048meters
Storage Temperature
-15 - 65 °C
Storage Relative Humidity
0 - 95 %
Storage Elevation
0 - 15240meters

Conformance

Standard warranty
2 years repair or replace

Sustainable Offer Status

RoHS
Compliant

Options

Services