NetBotz Room Monitor 355 (with 120/240V PoE Injector)

NetBotz Room Monitor 355 (with 120/240V PoE Injector) Front Left
NetBotz Room Monitor 355 (with 120/240V PoE Injector) Front Left
NetBotz Room Monitor 355 (with 120/240V PoE Injector) Front Left
NetBotz Room Monitor 355 (with 120/240V PoE Injector) Front Left
NetBotz Room Monitor 355 (with 120/240V PoE Injector) Front Left
NetBotz Room Monitor 355 (with 120/240V PoE Injector) Front Left
NetBotz Room Monitor 355 (with 120/240V PoE Injector) Front Straight
NetBotz Room Monitor 355 (with 120/240V PoE Injector) Back
NetBotz Room Monitor 355 (with 120/240V PoE Injector) Back
NetBotz Room Monitor 355 (with 120/240V PoE Injector) Back
NetBotz Room Monitor 355 (with 120/240V PoE Injector) Front Left
NetBotz Room Monitor 355 (with 120/240V PoE Injector) Front Left
NetBotz Room Monitor 355 (with 120/240V PoE Injector) Front Left
NetBotz Room Monitor 355 (with 120/240V PoE Injector) Front Left
NetBotz Room Monitor 355 (with 120/240V PoE Injector) Front Straight
NetBotz Room Monitor 355 (with 120/240V PoE Injector) Back
NetBotz Room Monitor 355 (with 120/240V PoE Injector) Back
NetBotz Room Monitor 355 (with 120/240V PoE Injector) Back
  • Features integrated camera and sensors (temperature, humdity, airflow, dewpoint, camera motion). Supports up to 4 Universal Sensors.

  • Includes: Documentation CD, Installation guide, USB cable, Wall mounting brackets

View Product Overview

NBWL0356 Features

NetBotz Room Monitor 355 (with 120/240V PoE Injector)
Features integrated camera and sensors (temperature, humdity, airflow, dewpoint, camera motion). Supports up to 4 Universal Sensors.
Includes: Documentation CD, Installation guide, USB cable, Wall mounting brackets
  • Wall mountable
    Ideal for Network Closets and Server Rooms.

NetBotz 300 Features & Benefits

Agility

Customized escalation policies
Alerts are managed according to your escalation policies and received in multiple formats.
Adjustable threshold
Customize threshold definitions (multiple thresholds per sensor, scheduling, severity levels) to your requirements.

Availability

Environmental monitoring
Prevent equipment failure from a full range of threatening environmental conditions.
Access monitoring
Detect access by unauthorized personnel via door switch.
Surveillance
Detect and record motion, allowing a visual record to be paired with an access or environmental alert, which speeds root cause analysis.
Fault notification
Real-time event notification minimizes response times to critical physical infrastructure situations. Enables IT Administrators to reduce mean time to repair, improve efficiency, and maximize uptime.

Manageability

Alerts View
Easily review and correlate alerts. Provide context to alerts by attaching video clips, graphs, and maps.
Advanced View client application
Robust appliance interface provides historic alerts, graphs, and configuration.
Integrates with StruxureWare Data Center Expert
An IT-ready, scalable access monitoring system that collects, organizes, and distributes critical alerts, surveillance video and key information, providing a unified view of complex physical infrastructure environments from anywhere on the network
Enterprise management system compatible
Make device information available to your preferred enterprise management system by forwarding SNMP traps (events) across SNMPv1 and SNMPv3 using the PowerNet MIB

Protection

Password security
User-selectable password with strong password rules and reset password mechanism.

Total cost of Ownership

Event-driven video storage
Video storage prompted by motion or alert.
Browser Accessible
View the user interface with a browser. Provides quick access from anywhere on a secure network.

Product Distribution

United Arab Emirates, Afghanistan, Antigua & Barbuda, Anguilla, Albania, Armenia, Netherlands Antilles, Angola, Austria, Australia, Azerbaijan, Bosnia & Herzegovina, Barbados, Belgium, Burkina Faso, Bulgaria, Bahrain, Burundi, Benin, Bermuda, Bolivia, Brazil, Botswana, Belarus, Belize, Canada, Congo - Kinshasa, Switzerland, Côte d’Ivoire, Chile, Cameroon, China, Costa Rica, Cyprus, Czechia, Germany, Djibouti, Denmark, Dominican Republic, Algeria, Ecuador, Estonia, Egypt, Eritrea, Spain, Ethiopia, Finland, Fiji, Gabon, Georgia, Ghana, Gambia, Greece, Guatemala, Guyana, Hong Kong SAR China, Honduras, Croatia, Hungary, Indonesia, Ireland, Israel, India, Iraq, Iceland, Italy, Jamaica, Jordan, Japan, Kenya, Cambodia, South Korea, Kuwait, Cayman Islands, Kazakhstan, Lebanon, Liberia, Lithuania, Luxembourg, Latvia, Mali, Myanmar (Burma), Mongolia, Mauritania, Malta, Malawi, Mexico, Malaysia, Mozambique, Namibia, Nigeria, Nicaragua, Netherlands, Norway, New Zealand, Oman, Panama, Philippines, Pakistan, Poland, Puerto Rico, Portugal, Paraguay, Romania, Rwanda, Saudi Arabia, Singapore, Slovenia, Slovakia, Sierra Leone, Senegal, Somalia, Suriname, El Salvador, Togo, Thailand, Tajikistan, Turkmenistan, Tunisia, Turkey, Trinidad & Tobago, Taiwan, Tanzania, Ukraine, Uganda, United States, Uruguay, Uzbekistan, Venezuela, U.S. Virgin Islands, Vietnam, Yemen, South Africa, Zambia, Zimbabwe

Technical Specifications

Physical

Maximum Height
210MM, 21.0CM
Maximum Width
170MM, 17.0CM
Maximum Depth
94MM, 9.4CM
Net Weight
0.64KG
Shipping weight
1.72KG
Shipping Height
260MM, 26.01CM
Shipping Width
286MM, 28.6CM
Shipping Depth
165MM, 16.51CM

Environmental

Operating Temperature
0 - 45 °C
Operating Relative Humidity
10 - 90 %
Operating Elevation
0 - 3048meters
Storage Temperature
-15 - 65 °C
Storage Relative Humidity
10 - 90 %
Storage Elevation
0 - 15240meters

Conformance

Approvals
AS/NZS 3548 (C-Tick) class A, cUL listed, EN 55022 class A, EN 55024, FCC part 15 class A, GOST, ICES-003, IRAM, low voltage directive 2006/95/EC, NOM, PSE, UL listed, VCCI class A
Standard warranty
2 years repair or replace

General

Number of Universal Sensors Supported
4
Number of Cameras Supported
0 Integrated, 0 Networked, 0 USB

Options

Services