NetBotz Rack Sensor Pod 150

NetBotz Rack Sensor Pod 150 Front Left
NetBotz Rack Sensor Pod 150 Front Left
NetBotz Rack Sensor Pod 150 Front Left
NetBotz Rack Sensor Pod 150 Front Left
NetBotz Rack Sensor Pod 150 Front Left
NetBotz Rack Sensor Pod 150 Front Straight
NetBotz Rack Sensor Pod 150 Back
NetBotz Rack Sensor Pod 150 Back
NetBotz Rack Sensor Pod 150 Front Left
NetBotz Rack Sensor Pod 150 Front Left
NetBotz Rack Sensor Pod 150 Front Left
NetBotz Rack Sensor Pod 150 Front Straight
NetBotz Rack Sensor Pod 150 Back
NetBotz Rack Sensor Pod 150 Back
RoHS
  • Sensor pod optimized for rack mounting that supports 6 Universal Sensors.

  • Includes: Cable ties, Documentation CD, Installation guide, Temperature/humidity sensor

View Product Overview

NBPD0150 Features

Key Features

Rack Height
1U
NetBotz Rack Sensor Pod 150
Sensor pod optimized for rack mounting that supports 6 Universal Sensors.
Includes: Cable ties, Documentation CD, Installation guide, Temperature/humidity sensor
  • A-Link communication port
    Deployment flexibility allows sensor pods to be up to 1000 meters from a compatible NetBotz appliance.
  • Rack mountable
    Includes horizontal, vertical and toolless-mount capabilities.

NetBotz Sensors Features & Benefits

Agility

Unique identifiers
Customize each sensor with a differentiating name and location.

Availability

Optional sensors
Add sensors to compatible NetBotz Appliances for monitoring temperature, humidity, fluid, vibration, dust particles, etc.
Low profile sensors
Small sensors allow for placement flexibility.

Product Distribution

United Arab Emirates, Afghanistan, Antigua & Barbuda, Anguilla, Albania, Armenia, Netherlands Antilles, Angola, Argentina, Austria, Australia, Azerbaijan, Bosnia & Herzegovina, Barbados, Belgium, Burkina Faso, Bulgaria, Bahrain, Burundi, Benin, Bermuda, Bolivia, Brazil, Botswana, Belarus, Belize, Canada, Congo - Kinshasa, Switzerland, Côte d’Ivoire, Chile, Cameroon, China, Colombia, Costa Rica, Serbia and Montenegro, Cyprus, Czechia, Germany, Djibouti, Denmark, Dominican Republic, Algeria, Ecuador, Estonia, Egypt, Eritrea, Spain, Ethiopia, Finland, Fiji, France, Gabon, United Kingdom, Georgia, Ghana, Gambia, Greece, Guatemala, Guyana, Hong Kong SAR China, Honduras, Croatia, Hungary, Indonesia, Ireland, Israel, India, Iraq, Iceland, Italy, Jamaica, Jordan, Japan, Kenya, Cambodia, South Korea, Kuwait, Cayman Islands, Kazakhstan, Lebanon, Liberia, Lithuania, Luxembourg, Latvia, Morocco, North Macedonia, Mali, Myanmar (Burma), Mongolia, Mauritania, Malta, Malawi, Mexico, Malaysia, Mozambique, Namibia, Nigeria, Nicaragua, Netherlands, Norway, New Zealand, Oman, Panama, Peru, Philippines, Pakistan, Poland, Puerto Rico, Portugal, Paraguay, Romania, Rwanda, Saudi Arabia, Sweden, Singapore, Slovenia, Slovakia, Sierra Leone, Senegal, Somalia, Suriname, El Salvador, Togo, Thailand, Tajikistan, Turkmenistan, Tunisia, Turkey, Trinidad & Tobago, Taiwan, Tanzania, Ukraine, Uganda, United States, Uruguay, Uzbekistan, Venezuela, U.S. Virgin Islands, Vietnam, Yemen, South Africa, Zambia, Zimbabwe

Technical Specifications

Physical

Maximum Height
43MM, 4.3CM
Maximum Width
337MM, 33.7CM
Maximum Depth
43MM, 4.3CM
Net Weight
0.61KG
Shipping weight
1.82KG
Shipping Height
64MM, 6.4CM
Shipping Width
457MM, 45.7CM
Shipping Depth
222MM, 22.2CM

Environmental

Operating Temperature
0 - 45 °C
Operating Relative Humidity
0 - 95 %
Operating Elevation
0 - 3048meters
Storage Temperature
-15 - 65 °C
Storage Relative Humidity
0 - 95 %
Storage Elevation
0 - 15240meters

Conformance

Approvals
AS/NZS 3548 (C-Tick) class A, CE, FCC part 15 class A, GOST, ICES-003, NOM, VCCI class A
Standard warranty
2 years repair or replace

Sustainable Offer Status

Other Environmental Compliance
China RoHS

Options

Services