NetBotz Rack Monitor 750

NetBotz Rack Monitor 750 Front Left
NetBotz Rack Monitor 750 Front Left
NetBotz Rack Monitor 750 Front Left
NetBotz Rack Monitor 750 Front Left
NetBotz Rack Monitor 750 Front Right
NetBotz Rack Monitor 750 Front Right
NetBotz Rack Monitor 750 Front Straight
NetBotz Rack Monitor 750 Front Straight
NetBotz Rack Monitor 750 Back
NetBotz Rack Monitor 750 Back
NetBotz Rack Monitor 750 Front Left
NetBotz Rack Monitor 750 Front Left
NetBotz Rack Monitor 750 Front Right
NetBotz Rack Monitor 750 Front Right
NetBotz Rack Monitor 750 Front Straight
NetBotz Rack Monitor 750 Front Straight
NetBotz Rack Monitor 750 Back
NetBotz Rack Monitor 750 Back
RoHS
  • The NetBotz Rack Monitor 750 provides integrated surveillance,sensing, access control, and advanced alerting for IT environmentsof all sizes, from single-rack edge ...

  • Includes: Rack mounting brackets, Temperature/humidity sensor, USB cable

View Product Overview

NBRK0750 Features

Key Features

Rack Height
1U
NetBotz Rack Monitor 750
The NetBotz Rack Monitor 750 provides integrated surveillance,sensing, access control, and advanced alerting for IT environmentsof all sizes, from single-rack edge networks to large data centers.
Includes: Rack mounting brackets, Temperature/humidity sensor, USB cable
  • 4-Port POE Switch
    Built-in true private network switch for use with NetBotz Camera Pod 165 (NBPD0165) or other downstream IP devices
  • Built-in Access Control Ports
    Appliance includes integrated access control and door contact sensor ports for use with the stand-alone 125 kHz handle kit (NBHN125) and contact kit (NBES0303)
  • Dual Rope Leak Inputs
    Dual rope leak sensor ports allow additional leak detection in two different directions
  • Expansive Security and Monitoring
    Supports up to 78 wired sensors, 47 wireless sensors, access control for 26 rack doors, and 4 camera streams downstream of a single IP address
  • HD Camera Support
    Supports the new HD, Low Light Camera Pod 165 (NBPD0165)
  • Rack Access Pod Support
    Supports up to 12 Rack Access Pod 170's (NBPD0171) connected via daisy-chain
  • Sensor Pod Support
    Supports up to 12 Sensor Pod 150's (NBPD0150) connected via daisy-chain

NetBotz 750 Features & Benefits

Features

Compliance ready
The rack access handle kits, provide an audit trail on who is accessing the enclosures so the organization can easily comply with data security regulations.
Surveillance
Detect and record motion, allowing a visual record to be paired with an access or environmental alert, which speeds root cause analysis.
Physical access control
Grant authorized people access to equipment through proximity card authentication.
Native wireless sensor support
Manage up to 47 NetBotz wireless temperature and temp/humidity sensors from a single NetBotz

Product Distribution

United Arab Emirates, Afghanistan, Antigua & Barbuda, Anguilla, Albania, Armenia, Netherlands Antilles, Angola, Argentina, Austria, Australia, Azerbaijan, Bosnia & Herzegovina, Barbados, Belgium, Burkina Faso, Bulgaria, Bahrain, Burundi, Benin, Bermuda, Bolivia, Brazil, Bahamas, Botswana, Belarus, Belize, Canada, Congo - Kinshasa, Switzerland, Côte d’Ivoire, Chile, Cameroon, China, Colombia, Costa Rica, Serbia and Montenegro, Cyprus, Czechia, Germany, Djibouti, Denmark, Dominica, Dominican Republic, Algeria, Ecuador, Estonia, Egypt, Eritrea, Spain, Ethiopia, Finland, Fiji, France, Gabon, United Kingdom, Grenada, Georgia, French Guiana, Ghana, Gambia, Guadeloupe, Greece, Guatemala, Guyana, Hong Kong SAR China, Honduras, Croatia, Haiti, Hungary, Indonesia, Ireland, Israel, India, Iraq, Iceland, Italy, Jamaica, Jordan, Japan, Kenya, Cambodia, St. Kitts & Nevis, South Korea, Kuwait, Cayman Islands, Kazakhstan, Lebanon, St. Lucia, Liberia, Lithuania, Luxembourg, Latvia, Morocco, Madagascar, North Macedonia, Mali, Myanmar (Burma), Mongolia, Martinique, Mauritania, Malta, Mauritius, Malawi, Mexico, Malaysia, Mozambique, Namibia, Nigeria, Nicaragua, Netherlands, Norway, New Zealand, Oman, Panama, Peru, Philippines, Pakistan, Poland, Puerto Rico, Portugal, Paraguay, Qatar, Réunion, Romania, Rwanda, Saudi Arabia, Sweden, Singapore, Slovenia, Sierra Leone, Senegal, Somalia, Suriname, El Salvador, Turks & Caicos Islands, Togo, Thailand, Tajikistan, Turkmenistan, Tunisia, Turkey, Trinidad & Tobago, Taiwan, Tanzania, Ukraine, Uganda, United States, Uruguay, Uzbekistan, St. Vincent & Grenadines, Venezuela, U.S. Virgin Islands, Vietnam, Yemen, Mayotte, South Africa, Zambia, Zimbabwe

Technical Specifications

Physical

Maximum Height
43MM, 4.3CM
Maximum Width
432MM, 43.2CM
Maximum Depth
178MM, 17.8CM
Net Weight
2.45KG
Shipping weight
4.17KG
Shipping Height
121MM, 12.1CM
Shipping Width
318MM, 31.8CM
Shipping Depth
533MM, 53.3CM
Color
Black

Environmental

Operating Temperature
0 - 40 °C
Operating Relative Humidity
0 - 95 %
Operating Elevation
0 - 3048meters
Storage Temperature
-15 - 65 °C
Storage Relative Humidity
0 - 95 %
Storage Elevation
0 - 15240meters

Conformance

Approvals
2014/30/EU, AS/NZS 3548 (C-Tick) class A, CE, CSA C22.2 No. 60950-1-03, EMC directive 2004/108/EC, FCC part 15 class A, ICES-003, UL 60950-1, VCCI class A
Standard warranty
2 years

Sustainable Offer Status

Other Environmental Compliance
China RoHS

General

Camera Frame Rate
Up to 30 fps
Type of Camera Pods Supported
Rack sensor pod 150,Room sensor pod 155
Camera Resolution
Up to 1280x1024
Type of External Sensors Supported
0-5V, Door contact, Dry contact, Fluid spot leak, Humidity, Smoke, Temperature, Vibration
Number of Universal Sensor Ports
6
Number of Sensor Pods Supported
12
Number of Universal Sensors Supported
78
Number of Cameras Supported
4

Options

Services