NetBotz Rack Monitor 450 (without 120/240V Power Supply)

NetBotz Rack Monitor 450 (without 120/240V Power Supply) Front Left
NetBotz Rack Monitor 450 (without 120/240V Power Supply) Front Left
NetBotz Rack Monitor 450 (without 120/240V Power Supply) Front Left
NetBotz Rack Monitor 450 (without 120/240V Power Supply) Front Left
NetBotz Rack Monitor 450 (without 120/240V Power Supply) Front Left
NetBotz Rack Monitor 450 (without 120/240V Power Supply) Front Right
NetBotz Rack Monitor 450 (without 120/240V Power Supply) Front Straight
NetBotz Rack Monitor 450 (without 120/240V Power Supply) Back
NetBotz Rack Monitor 450 (without 120/240V Power Supply) Back
NetBotz Rack Monitor 450 (without 120/240V Power Supply) Back
NetBotz Rack Monitor 450 (without 120/240V Power Supply) Back
NetBotz Rack Monitor 450 (without 120/240V Power Supply) Front Left
NetBotz Rack Monitor 450 (without 120/240V Power Supply) Front Left
NetBotz Rack Monitor 450 (without 120/240V Power Supply) Front Left
NetBotz Rack Monitor 450 (without 120/240V Power Supply) Front Right
NetBotz Rack Monitor 450 (without 120/240V Power Supply) Front Straight
NetBotz Rack Monitor 450 (without 120/240V Power Supply) Back
NetBotz Rack Monitor 450 (without 120/240V Power Supply) Back
NetBotz Rack Monitor 450 (without 120/240V Power Supply) Back
NetBotz Rack Monitor 450 (without 120/240V Power Supply) Back
  • Supports up to 2 external camera pods, 2 sensor pods and up to 18 Universal Sensors.

  • Includes: Country-specific detachable power cord, Documentation CD, Installation guide, Rack mounting brackets, Temperature/humidity sensor, USB cable

View Product Overview

NBRK0450 Features

Key Features

Rack Height
1U
NetBotz Rack Monitor 450 (without 120/240V Power Supply)
Supports up to 2 external camera pods, 2 sensor pods and up to 18 Universal Sensors.
Includes: Country-specific detachable power cord, Documentation CD, Installation guide, Rack mounting brackets, Temperature/humidity sensor, USB cable
  • Customizable Input Contacts
    Monitor conditions from external devices.
  • Customizable Output Relays
    Control output from external devices via output relay(s).

NetBotz 400 Features & Benefits

Total cost of Ownership

Event-driven video storage
Video storage prompted by motion or alert.
Browser Accessible
View the user interface with a browser. Provides quick access from anywhere on a secure network.

Manageability

Enterprise management system compatible
Make device information available to your preferred enterprise management system by forwarding SNMP traps (events) across SNMPv1 and SNMPv3 using the PowerNet MIB
Integrates with StruxureWare Data Center Expert
An IT-ready, scalable access monitoring system that collects, organizes, and distributes critical alerts, surveillance video and key information, providing a unified view of complex physical infrastructure environments from anywhere on the network
Advanced View client application
Robust appliance interface provides historic alerts, graphs, and configuration.
Alerts View
Easily review and correlate alerts. Provide context to alerts by attaching video clips, graphs, and maps.

Protection

Password security
User-selectable password with strong password rules and reset password mechanism.

Agility

Customized escalation policies
Alerts are managed according to your escalation policies and received in multiple formats.
Adjustable threshold
Customize threshold definitions (multiple thresholds per sensor, scheduling, severity levels) to your requirements.

Availability

Surveillance
Detect and record motion, allowing a visual record to be paired with an access or environmental alert, which speeds root cause analysis.
Environmental monitoring
Prevent equipment failure from a full range of threatening environmental conditions.
Fault notification
Real-time event notification minimizes response times to critical physical infrastructure situations. Enables IT Administrators to reduce mean time to repair, improve efficiency, and maximize uptime.
Access monitoring
Detect access by unauthorized personnel via door switch.

Product Distribution

United Arab Emirates, Afghanistan, Antigua & Barbuda, Anguilla, Albania, Armenia, Netherlands Antilles, Angola, Austria, Australia, Azerbaijan, Bosnia & Herzegovina, Barbados, Burkina Faso, Bahrain, Burundi, Benin, Bermuda, Bolivia, Bahamas, Botswana, Belarus, Belize, Congo - Kinshasa, Switzerland, Côte d’Ivoire, Cameroon, China, Costa Rica, Cyprus, Czechia, Germany, Djibouti, Denmark, Dominica, Dominican Republic, Algeria, Ecuador, Estonia, Egypt, Eritrea, Spain, Ethiopia, Finland, Fiji, France, Gabon, United Kingdom, Grenada, Georgia, French Guiana, Ghana, Gambia, Guadeloupe, Greece, Guatemala, Guyana, Hong Kong SAR China, Honduras, Croatia, Haiti, Hungary, Indonesia, Ireland, Israel, India, Iraq, Iceland, Italy, Jamaica, Jordan, Kenya, St. Kitts & Nevis, South Korea, Kuwait, Cayman Islands, Kazakhstan, Lebanon, St. Lucia, Liberia, Lithuania, Luxembourg, Latvia, Morocco, Madagascar, Mali, Myanmar (Burma), Mongolia, Martinique, Mauritania, Malta, Mauritius, Malawi, Mexico, Malaysia, Mozambique, Namibia, Nigeria, Nicaragua, Norway, New Zealand, Oman, Panama, Peru, Philippines, Pakistan, Poland, Puerto Rico, Portugal, Paraguay, Réunion, Romania, Rwanda, Saudi Arabia, Sweden, Singapore, Slovenia, Slovakia, Sierra Leone, Senegal, Somalia, Suriname, El Salvador, Turks & Caicos Islands, Togo, Thailand, Tajikistan, Turkmenistan, Turkey, Trinidad & Tobago, Taiwan, Tanzania, Ukraine, Uganda, United States, Uruguay, Uzbekistan, St. Vincent & Grenadines, Venezuela, U.S. Virgin Islands, Vietnam, Yemen, Mayotte, Zambia, Zimbabwe

Technical Specifications

Physical

Maximum Height
44MM, 4.35CM
Maximum Width
432MM, 43.2CM
Maximum Depth
93MM, 9.3CM
Net Weight
1.4KG
Shipping weight
2.35KG
Shipping Height
114MM, 11.4CM
Shipping Width
546MM, 54.6CM
Shipping Depth
229MM, 22.9CM

Environmental

Operating Temperature
0 - 45 °C
Operating Relative Humidity
0 - 95 %
Operating Elevation
0 - 3048meters
Storage Temperature
-15 - 65 °C
Storage Relative Humidity
0 - 95 %
Storage Elevation
0 - 15240meters

Conformance

Approvals
AS/NZS 3548 (C-Tick) class A, CE, cUL listed, FCC part 15 class A, GOST, ICES-003, IRAM, low voltage directive 2006/95/EC, NOM, UL listed, VCCI class A, VDE
Standard warranty
2 years repair or replace

General

Number of Universal Sensors Supported
2

Options

Services