NetBotz Door Switch Sensor for 3rd Party Racks - 62 in. (used with NetBotz Wireless Sensor Pod 180)
-
Wide range of plug and play access and environmental sensors for use with the NetBotz family
-
Includes: Door sensor, Installation guide
Recommended replacement:
NetBotz Door Switch Sensor for an APC Rack - 62 in. (used with NetBotz Wireless Sensor Pod 180),
NBES0313
NBES0312 Features
NetBotz Door Switch Sensor for 3rd Party Racks - 62 in. (used with NetBotz Wireless Sensor Pod 180)
Wide range of plug and play access and environmental sensors for use with the NetBotz family
Includes: Door sensor, Installation guide
-
Door contact
Enables a NetBotz appliance to detect the act of opening a door, which triggers surveillance recording.
NetBotz Sensors Features & Benefits
Agility
Unique identifiers
Customize each sensor with a differentiating name and location.
Availability
Optional sensors
Add sensors to compatible NetBotz Appliances for monitoring temperature, humidity, fluid, vibration, dust particles, etc.
Low profile sensors
Small sensors allow for placement flexibility.
Product Distribution
United Arab Emirates, Afghanistan, Antigua & Barbuda, Anguilla, Albania, Armenia, Netherlands Antilles, Angola, Argentina, Austria, Australia, Azerbaijan, Bosnia & Herzegovina, Barbados, Burkina Faso, Bahrain, Burundi, Benin, Bermuda, Bolivia, Brazil, Bahamas, Botswana, Belarus, Belize, Canada, Congo - Kinshasa, Switzerland, Côte d’Ivoire, Cameroon, China, Colombia, Costa Rica, Cyprus, Czechia, Germany, Djibouti, Denmark, Dominica, Dominican Republic, Algeria, Ecuador, Egypt, Eritrea, Spain, Ethiopia, Finland, Fiji, Gabon, Grenada, Georgia, French Guiana, Ghana, Gambia, Guadeloupe, Greece, Guatemala, Guyana, Hong Kong SAR China, Honduras, Croatia, Haiti, Hungary, Indonesia, Ireland, Israel, India, Iraq, Iceland, Italy, Jamaica, Jordan, Japan, Kenya, Cambodia, St. Kitts & Nevis, South Korea, Kuwait, Cayman Islands, Kazakhstan, Lebanon, St. Lucia, Liberia, Luxembourg, Morocco, Madagascar, Mali, Myanmar (Burma), Mongolia, Martinique, Mauritania, Malta, Mauritius, Malawi, Mexico, Malaysia, Mozambique, Namibia, Nigeria, Nicaragua, Norway, New Zealand, Oman, Panama, Peru, Philippines, Pakistan, Poland, Puerto Rico, Portugal, Paraguay, Réunion, Romania, Rwanda, Saudi Arabia, Sweden, Singapore, Slovenia, Slovakia, Sierra Leone, Senegal, Somalia, Suriname, El Salvador, Turks & Caicos Islands, Togo, Thailand, Tajikistan, Turkmenistan, Turkey, Trinidad & Tobago, Taiwan, Tanzania, Ukraine, Uganda, United States, Uruguay, Uzbekistan, St. Vincent & Grenadines, Venezuela, U.S. Virgin Islands, Vietnam, Yemen, Mayotte, South Africa, Zambia, Zimbabwe
Physical
Net Weight
0.07KG
Shipping weight
0.16KG
Shipping Height
46MM, 4.6CM
Shipping Width
229MM, 22.9CM
Shipping Depth
163MM, 16.3CM
Environmental
Operating Temperature
0 - 45 °C
Operating Relative Humidity
0 - 95 %
Operating Elevation
0 - 3048meters
Storage Temperature
-15 - 65 °C
Storage Relative Humidity
0 - 95 %
Storage Elevation
0 - 15240meters
Conformance
Standard warranty
2 years repair or replace
Sustainable Offer Status
RoHS
Compliant