NetBotz Camera Pod 165
-
Camera pods that integrate with specific NetBotz appliances to aid intrusion detection and help maintain compliance.
NBPD0165 Features
NetBotz Camera Pod 165
Camera pods that integrate with specific NetBotz appliances to aid intrusion detection and help maintain compliance.
Security Cameras Features & Benefits
Marketing features
Intelligent appliance
Built-in software allows appliance to assess severity of threats and provide notification, reducing network bandwidth.
Handheld device support
Sends PDA-formatted alerts including pictures and link to live video to your Palm/Blackberry/PocketPC.
Scalability
The extensible platform can be scaled to meet changing business needs and requirements on demand. The management of additional devices is allowed as needed, while powerful facility and service management applications help to expand the product's management capabilities.
Network equipment monitoring
Monitor physical 'vital signs' of network and computer equipment via IPMI or SNMP.
3rd party sensor support
Easily add 3rd party sensors for monitoring fluid, vibration, dust particles, radiation, etc. to meet specific monitoring needs.
Environmental monitoring
Prevent equipment failure from a full range of threatening environmental conditions.
Customized escalation policies
Alerts are managed according to your escalation policies and received in multiple formats.
Fault notification
Real-time event notification minimizes response times to critical physical infrastructure situations. Enables IT Administrators to reduce mean time to repair, improve efficiency, and maximize uptime.
Event-driven video storage
Video storage prompted by motion or alert.
Availability
Full-motion video camera
Capture a visual record when used with a compatible NetBotz appliance.
Product Distribution
United Arab Emirates, Afghanistan, Antigua & Barbuda, Anguilla, Albania, Armenia, Netherlands Antilles, Angola, Argentina, Austria, Australia, Azerbaijan, Bosnia & Herzegovina, Barbados, Belgium, Burkina Faso, Bulgaria, Bahrain, Burundi, Benin, Bermuda, Bolivia, Brazil, Bahamas, Botswana, Belarus, Belize, Canada, Congo - Kinshasa, Switzerland, Côte d’Ivoire, Chile, Cameroon, China, Colombia, Costa Rica, Serbia and Montenegro, Cyprus, Czechia, Germany, Djibouti, Denmark, Dominica, Dominican Republic, Algeria, Ecuador, Estonia, Egypt, Eritrea, Spain, Ethiopia, Finland, Fiji, France, Gabon, United Kingdom, Grenada, Georgia, French Guiana, Ghana, Gambia, Guadeloupe, Greece, Guatemala, Guyana, Hong Kong SAR China, Honduras, Croatia, Haiti, Hungary, Indonesia, Ireland, Israel, India, Iraq, Iceland, Italy, Jamaica, Jordan, Japan, Kenya, Cambodia, St. Kitts & Nevis, South Korea, Kuwait, Cayman Islands, Kazakhstan, Lebanon, St. Lucia, Liberia, Lithuania, Luxembourg, Latvia, Morocco, Madagascar, North Macedonia, Mali, Myanmar (Burma), Mongolia, Martinique, Mauritania, Malta, Mauritius, Malawi, Mexico, Malaysia, Mozambique, Namibia, Nigeria, Nicaragua, Netherlands, Norway, New Zealand, Oman, Panama, Peru, Philippines, Pakistan, Poland, Puerto Rico, Portugal, Paraguay, Qatar, Réunion, Romania, Rwanda, Saudi Arabia, Sweden, Singapore, Slovenia, Sierra Leone, Senegal, Somalia, Suriname, El Salvador, Turks & Caicos Islands, Togo, Thailand, Tajikistan, Turkmenistan, Tunisia, Turkey, Trinidad & Tobago, Taiwan, Tanzania, Ukraine, Uganda, United States, Uruguay, Uzbekistan, St. Vincent & Grenadines, Venezuela, U.S. Virgin Islands, Vietnam, Yemen, Mayotte, South Africa, Zambia, Zimbabwe
Input
Input Power
4 Watts
Physical
Maximum Height
97MM, 9.65CM
Maximum Width
56MM, 5.6CM
Maximum Depth
38MM, 3.8CM
Net Weight
0.12KG
Shipping weight
0.5KG
Shipping Height
165MM, 16.5CM
Shipping Width
96MM, 9.6CM
Shipping Depth
159MM, 15.9CM
Color
Black
Environmental
Operating Temperature
0 - 45 °C
Operating Relative Humidity
10 - 90 (Non-condensing) %
Conformance
Standard warranty
2 years
Sustainable Offer Status
Other Environmental Compliance
China RoHS