NetBotz 0-5V Cable - 15 ft.
-
Universal Sensor that monitors third-party 0–5V analog sensors.
-
Includes: Cable ties
NBES0305 Features
NetBotz 0-5V Cable - 15 ft.
Universal Sensor that monitors third-party 0–5V analog sensors.
Includes: Cable ties
-
RJ-45 sensor connection type
Automatically detected by compatible NetBotz appliances and easily extended with standard CAT5/6 cable to 100 feet.
NetBotz Sensors Features & Benefits
Agility
Unique identifiers
Customize each sensor with a differentiating name and location.
Availability
Optional sensors
Add sensors to compatible NetBotz Appliances for monitoring temperature, humidity, fluid, vibration, dust particles, etc.
Low profile sensors
Small sensors allow for placement flexibility.
Product Distribution
United Arab Emirates, Afghanistan, Antigua & Barbuda, Anguilla, Albania, Armenia, Netherlands Antilles, Angola, Argentina, Austria, Australia, Azerbaijan, Bosnia & Herzegovina, Barbados, Belgium, Burkina Faso, Bulgaria, Bahrain, Burundi, Benin, Bermuda, Bolivia, Brazil, Bahamas, Botswana, Belarus, Belize, Canada, Congo - Kinshasa, Switzerland, Côte d’Ivoire, Chile, Cameroon, China, Colombia, Costa Rica, Serbia and Montenegro, Cyprus, Czechia, Germany, Djibouti, Denmark, Dominica, Dominican Republic, Algeria, Ecuador, Estonia, Egypt, Eritrea, Spain, Ethiopia, Finland, Fiji, France, Gabon, United Kingdom, Grenada, Georgia, French Guiana, Ghana, Gambia, Guadeloupe, Greece, Guatemala, Guyana, Hong Kong SAR China, Honduras, Croatia, Haiti, Hungary, Indonesia, Ireland, Israel, India, Iraq, Iceland, Italy, Jamaica, Jordan, Japan, Kenya, Cambodia, St. Kitts & Nevis, South Korea, Kuwait, Cayman Islands, Kazakhstan, Lebanon, St. Lucia, Liberia, Lithuania, Luxembourg, Latvia, Morocco, Madagascar, North Macedonia, Mali, Myanmar (Burma), Mongolia, Martinique, Mauritania, Malta, Mauritius, Malawi, Mexico, Malaysia, Mozambique, Namibia, Nigeria, Nicaragua, Netherlands, Norway, New Zealand, Oman, Panama, Peru, Philippines, Pakistan, Poland, Puerto Rico, Portugal, Paraguay, Qatar, Réunion, Romania, Rwanda, Saudi Arabia, Sweden, Singapore, Slovenia, Sierra Leone, Senegal, Somalia, Suriname, El Salvador, Turks & Caicos Islands, Togo, Thailand, Tajikistan, Turkmenistan, Tunisia, Turkey, Trinidad & Tobago, Tanzania, Ukraine, Uganda, United States, Uruguay, Uzbekistan, St. Vincent & Grenadines, Venezuela, U.S. Virgin Islands, Vietnam, Yemen, Mayotte, South Africa, Zambia, Zimbabwe
Physical
Maximum Height
19MM, 1.9CM
Maximum Width
146MM, 14.6CM
Maximum Depth
187MM, 18.7CM
Net Weight
0.15KG
Shipping weight
0.27KG
Shipping Height
48MM, 4.8CM
Shipping Width
232MM, 23.2CM
Shipping Depth
164MM, 16.4CM
Environmental
Operating Temperature
0 - 45 °C
Operating Relative Humidity
0 - 95 %
Operating Elevation
0 - 3048meters
Storage Temperature
-15 - 65 °C
Storage Relative Humidity
0 - 95 %
Storage Elevation
0 - 15240meters
Conformance
Standard warranty
2 years repair or replace
Sustainable Offer Status
RoHS
Compliant