MasterSwitch, 1U, 12A, 208&230V, (8)C13

MasterSwitch, 1U, 12A, 208&230V, (8)C13 Front Left
MasterSwitch, 1U, 12A, 208&230V, (8)C13 Front Left
MasterSwitch, 1U, 12A, 208&230V, (8)C13 Front Left
MasterSwitch, 1U, 12A, 208&230V, (8)C13 Front Left
MasterSwitch, 1U, 12A, 208&230V, (8)C13 Front Left
MasterSwitch, 1U, 12A, 208&230V, (8)C13 Front Left
  • With Industry leading reliability, manageability, and security, APC Switched Rack PDU's provide advanced load management plus on/off outlet level power cycling and ...

  • Includes: CD with software, Rack mounting brackets, User manual

View Product Overview

AP9212 Features

Key Features

Rack Height
1U
Output Connections
(8) IEC 60320 C13
Nominal Output Voltage
120V, 208V, 230V
Nominal Input Voltage
120V, 208V, 230V
Input Connections
IEC 60320 C14
Cord Length
2meters
MasterSwitch, 1U, 12A, 208&230V, (8)C13
With Industry leading reliability, manageability, and security, APC Switched Rack PDU's provide advanced load management plus on/off outlet level power cycling and sequencing control.
Includes: CD with software, Rack mounting brackets, User manual
  • Boot-P support
    Helps ensure integrity for LDAP, Radius, SSL and SSH sessions.
  • Flash Upgradeable
    Quickly and easily upgrade firmware via network download for future product enhancements. Eliminates the need to replace products already installed in the field when new features are released. (Note: Networked units only)
  • Remote Management Capabilities
    Full-featured network management interfaces that provide standards-based management via Web, SNMP, and Command Line Interface. Allows users to access, configure, and manage units from remote locations to save valuable time. Associated with this feature is the ability to quickly and easily upgrade the firmware via network download to installed units for future product enhancements.

NetShelter Switched Rack PDUs Features & Benefits

Manageability

EcoStruxure IT Ready
Seamless integration of one or many PDUs including alerts and control with EcoStruxure IT. Allows IT and data center professionals to monitor and manage all of their critical IT infrastructure on-premise, in the cloud, and at the edge from anywhere.
Alarm Thresholds
Define alarm thresholds in order to avoid overloaded circuits. Network and visual alarms inform the user of possible problems.
Alarm Thresholds
Define alarm thresholds in order to avoid overloaded circuits. Network and visual alarms inform the user of possible problems.
1% Metering Accuracy
Providing the same level of accuracy as a utility company meter by adhering to IEC 62053-21 class 1, 1% metering accuracy provides peace of mind to use these PDUs to bill based on power usage. In addition, the higher level of accuracy ensures the most precise measures for capacity planning and threshold alarm monitoring. Available on 9000 series PDUs.
Network Port Sharing
Connect and manage multiple PDUs from one IP address to simplify and speed deployment while saving the cost required in having a dedicated network connection for each PDU. Manage up to 32 PDUs with 9000 series and up to 4 PDUs with 8000 series.
Outlet Level Grouping
Outlet power sequencing can be configured to group any combination of outlets to power up or down together providing flexibility.
Multi-tier user access
Supports up to four access levels - Administrator, Device User, Read-Only User and Network-only User - with user name and password requirements.
Network Management Capabilities
Full-featured network management interfaces that provide standards-based management via Web and SNMP. Allows users to access, configure, and manage rack PDUs from remote locations to save valuable time.
Enhanced Cybersecurity
9000 series PDUs include APC Network Management card with security features including secured interfaces and a modified password policy providing peace of mind.
Gigabit Ethernet Connectivity
9000 series PDUs provide Gigabit Ethernet to enhance and standardize network connectivity across all assets in the data center. All other models provide 10/100 ethernet connectivity.

Availability

Hydraulic Magnetic Circuit Breakers
Provide increased availability by maintaining trip current over a wide temperature range.
Field-replaceable NMC
Integrated Network Management Card/Display Module can be replaced in the field to minimize downtime disruption in the unlikely event of a failure.
High Retention Outlets
With no special power cords required, high retention outlets provide up to twice the holding force to reduce risk of accidental disconnect on 9000 series PDUs.
60C Operating Temperature
All 8000 and 9000 series PDUs now provide the ability to operate in a maximum ambient air temperature of 60C (140F) at full load ensuring reliability and availability even in today's high density deployments. Other models allow up to 45C (113F).
C13/C15 and C19/C21 Hybrid Outlets
Available on select 9000 series PDUs only, Industry 1st hybrid outlets allow 60C operating temperature at full load, are fully compatible with standard C14 and C20 power cords, and are future proofed for implementation of higher temperature rated devices requiring C16 and C21 power cords.

Agility

Flash Upgradeable
Quickly and easily upgrade firmware via network download for future product enhancements. Eliminates the need to replace products already installed in the field when new features are released. (Note: Networked units only)

Adaptability

Single input power source
Supply power from one branch whip to multiple pieces of equipment, conveniently powering rack-mount equipment. Saves time and money during installation by using one branch whip and standard connections.
Wide range of input and output connections
Product family includes a variety of input and output connections to distribute 120V, 208V, or 230V power to multiple outlets. Having a variety of inputs and outputs allow users to adapt to varying power requirements. APC offers units that bring up to 17.3kW using a single branch whip.
Rack-Mountable
Includes horizontal, vertical, and toolless-mount varieties. Puts power where it is needed most - in the racks near the equipment.

Product Distribution

United Arab Emirates, Afghanistan, Antigua & Barbuda, Anguilla, Albania, Armenia, Netherlands Antilles, Angola, Argentina, Austria, Australia, Azerbaijan, Bosnia & Herzegovina, Barbados, Belgium, Burkina Faso, Bulgaria, Bahrain, Burundi, Benin, Bermuda, Bolivia, Brazil, Bahamas, Botswana, Belarus, Belize, Congo - Kinshasa, Switzerland, Côte d’Ivoire, Chile, Cameroon, China, Colombia, Costa Rica, Cyprus, Czechia, Germany, Djibouti, Denmark, Dominica, Dominican Republic, Algeria, Ecuador, Estonia, Egypt, Eritrea, Spain, Ethiopia, Finland, Fiji, France, Gabon, Grenada, Georgia, French Guiana, Ghana, Gambia, Guadeloupe, Greece, Guatemala, Guyana, Hong Kong SAR China, Honduras, Croatia, Haiti, Hungary, Indonesia, Ireland, Israel, India, Iraq, Iceland, Italy, Jamaica, Jordan, Kenya, Cambodia, St. Kitts & Nevis, South Korea, Kuwait, Cayman Islands, Kazakhstan, Lebanon, St. Lucia, Liberia, Lithuania, Luxembourg, Latvia, Morocco, Madagascar, Mali, Myanmar (Burma), Mongolia, Martinique, Mauritania, Malta, Mauritius, Malawi, Mexico, Malaysia, Mozambique, Namibia, Nigeria, Nicaragua, Netherlands, Norway, New Zealand, Oman, Panama, Peru, Philippines, Pakistan, Poland, Puerto Rico, Portugal, Paraguay, Réunion, Romania, Rwanda, Saudi Arabia, Sweden, Singapore, Slovenia, Slovakia, Sierra Leone, Senegal, Somalia, Suriname, El Salvador, Turks & Caicos Islands, Togo, Thailand, Tajikistan, Turkmenistan, Turkey, Trinidad & Tobago, Taiwan, Tanzania, Ukraine, Uganda, United States, Uruguay, Uzbekistan, St. Vincent & Grenadines, Venezuela, U.S. Virgin Islands, Vietnam, Yemen, Mayotte, South Africa, Zambia, Zimbabwe

Technical Specifications

Output

Overload Protection
Yes
Maximum Total Current Draw
10

Input

Input frequency
50/60 Hz
Acceptable Input Voltage
90 - 253VAC
Number of Power Cords
1
Load Capacity
2300VA
Maximum Input Current
10A
Maximum Line Current
10A

Physical

Maximum Height
48MM, 4.8CM
Maximum Width
432MM, 43.2CM
Maximum Depth
165MM, 16.5CM
Net Weight
2.95KG
Shipping weight
3.63KG
Shipping Height
70MM, 7.0CM
Shipping Width
483MM, 48.3CM
Shipping Depth
343MM, 34.3CM
Color
Beige

Environmental

Operating Temperature
0 - 45 °C
Operating Relative Humidity
0 - 95 %
Operating Elevation
0 - 3048meters
Storage Temperature
-15 - 65 °C
Storage Relative Humidity
0 - 95 %
Storage Elevation
0 - 15240meters

Conformance

Approvals
C-Tick, CE, EN 55022 class A, EN 55024, EN 55082, EN 60950, FCC part 15 class A, UL 1950, UL listed, VCCI, VDE
Standard warranty
2 years repair or replace

Options

Services