SWE45 Features
Key Features
Run time for load
Min-max
W
Run time for load
Enter the total load (power draw) of all devices to be protected by the UPS here. Based on the value entered we will estimate the run time that you will have during a total power outage. Adding run time increases availability by allowing the system to operate through longer outages without shutting down.
—
The total load (power draw) entered exceeds the maximum value for this product (0 W)
Please enter load to see estimated run time
The total load (power draw) entered is less than the minimum value for this product ({} W)
Max. Capacity Used
Max. Capacity Used
The maximum percentage of UPS capacity used to support your specified load.
—
Please enter load to see calculated "Max. Capacity Used"
Output Connections
(1)
Hard wire 4-wire (3P + E)
(Battery Backup)
(1)
Hard wire 4-wire (3P + PEN)
(Battery Backup)
(1)
Hard wire 5-wire (3P + N + E)
(Battery Backup)
Nominal Output Voltage
400V 3PH
Nominal Input Voltage
400V 3PH
Maximum Input Current
45.0A
MGE Sinewave 45 A
Includes: Installation guide, User manual
MGE Sinewave Features & Benefits
Convenience
LED status indicators
Quickly understand unit and power status with visual indicators.
LCD display
Alpha-Numeric Display which displays system parameters and alarms.
Total cost of Ownership
Generator compatible
Ensures clean, uninterrupted power to protected equipment when generator power is used.
Input power factor correction
Minimizes installation costs by enabling the use of smaller generators and cabling.
Product Distribution
United Arab Emirates, Afghanistan, Albania, Armenia, Angola, Argentina, Austria, Australia, Azerbaijan, Bosnia & Herzegovina, Belgium, Burkina Faso, Bahrain, Burundi, Benin, Bolivia, Brazil, Botswana, Belarus, Congo - Kinshasa, Switzerland, Côte d’Ivoire, Chile, Cameroon, China, Cyprus, Czechia, Germany, Djibouti, Denmark, Algeria, Eritrea, Spain, Ethiopia, Finland, Fiji, France, Gabon, Georgia, French Guiana, Ghana, Gambia, Guadeloupe, Greece, Croatia, Hungary, Indonesia, Ireland, Israel, India, Iraq, Iceland, Jordan, Kenya, Cambodia, South Korea, Kuwait, Cayman Islands, Kazakhstan, Lebanon, Liberia, Luxembourg, Morocco, Madagascar, Mali, Myanmar (Burma), Mongolia, Martinique, Mauritania, Malta, Mauritius, Malawi, Malaysia, Mozambique, Namibia, Netherlands, Norway, New Zealand, Oman, Philippines, Pakistan, Portugal, Paraguay, Réunion, Romania, Rwanda, Saudi Arabia, Sweden, Singapore, Slovenia, Slovakia, Sierra Leone, Senegal, Somalia, Suriname, Togo, Thailand, Tajikistan, Turkmenistan, Tunisia, Turkey, Taiwan, Tanzania, Ukraine, Uganda, Uruguay, Uzbekistan, Vietnam, Yemen, Mayotte, South Africa, Zambia, Zimbabwe
Output
Input
Input frequency
50 Hz, 60 Hz
Physical
Maximum Height
780MM, 78.0CM
Maximum Width
590MM, 59.0CM
Maximum Depth
325MM, 32.5CM
Net Weight
110.0KG
Shipping weight
119.75KG
Shipping Height
105MM, 10.5CM
Shipping Width
800MM, 80.0CM
Shipping Depth
450MM, 45.0CM
Color
Beige
Environmental
Operating Temperature
0 - 40 °C
Operating Relative Humidity
0 - 95 %
Operating Elevation
0 - 1015.9meters
Storage Temperature
-25 - 65 °C
Storage Relative Humidity
0 - 95 %
Storage Elevation
0 - 9144meters
Conformance
Approvals
EN 60950, IEC 61000-4-5
Standard warranty
1 year repair or replace