MGE Galaxy 9000 800 kVA
![No product image](http://www.apc.com/resource/images/salestools/500/Default/58FB0C36DAB50BDB80257E5400332FFE_SVAI_9XBKHM_dft_h_500x500.jpg)
![No product image](http://www.apc.com/resource/images/salestools/500/Default/58FB0C36DAB50BDB80257E5400332FFE_SVAI_9XBKHM_dft_h_500x500.jpg)
-
3 phase UPS power protection designed to meet the unique requirements of small to large facility and equipment room applications.
-
Includes: Installation guide, User Manual
G9T800 Features
Key Features
Run time for load
Min-max
W
Run time for load
Enter the total load (power draw) of all devices to be protected by the UPS here. Based on the value entered we will estimate the run time that you will have during a total power outage. Adding run time increases availability by allowing the system to operate through longer outages without shutting down.
—
The total load (power draw) entered exceeds the maximum value for this product (720000 W)
Please enter load to see estimated run time
The total load (power draw) entered is less than the minimum value for this product ({} W)
Max. Capacity Used
Max. Capacity Used
The maximum percentage of UPS capacity used to support your specified load.
—
Please enter load to see calculated "Max. Capacity Used"
Output power capacity
720.0kWatts
/ 800.0kVA
Nominal Output Voltage
400V 3PH
Nominal Input Voltage
400V 3PH
Maximum Input Current
1555.0A
MGE Galaxy 9000 800 kVA
3 phase UPS power protection designed to meet the unique requirements of small to large facility and equipment room applications.
Includes: Installation guide, User Manual
-
LCD graphics display
Text and mimic diagrams that display modes of operation, system parameters and alarms.
MGE Galaxy Features & Benefits
Availability
Generator compatible
Ensures clean, uninterrupted power to protected equipment when generator power is used.
Automatic internal bypass
Supplies utility power to the connected loads in the event of a UPS power overload or fault.
Protection
Frequency and voltage regulation
Gives higher application availability by correcting poor frequency and voltage conditions without using the battery.
Safety-agency approved
Ensures the product has been tested and approved to work safely with the connected service provider equipment and within the specified environment.
Manageability
Network manageable
Most models provide remote power management options of the UPS over the network. Many do not have NMC embedded.
LED status indicators
Quickly understand unit and power status with visual indicators.
LCD graphics display
Text and mimic diagrams that display modes of operation, system parameters and alarms.
Audible alarms
Provides notification of changing utility power and UPS power conditions
Serviceability
Front-access servicing
Simplifies installation and UPS maintenance while minimizing space requirements.
Marketing features
LCD display
Alpha-Numeric Display which displays system parameters and alarms.
Parallel-redundant capability
Powers the connected equipment with multiple uninterruptible power supplies and redundant fan design to increase system redundancy.
Parallel-capacity capability
Increases total power capacity by using multiple uninterruptible power supplies simultaneously.
Total cost of Ownership
Intelligent battery management
Maximizes battery performance, life, and reliability through intelligent, precision charging.
Input power factor correction
Minimizes installation costs by enabling the use of smaller generators and cabling.
Manual maintenance bypass
Reduces installation costs by eliminating the need for an external mechanical bypass.
Product Distribution
United Arab Emirates, Afghanistan, Antigua & Barbuda, Anguilla, Albania, Armenia, Netherlands Antilles, Angola, Argentina, Austria, Australia, Aruba, Azerbaijan, Bosnia & Herzegovina, Barbados, Belgium, Burkina Faso, Bulgaria, Bahrain, Burundi, Benin, Bermuda, Bolivia, Brazil, Bahamas, Botswana, Belarus, Belize, Congo - Kinshasa, Switzerland, Côte d’Ivoire, Chile, Cameroon, China, Colombia, Costa Rica, Cyprus, Czechia, Germany, Djibouti, Denmark, Dominica, Dominican Republic, Algeria, Ecuador, Estonia, Egypt, Eritrea, Spain, Ethiopia, Finland, Fiji, France, Gabon, United Kingdom, Grenada, Georgia, French Guiana, Ghana, Gambia, Guadeloupe, Greece, Guatemala, Guyana, Hong Kong SAR China, Honduras, Croatia, Haiti, Hungary, Indonesia, Ireland, Israel, India, Iraq, Iceland, Italy, Jamaica, Jordan, Japan, Kenya, St. Kitts & Nevis, South Korea, Kuwait, Cayman Islands, Kazakhstan, Lebanon, St. Lucia, Liberia, Lithuania, Luxembourg, Latvia, Morocco, Madagascar, North Macedonia, Mali, Myanmar (Burma), Mongolia, Martinique, Mauritania, Malta, Mauritius, Malawi, Mexico, Malaysia, Mozambique, Namibia, Nigeria, Nicaragua, Netherlands, Norway, New Zealand, Oman, Panama, Peru, Philippines, Pakistan, Poland, Puerto Rico, Portugal, Paraguay, Réunion, Romania, Russia, Rwanda, Saudi Arabia, Sweden, Singapore, Slovenia, Slovakia, Sierra Leone, Senegal, Somalia, Suriname, El Salvador, Turks & Caicos Islands, Togo, Thailand, Tajikistan, Turkmenistan, Turkey, Trinidad & Tobago, Taiwan, Tanzania, Ukraine, Uganda, Uruguay, Uzbekistan, St. Vincent & Grenadines, Venezuela, U.S. Virgin Islands, Vietnam, XF, Yemen, Mayotte, South Africa, Zambia, Zimbabwe
Output
Neutral Output Current
1732A
Output Voltage Note
Configurable for 380 : 400 or 415 V 3 Phase nominal output voltage
Efficiency at Full Load
93.5 %
Output Voltage Distortion
Less than 3%
Output Frequency (sync to mains)
50 Hz, 60 Hz
Output Frequency (not synced)
--
Other Output Voltages
380 V, 415 V
Load Crest Factor
3 : 1
Topology
Double Conversion Online
Waveform type
Sine wave
Overload Operation
10 minutes @ 125% and 60 seconds @ 150%
Output Voltage THD
< 2% linear load and <3% non-linear load
Transfer Time
2ms typical
Bypass
Built-in Static Bypass
Input
Input frequency
45 - 65 Hz
Efficiency at Full Load
93.5 %
Type of Input Protection Required
3-pole breaker
Other Input Voltages
380 V, 415 V, 450 V
Maximum Short Circuit Withstand (Icw)
200.0kAmps
Input Power Factor at Full Load
0.81
Batteries & Runtime
Battery type
VRLA
Communications & Management
Control panel
Multi-function LCD status and control console
Audible Alarm
Audible and visible alarms prioritized by severity
Emergency Power Off (EPO)
Yes
Available SmartSlot™ Interface Quantity
3
Physical
Maximum Height
2000MM, 200.0CM
Maximum Width
3650MM, 365.0CM
Maximum Depth
840MM, 84.0CM
Net Weight
4260.0KG
Shipping weight
4300.0KG
Shipping Height
2100MM, 210.0CM
Shipping Width
3840MM, 384.0CM
Shipping Depth
900MM, 90.0CM
Color
Grey
Units per Pallet
1.0
Environmental
Operating Temperature
0 - 35 °C
Operating Relative Humidity
20 - 80 %
Operating Elevation
0-999.9meters
Storage Temperature
-25 - 65 °C
Storage Elevation
0-3000meters
Audible noise at 1 meter from surface of unit
75.0dBA
Protection Class
IP 20
Conformance
Approvals
EN 50091-1
Standard warranty
1 year repair or replace
General
Bypass Connection
4 wire (3Ph + N) or 5 wire (3Ph + N + G)
Bypass Protection Device
1250.0
Max Bypass Input Current
1155.0A