MGE Galaxy 7000 Auxiliaries 500 kVA

MGE Galaxy 7000 Auxiliaries 500 kVA Front Left
MGE Galaxy 7000 Auxiliaries 500 kVA Front Left
MGE Galaxy 7000 Auxiliaries 500 kVA Front Left
MGE Galaxy 7000 Auxiliaries 500 kVA Front Left
MGE Galaxy 7000 Auxiliaries 500 kVA Front Left
MGE Galaxy 7000 Auxiliaries 500 kVA Front Left
MGE Galaxy 7000 Auxiliaries 500 kVA Miscellaneous
MGE Galaxy 7000 Auxiliaries 500 kVA Miscellaneous
MGE Galaxy 7000 Auxiliaries 500 kVA Miscellaneous
MGE Galaxy 7000 Auxiliaries 500 kVA Front Left
MGE Galaxy 7000 Auxiliaries 500 kVA Front Left
MGE Galaxy 7000 Auxiliaries 500 kVA Front Left
MGE Galaxy 7000 Auxiliaries 500 kVA Front Left
MGE Galaxy 7000 Auxiliaries 500 kVA Miscellaneous
MGE Galaxy 7000 Auxiliaries 500 kVA Miscellaneous
MGE Galaxy 7000 Auxiliaries 500 kVA Miscellaneous
  • Battery circuit breaker box protects the DC cables from the batteries to the UPS. For 500 kVA systems.

  • Includes: User manual

View Product Overview

G7TAUX500 Features

MGE Galaxy 7000 Auxiliaries 500 kVA
Battery circuit breaker box protects the DC cables from the batteries to the UPS. For 500 kVA systems.
Includes: User manual

Galaxy 7000 Features & Benefits

Manageability

Network management capability
Full-featured network management interfaces that provide standards-based management via Web, SNMP, and Telnet.

Availability

High availability architecture
Different running modes : hot stand-by, integrated parallel, or centralized static switch for multi-modules leading to availability architectures

Economy

Advanced electrical features
Excellent power conditioning, very low harmonic distortion through IGBT rectifier, input power factor correction, and high power efficiency
ECO Mode
Operating mode that by-passes unused electrical components in good power conditions to achieve high operating efficiency without sacrificing protection.
Fully-rated power kVA equals kW
Reduces cost by eliminating the need for an oversized UPS for Power Factor Corrected (PFC) loads.

Compatiblity

Parallel capability
Multiple units can be placed in parallel to meet power capacity and redundancy requirements
Compatible with Schneider Electric's lithium ion battery solution
Reduces system footprint and weight, cooling and maintenance requirements, and total cost of ownership; offers double the life of VRLA batteries; and improves backup storage predictability and manageability.
Output synchronization to external source
UPS systems can be synchronized with any other independent source for use with downstream static transfer switches.

Sustainability

EU CoC for UPS
Ensures that UPSs sold in the EU are highly efficient

Product Distribution

United Arab Emirates, Argentina, Austria, Australia, Belgium, Bulgaria, Brazil, Switzerland, Chile, China, Colombia, Costa Rica, Czechia, Germany, Denmark, Algeria, Estonia, Egypt, Spain, Finland, France, United Kingdom, Greece, Hong Kong SAR China, Croatia, Hungary, Indonesia, Ireland, Israel, India, Italy, South Korea, Kazakhstan, Lithuania, Latvia, Morocco, Malaysia, Nigeria, Netherlands, Norway, New Zealand, Peru, Philippines, Poland, Portugal, Romania, Saudi Arabia, Sweden, Singapore, Slovenia, Slovakia, Thailand, Tunisia, Turkey, Taiwan, Ukraine, Vietnam, South Africa

Technical Specifications

Environmental

Operating Temperature
0 - 35 °C
Operating Relative Humidity
20 - 80 %
Operating Elevation
0 - 1015.9meters
Storage Temperature
-25 - 65 °C
Storage Relative Humidity
20 - 80 %
Storage Elevation
0 - 9144meters

Conformance

Approvals
CE, EN 60950, EN/IEC 62040-2, EN/IEC 62040-3, ISO 14001, ISO 9001, LCIE
Standard warranty
1 year repair or replace

Options

Services